Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys F
Schneider Electric LX9FH1902 Image
Discontinued

LX9FH1902

Schneider Electric LX9FH1902 Image
Discontinued
LX9FH1902

TeSys F - specific contactor coil - 190 V AC 40..400 Hz low consumption

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Specific contactor coil
    device short name
    LX9FH
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F265
    LC1F330
    control circuit type
    AC at 40...400 Hz low consumption
    [Uc] control circuit voltage
    190 V AC 40...400 Hz
    average resistance
    45.6 Ohm inrush at 20 °C
    1054 Ohm holding at 20 °C
    operating time
    25 ms opening
    45 ms closing
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 55 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational: 0.85...1.1 Uc (at 55 °C)
    Drop-out: 0.35...0.55 Uc (at 55 °C)
    inrush power in VA
    560…660 VA 40...400 Hz (at 20 °C)
    hold-in power consumption in VA
    8…10 VA 40...400 Hz (at 20 °C)
    heat dissipation
    8.4…10.4 W
    Environment
    ambient air temperature for operation
    -5…55 °C
    net weight
    0.75 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 536.6 KB
    Date 4/1/16
    prp.document.label.format pdf
    Size 3.2 MB
    Date 4/1/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /