Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 05 & Motors
Schneider Electric LXM05BD34N4 Image

LXM05BD34N4

Schneider Electric LXM05BD34N4 Image
LXM05BD34N4

motion servo drive LXM05B - 3 kW - 380..480 V - 3-phase - with EMC filter

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium 05
    product or component type
    Motion servo drive
    component name
    LXM05B
    network number of phases
    Three phase
    power supply voltage
    380...480 V - 15...10 %
    continuous output current
    11 A at 8 kHz
    15 A at 4 kHz
    nominal power
    3 kW at 4 kHz
    discrete input number
    2 safety discrete input(s)
    4 logic discrete input(s)
    type of polarization
    No polarization impedances for Modbus
    Complementary
    power supply voltage limits
    323…528 V
    supply frequency
    50/60 Hz - 5...5 %
    power supply frequency limits
    47.5…63 Hz
    transient RMS output current
    18 A at 8 kHz for 3 s
    24 A at 4 kHz for 3 s
    line current
    7.7 A at 480 V
    9.7 A at 380 V
    maximum prospective line Isc
    5 kA
    switching frequency
    8 kHz
    4 kHz
    overvoltage category
    III
    inrush current
    60 A
    maximum leakage current
    30 mA
    output voltage
    <= power supply voltage
    insulation
    Electrical between power and control
    recommended type of cable for mounting in an enclosure
    Single-strand IEC cable (temperature: 45 °C) copper 70 °C PVC
    Single-strand IEC cable (temperature: 45 °C) copper 90 °C XLPE/EPR
    electrical connection
    Terminal, clamping capacity: 6 mm², AWG 10 (PA/+, PBI, PBe)
    Terminal, clamping capacity: 6 mm², AWG 10 (R/L1, S/L2, T/L3)
    tightening torque
    PA/+, PBI, PBe: 1.2 N.m
    R/L1, S/L2, T/L3: 1.2 N.m
    discrete input type
    Logic (LI1, LI2, LI3, LI4 terminals)
    Safety (PWRR_A, PWRR_B terminals)
    sampling duration
    ANA1+/ANA1-, ANA2+/ANA2-: 0.25 ms analog
    LI1, LI2, LI3, LI4: 0.25 ms discrete
    discrete input voltage
    24 V DC for logic
    24 V DC for safety
    discrete input logic
    Negative (LI1, LI2, LI3, LI4) at State 0: > 19 V at State 1: < 9 V conforming to EN/IEC 61131-2 type 1
    Positive logic (compliment of PWRR_A, compliment of PWRR_B) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
    Positive logic (LI1, LI2, LI3, LI4) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
    response time
    <= 10 ms
    discrete output number
    2
    discrete output type
    Logic output(s) (LO1, LO2)24 V DC
    discrete output voltage
    <= 30 V DC
    discrete output logic
    Negative (LO1, LO2) conforming to EN/IEC 61131-2
    Positive (LO1, LO2) conforming to EN/IEC 61131-2
    contact bounce time
    1 ms for LI1...LI4
    braking current
    50 mA
    response time on output
    1 ms (LO1, LO2) for discrete output(s)
    absolute accuracy error
    < +/- 1 % 25 °C
    < +/- 2 % over operating temperature range
    linearity error
    < +/- 0.5 %
    analogue input type
    ANA1+/ANA1-, ANA2+/ANA2- analog input: differential +/- 10 V, impedance: >= 10000 Ohm, resolution: 14 bits
    protection type
    Inputs signal: against reverse polarity
    Outputs signal: against short-circuits
    safety function
    PWR protection of the machine stop and/or prevent unintended operation of the servo motor conforming to IEC/EN 61800-5-2
    PWR protection of the machine stop and/or prevent unintended operation of the servo motor conforming to ISO 13849-1 level d
    PWR protection of the system process stop and/or prevent unintended operation of the servo motor conforming to EN/IEC 61508 level SIL2
    PWR protection of the system process stop and/or prevent unintended operation of the servo motor conforming to IEC/EN 61800-5-2
    communication port protocol
    Modbus
    Profibus DP
    connector type
    RJ45 (labelled CN4) for Modbus
    Spring terminals (labelled CN1) for Profibus DP
    physical interface
    2-wire RS485 multidrop Modbus
    2-wire RS485 multidrop Profibus DP
    RS422 for 1 A/B input(s), <= 400 kHz
    RS422 for 1 ESIM output input(s), <= 400 kHz
    RS422 for 1 P/D input(s), <= 400 kHz
    transmission rate
    9600 bps, 19.2, 45.45, 93.75, 187.5, 500 kbps, 1.5, 3, 6, 12 Mbps for Profibus DP
    9600, 19200, 38400 bps for Modbus
    data format
    8 bits, no parity, 1 or 2 stop for Modbus
    8 bits, odd or even parity, 1 stop for Modbus
    number of addresses
    1…126 for Profibus DP
    1…247 for Modbus
    communication service
    12 Process Data bytes for Profibus DP
    8 PKW bytes for Profibus DP
    Communication monitoring for Modbus
    Communication monitoring for Profibus DP
    Diagnostics (08) for Modbus
    PPO type 2 for Profibus DP
    Read device identification (43) for Modbus
    Read holding registers (03) for Modbus
    Read/write multiple registers (23) for Modbus
    Write multiple registers (16) for Modbus
    Write single register (06) for Modbus
    diagnostics
    Drive voltage: 1 LED (red)
    ERR: 1 LED (Profibus DP)
    RUN: 1 LED (Profibus DP)
    signalling function
    Display of faults integrated 7-segment display terminal
    max nodes number
    31 for Modbus
    input resistance
    5 kOhm
    marking
    CE
    type of cooling
    Fan
    operating position
    Vertical +/- 10 degree
    net weight
    2 kg
    Environment
    EMC filter
    Integrated
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    standards
    EN/IEC 61800-3
    EN/IEC 50178
    EN/IEC 61800-5-1
    product certifications
    CUL
    UL
    IP degree of protection
    IP20 on upper part with protective cover removed conforming to EN/IEC 60529
    IP20 on upper part with protective cover removed conforming to EN/IEC 61800-5-1
    IP41 on upper part with protective cover in place conforming to EN/IEC 60529
    IP41 on upper part with protective cover in place conforming to EN/IEC 61800-5-1
    vibration resistance
    1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60028-2-27
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    environmental characteristic
    Classes 3C1 conforming to IEC 60721-3-3
    relative humidity
    Class 3K3 (5 to 93 %) without condensation conforming to IEC 60721-3-3
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    > 1000...2000 m with conditions
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 43.3 MB
    Date 12/12/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /