Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 05 & Motors
Schneider Electric LXM05CU70M2 Image

LXM05CU70M2

Schneider Electric LXM05CU70M2 Image
LXM05CU70M2

motion servo drive LXM05C - 0.4 kW - 200..240 V - 1-phase - with EMC filter

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium 05
    product or component type
    Motion servo drive
    component name
    LXM05C
    network number of phases
    Single phase
    power supply voltage
    200...240 V - 15...10 %
    continuous output current
    3 A at 4 kHz
    2.4 A at 8 kHz
    nominal power
    0.4 kW at 4 kHz
    discrete input number
    6 logic discrete input(s)
    analogue input number
    1
    type of polarization
    No polarization impedances for Modbus
    Complementary
    power supply voltage limits
    170…264 V
    supply frequency
    50/60 Hz - 5...5 %
    power supply frequency limits
    47.5…63 Hz
    transient RMS output current
    5 A at 4 kHz for 3 s
    4.3 A at 8 kHz for 3 s
    line current
    4 A at 240 V
    4.8 A at 200 V
    maximum prospective line Isc
    1 kA
    switching frequency
    4 kHz
    8 kHz
    overvoltage category
    III
    inrush current
    60 A
    maximum leakage current
    30 mA
    output voltage
    <= power supply voltage
    insulation
    Electrical between power and control
    recommended type of cable for mounting in an enclosure
    Single-strand IEC cable (temperature: 45 °C) copper 70 °C PVC
    Single-strand IEC cable (temperature: 45 °C) copper 90 °C XLPE/EPR
    electrical connection
    Terminal, clamping capacity: 2.5 mm², AWG 14 (PA/+, PBI, PBe)
    Terminal, clamping capacity: 2.5 mm², AWG 14 (R/L1, S/L2, T/L3)
    tightening torque
    PA/+, PBI, PBe: 0.8 N.m
    R/L1, S/L2, T/L3: 0.8 N.m
    discrete input type
    Logic (LI1, LI2, LI3, LI4 terminals)
    sampling duration
    ANA1+/ANA1-, ANA2+/ANA2-: 0.25 ms analog
    LI1, LI2, LI3, LI4: 0.25 ms discrete
    discrete input voltage
    24 V DC for logic
    discrete input logic
    Negative (LI1, LI2, LI3, LI4) at State 0: > 19 V at State 1: < 9 V conforming to EN/IEC 61131-2 type 1
    Positive logic (LI1, LI2, LI3, LI4) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
    response time
    <= 10 ms
    discrete output number
    3
    discrete output type
    Logic output(s) (LO1, LO2, LO3)24 V DC
    discrete output voltage
    <= 30 V DC
    discrete output logic
    Negative (LO1, LO2, LO3) conforming to EN/IEC 61131-2
    Positive (LO1, LO2, LO3) conforming to EN/IEC 61131-2
    contact bounce time
    1 ms for LI1...LI4
    braking current
    50 mA
    response time on output
    1 ms (LO1, LO2) for discrete output(s)
    absolute accuracy error
    < +/- 1 % 25 °C
    < +/- 2 % over operating temperature range
    linearity error
    < +/- 0.5 %
    analogue input type
    ANA1+/ANA1- analog input: differential +/- 10 V, impedance: >= 10000 Ohm, resolution: 14 bits
    protection type
    Inputs signal: against reverse polarity
    Outputs signal: against short-circuits
    safety function
    PWR protection of the machine stop and/or prevent unintended operation of the servo motor conforming to IEC/EN 61800-5-2
    PWR protection of the machine stop and/or prevent unintended operation of the servo motor conforming to ISO 13849-1 level d
    PWR protection of the system process stop and/or prevent unintended operation of the servo motor conforming to EN/IEC 61508 level SIL2
    PWR protection of the system process stop and/or prevent unintended operation of the servo motor conforming to IEC/EN 61800-5-2
    communication port protocol
    Modbus
    connector type
    RJ45 (labelled CN4) for Modbus
    physical interface
    2-wire RS485 multidrop Modbus
    RS422 for 2 A/B input(s), <= 400 kHz
    RS422 for 2 CW/CCW input(s), <= 400 kHz
    RS422 for 2 ESIM output input(s), <= 400 kHz
    RS422 for 2 P/D input(s), <= 400 kHz
    transmission rate
    9600, 19200, 38400 bps for Modbus
    data format
    8 bits, no parity, 1 or 2 stop for Modbus
    8 bits, odd or even parity, 1 stop for Modbus
    number of addresses
    1…247 for Modbus
    communication service
    Communication monitoring for Modbus
    Diagnostics (08) for Modbus
    Read device identification (43) for Modbus
    Read holding registers (03) for Modbus
    Read/write multiple registers (23) for Modbus
    Write multiple registers (16) for Modbus
    Write single register (06) for Modbus
    diagnostics
    Drive voltage: 1 LED (red)
    signalling function
    Display of faults integrated 7-segment display terminal
    max nodes number
    31 for Modbus
    input resistance
    2 kOhm
    marking
    CE
    type of cooling
    Natural convection
    operating position
    Vertical +/- 10 degree
    net weight
    1.1 kg
    Environment
    EMC filter
    Integrated
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    standards
    EN/IEC 50178
    EN/IEC 61800-5-1
    EN/IEC 61800-3
    product certifications
    CUL
    UL
    IP degree of protection
    IP20 on upper part with protective cover removed conforming to EN/IEC 60529
    IP20 on upper part with protective cover removed conforming to EN/IEC 61800-5-1
    IP41 on upper part with protective cover in place conforming to EN/IEC 60529
    IP41 on upper part with protective cover in place conforming to EN/IEC 61800-5-1
    vibration resistance
    1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60028-2-27
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    environmental characteristic
    Classes 3C1 conforming to IEC 60721-3-3
    relative humidity
    Class 3K3 (5 to 93 %) without condensation conforming to IEC 60721-3-3
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    > 1000...2000 m with conditions
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 43.3 MB
    Date 12/12/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    LXM 05C Product Manual V1.00 (Version 1.00)
    Description
    Lexium 05C Product Manual V1.00
    Size pdf
    Size 5.6 MB
    Date 1/10/08
    Description
    Lexium 05C Product Manual V1.00
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /