Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 23 Plus
Schneider Electric LXM23DU55M3X Image
To be discontinued

LXM23DU55M3X

Schneider Electric LXM23DU55M3X Image
To be discontinued
LXM23DU55M3X

motion servo drive - Lexium 23 - three phase 170...255 V - 5.5 kW - I/O

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium 23 Plus
    product or component type
    Motion servo drive
    device short name
    LXM23
    Complementary
    format of the drive
    Book
    network number of phases
    3 phases
    [Us] rated supply voltage
    220 V 3 phases (tolerance: - 20...15 %)
    supply voltage limits
    170…255 V 3 phases
    supply frequency
    50/60 Hz - 5...5 %
    network frequency limits
    47.5…63 Hz
    continuous output current
    40 A
    continuous power
    5500 W at 220 V
    nominal power
    5.5 kW at 220 V
    maximum leakage current
    3.5 mA
    output voltage
    <= power supply voltage
    electrical isolation
    Between power and control
    type of cable
    Twisted shielded pairs cable (single or double) (temperature: 0…55 °C)
    electrical connection
    Terminal, clamping capacity: 1.3 mm², AWG 16 (L1-L2)
    Terminal, clamping capacity: 3.3 mm², AWG 12 (R, S, T)
    Terminal, clamping capacity: 3.3 mm², AWG 12 (PA/+, PBe)
    Terminal, clamping capacity: 13.3 mm², AWG 6 (U, V, W)
    tightening torque
    PE (ground): 1.4 N.m
    discrete input number
    8 programmable discrete input(s)
    discrete input type
    Programmable (CN1 terminals)
    discrete input voltage
    12...24 V DC for logic
    discrete input logic
    Positive or negative (CN1)
    discrete output number
    5
    discrete output type
    Logic output(s) (CN1)12...24 V DC
    discrete output voltage
    12...24 V DC
    discrete output logic
    Positive or negative (CN1)
    analogue input number
    2
    absolute accuracy error
    0.01 %
    analogue input type
    V_REF voltage analog input: - 10...10 V, impedance: 10 kOhm
    T_REF voltage analog input: - 10...10 V, impedance: 10 kOhm
    control signal type
    Servo motor encoder feedback
    protection type
    Against reverse polarity: inputs signal
    Against short-circuits: outputs signal
    Overcurrent: motor
    Overvoltage: motor
    Undervoltage: motor
    Overheating: motor
    Overload: motor
    Overspeed: motor
    Abnormal pulse control command: drive
    communication interface
    Modbus, integrated
    connector type
    RJ45 (CN3) for Modbus
    method of access
    Slave
    physical interface
    2-wire RS485 multidrop for Modbus
    transmission rate
    Configurable
    status LED
    1 LEDcharge LED:
    signalling function
    Servo status and fault codes five 7-segment display units
    marking
    CE
    type of cooling
    Integrated fan
    operating position
    Vertical
    width
    123 mm
    height
    245 mm
    depth
    216.5 mm
    net weight
    4.2 kg
    Environment
    EMC filter
    Without EMC filter
    electromagnetic compatibility
    EMC immunity level 3 conforming to EN/IEC 61000-4-2
    EMC immunity level 3 conforming to EN/IEC 61000-4-3
    EMC immunity level 3 conforming to EN/IEC 61000-4-5
    EMC immunity level 4 conforming to EN/IEC 61000-4-4
    EMC immunity with additional EMC filter conforming to EN/IEC 61800-3 environments 1 and 2
    Conducted and radiated emissions with additional EMC filter conforming to EN/IEC 61800-3 environments 1 and 2 category C2, C3
    standards
    EN/IEC 61800-5-1
    product certifications
    CULus 508
    C-Tick
    IP degree of protection
    On upper part: IP20 (without protective cover)
    On upper part: IP41 (with protective cover)
    vibration resistance
    0.075 mm peak to peak (f= 10…57 Hz) conforming to IEC 60068-2-6
    1 gn (f= 57…150 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    relative humidity
    Class 3K3 (5 to 85 %) without condensation or dripping water conforming to IEC 60721-3-3
    ambient air temperature for operation
    0…55 °C conforming to UL
    ambient air temperature for storage
    -20…65 °C
    operating altitude
    <= 1000 m without
    > 1000...2000 m with continuous power derating of 1 % per 100 m
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French2
    • Italian2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.2 MB
    Date 3/28/12
    Size pdf
    Size 2.3 MB
    Date 2/28/12
    User guide
    Format
    Size
    Date
    Add to My Documents
    LXM23D and BCH Servo drive system Product manual (Version 2.02)
    Description
    LXM23D and BCH Product manual
    Size pdf
    Size 5.1 MB
    Date 11/1/14
    Description
    LXM23D and BCH Product manual
    Size pdf
    Size 4.9 MB
    Date 12/19/12
    Description
    LXM23D e BCH Manuale del prodotto
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for LXM23DU55M3X: motion servo drive - Lexium 23 - three phase 170...255 V - 5.5 kW - I/O (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for LXM23DU55M3X: motion servo drive - Lexium 23 - three phase 170...255 V - 5.5 kW - I/O (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 172.8 KB
    Date 4/11/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 415.4 KB
    Date 12/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting Recommendations

    Mount the device in a vertical position (±10°). This is required for cooling the device.

    Clearance

    Many Devices in a cabinet


    A ≥ 100 mm (≥ 4 in.)

    Free space above/below devices

    B ≥ 80 mm (≥ 3.2 in.)

    Free space between devices

    C ≥ 40 mm (≥ 1.6 in.)

    Free space between devices and cabinet

    D ≥ 10 mm (≥ 0.4 in.)

    Free space between devices

    One Device in a cabinet


    E ≥ 50 mm (≥ 2 in.)

    Free space above/below the device

    F ≥ 20 mm (≥ 0.8 in.)

    Free space between device and cabinet


  • Connections and Schema

    Position Control Mode Wiring Diagram (Pulse Control)


    KM1
    Line Contactor
    Q1
    Circuit breaker
    (1)
    AC 220 / 230 V Single Phase or Three Phase 50 / 60 Hz
    (2)
    Pulse Input (Line Driver)
    (3)
    High-Speed Pulse Input (Line Receiver)
    (4)
    External Braking Resistor
    (5)
    Power Supply
    (6)
    Holding Brake
    (7)
    Encoder
    (8)
    Encoder Pulse Output
    (9)
    Only LXM23A models
    (10)
    Digital inputs
    (11)
    Digital outputs


    Position Control Mode Wiring Diagram (Build-In Motion Sequence)


    KM1
    Line Contactor
    Q1
    Circuit breaker
    (1)
    AC 220 / 230 V Single Phase or Three Phase 50 / 60 Hz
    (2)
    External Braking Resistor
    (3)
    Power Supply
    (4)
    Holding Brake
    (5)
    Encoder
    (6)
    Encoder Pulse Output
    (7)
    Only LXM23A models
    (8)
    Digital inputs
    (9)
    Digital outputs


    Speed Control Mode Wiring Diagram


    KM1
    Line Contactor
    Q1
    Circuit breaker
    (1)
    AC 220 / 230 V Single Phase or Three Phase 50 / 60 Hz
    (2)
    External Braking Resistor
    (3)
    Power Supply
    (4)
    Holding Brake
    (5)
    Encoder
    (6)
    Encoder Pulse Output
    (7)
    Only LXM23A models
    (8)
    Digital inputs
    (9)
    Digital outputs


    Torque Control Mode Wiring Diagram


    KM1
    Line Contactor
    Q1
    Circuit breaker
    (1)
    AC 220 / 230 V Single Phase or Three Phase 50 / 60 Hz
    (2)
    External Braking Resistor
    (3)
    Power Supply
    (4)
    Holding Brake
    (5)
    Encoder
    (6)
    Encoder Pulse Output
    (7)
    Only LXM23A models
    (8)
    Digital inputs
    (9)
    Digital outputs


Compare products: /