Welcome to the Schneider Electric corporate Website

Select your location

View all Lexium 28 & Motors
Schneider Electric LXM28AU04M3X Image

LXM28AU04M3X

Green premium brand logo
Schneider Electric LXM28AU04M3X Image
LXM28AU04M3X
Green premium brand logo

motion servo drive - Lexium 28 - single and three phase 200...230 V - 400 W

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium 28
    product or component type
    Motion servo drive
    device short name
    LXM28A
    format of the drive
    Compact housing
    line current
    3.8 A 211.6 % at 220 V, single phase
    3.8 A 183.7 % at 220 V, three phase
    Complementary
    network number of phases
    Three phase
    Single phase
    [Us] rated supply voltage
    220 V (- 10...15 %) for three phase
    220 V (- 20...15 %) for single phase
    supply voltage limits
    200…255 V three phase
    170…255 V single phase
    supply frequency
    50/60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    EMC filter
    Without EMC filter
    continuous output current
    2.6 A at 16 kHz
    output current 3s peak
    7.8 A at 220 V
    continuous power
    400 W at 220 V
    nominal power
    0.4 kW at 220 V 16 kHz
    switching frequency
    16 kHz
    overvoltage category
    III
    maximum leakage current
    1.3 mA
    output voltage
    <= power supply voltage
    electrical isolation
    Between power and control
    type of cable
    Shielded motor cable (temperature: 0…55 °C) copper
    electrical connection
    Spring terminal, clamping capacity: 0.82...1 mm², AWG 18 (L1-L2)
    Spring terminal, clamping capacity: 0.82...1 mm², AWG 18 (R, S, T)
    Spring terminal, clamping capacity: 0.82...1 mm², AWG 18 (U, V, W, PE)
    Spring terminal, clamping capacity: 0.82...1 mm², AWG 18 (PA/+, PBe)
    discrete input number
    8 programmable (CN1)
    1 pulse train input (PTI) (CN1)
    2 fast capture (CN1)
    1 safety function STO (CN9)
    discrete input voltage
    24 V DC for logic
    discrete input logic
    Positive or negative (CN1)
    discrete output number
    5 logic output (CN1) at 12...24 V DC
    1 pulse train output (PTO) (CN1)
    discrete output voltage
    12...24 V DC
    discrete output logic
    Positive or negative (CN1)
    analogue input number
    2
    absolute accuracy error
    0.1 %
    analogue input type
    V_REF voltage analog input: - 10...10 V, impedance: 10 kOhm, resolution: 14 bits
    T_REF voltage analog input
    control signal type
    Servo motor encoder feedback CN2
    protection type
    Against reverse polarity: inputs signal
    Against short-circuits: outputs signal
    Overcurrent: motor
    Overvoltage: motor
    Undervoltage: motor
    Overheating: motor
    Overload: motor
    Overspeed: motor
    safety function
    STO (safe torque off), integrated
    safety level
    SIL 2 conforming to IEC 61800-5-2: 2007
    SIL 2 conforming to IEC 61508-1: 2010
    PL d/category 3 conforming to EN/ISO 13849-1: 2008
    SIL 2 conforming to EN/ISO 13849-1: 2009/AC
    SIL 2 conforming to EN 60204-1: 2006
    SIL 2 conforming to EN 60204-1: 2009/A1
    SIL 2 conforming to EN 60204-1: 2010/AC
    SIL 2 conforming to IEC 62061: 2012
    communication interface
    CANopen, integrated
    CANmotion, integrated
    connector type
    RJ45 (CN4) for CANopen, CANmotion
    method of access
    Slave
    transmission rate
    250 kbit/s for bus length of 100…250 m for CANopen, CANmotion
    500 kbit/s for bus length of 4…100 m for CANopen, CANmotion
    1 Mbit/s for bus length of 4 m for CANopen, CANmotion
    number of addresses
    1…127 for CANopen, CANmotion
    physical interface
    RS485 for Modbus Serial line slave
    status LED
    1 LED (red)charge:
    1 LED (green)RUN:
    1 LED (red)error:
    signalling function
    Servo status and fault codes five 7-segment display units
    marking
    CSA
    CE
    CULus
    type of cooling
    Natural convection
    operating position
    Vertical
    product compatibility
    Servo motor BCH2 (60 mm, 2 motor stacks) at 400 W
    Servo motor BCH2 (80 mm, 1 motor stacks) at 400 W
    Servo motor BCH2 (130 mm, 1 motor stacks) at 300 W
    width
    55 mm
    height
    150 mm
    depth
    146 mm
    product weight
    1 kg
    output current 3s peak 2
    7.8 A at 220 V
    output current 3s peak 3
    7.8 A at 220 V
    Environment
    electromagnetic compatibility
    Conducted emission - test level: level 3 category C3 conforming to EN/IEC 61800-3
    standards
    EN/IEC 61800-5-1
    product certifications
    CULus
    CSA
    CE
    IP degree of protection
    IP20
    vibration resistance
    3M4 amplitude = 3 mm (f = 9…200 Hz) conforming to IEC 60721-3-3
    shock resistance
    10 gn, type I conforming to IEC 60721-3-3
    relative humidity
    5…95 % without condensation
    ambient air temperature for operation
    0…55 °C
    ambient air temperature for storage
    -25…65 °C
    operating altitude
    <= 1000 m without
    > 1000...2000 m 1 % per 100 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages29
    • English17
    • Chinese9
    • French9
    • German8
    • Italian8
    • Spanish8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Lexium 28 servo drives & Lexium BCH2 servo motors (Version 3.0)
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    Size pdf
    Size 5.5 MB
    Date 10/31/18
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    Size pdf
    Size 5.5 MB
    Date 10/31/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 28A and BCH2 Servo Drive System, User Guide (Version 04)
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
    Size pdf
    Size 13.2 MB
    Date 7/1/19
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
    Lexium 28A Servo Drive System, Library Guide (Version 02)
    Description
    The function blocks described here are used to control LXM28A drives on CANopen fieldbuses under the SoMachine software environment. The function blocks are compliant with the IEC 61131-3 standard.
    Size pdf
    Size 2 MB
    Date 4/1/17
    Description
    The function blocks described here are used to control LXM28A drives on CANopen fieldbuses under the SoMachine software environment. The function blocks are compliant with the IEC 61131-3 standard.
    LXM28A and BCH2 Servo drive system, Product manual (Version 2.1)
    Description
    This manual is valid for LXM28 and BCH2 standard products.
    Size pdf
    Size 7.9 MB
    Date 4/1/16
    Description
    This manual is valid for LXM28 and BCH2 standard products.
    Lexium 28A 和 BCH2 伺服驱动系统 , 用户指南 (Version 02)
    Description
    本文档介绍 LXM28A 和 BCH2 伺服驱动电机的功能。
    Size pdf
    Size 11.5 MB
    Date 11/1/17
    Description
    本文档介绍 LXM28A 和 BCH2 伺服驱动电机的功能。
    Lexium 28A 伺服驱动系统 , 库指南 (Version 02)
    Description
    本节介绍的这些功能块在 SoMachine 软件环境下用于控制 CANopen 现场总线上的 LXM28A 驱动器。这些功能块符合 IEC 61131-3 标准。
    Size pdf
    Size 2.1 MB
    Date 4/1/17
    Description
    本节介绍的这些功能块在 SoMachine 软件环境下用于控制 CANopen 现场总线上的 LXM28A 驱动器。这些功能块符合 IEC 61131-3 标准。
    LXM28A 和 BCH2 伺服驱动系统 , 产品手册 (Version 2.1)
    Description
    本手册适用于LXM28 和BCH2 和标准产品。
    Size pdf
    Size 7.8 MB
    Date 4/1/16
    Description
    本手册适用于LXM28 和BCH2 和标准产品。
    Lexium 28A - Système de servo-entraînement, Guide de la bibliothèque (Version 02)
    Description
    Les blocs fonction décrits ici permettent de contrôler les variateurs LXM28A sur des bus de terrain CANopen dans l'environnement logiciel SoMachine. Ces blocs fonction sont conformes à la norme IEC 61131-3.
    Size pdf
    Size 2.1 MB
    Date 4/1/17
    Description
    Les blocs fonction décrits ici permettent de contrôler les variateurs LXM28A sur des bus de terrain CANopen dans l'environnement logiciel SoMachine. Ces blocs fonction sont conformes à la norme IEC 61131-3.
    LXM28A et BCH2 Système de servo-entraînement, Manuel produit (Version 2.1)
    Description
    Ce manuel s'applique à LXM28 et à tous les produits BCH2 standard.
    Size pdf
    Size 8 MB
    Date 4/1/16
    Description
    Ce manuel s'applique à LXM28 et à tous les produits BCH2 standard.
    Lexium 28A Servoantriebssystem, Bibliothekshandbuch (Version 02)
    Description
    Die hier beschriebenen Funktionsbausteine ermöglichen die Steuerung der MXM28A-Antriebe über CANopen-Feldbusse in einer SoMachine-Softwareumgebung. Die Funktionsbausteine entsprechen IEC 61131-3.
    Size pdf
    Size 2.1 MB
    Date 4/1/17
    Description
    Die hier beschriebenen Funktionsbausteine ermöglichen die Steuerung der MXM28A-Antriebe über CANopen-Feldbusse in einer SoMachine-Softwareumgebung. Die Funktionsbausteine entsprechen IEC 61131-3.
    LXM28A und BCH2 Servo-Antriebssystem, Produkthandbuch (Version 2.1)
    Description
    Dieses Handbuch ist gültig für LXM28 und BCH2 Standardprodukte.
    Size pdf
    Size 7.9 MB
    Date 4/1/16
    Description
    Dieses Handbuch ist gültig für LXM28 und BCH2 Standardprodukte.
    Lexium 28A Sistema di servoazionamento, Guida della libreria (Version 02)
    Description
    I blocchi funzione qui descritti permettono di controllare gli azionamenti LXM28A sui bus di campo CANopen nell'ambiente software SoMachine. I blocchi funzione sono conformi allo standard IEC 61131-3.
    Size pdf
    Size 2.1 MB
    Date 4/1/17
    Description
    I blocchi funzione qui descritti permettono di controllare gli azionamenti LXM28A sui bus di campo CANopen nell'ambiente software SoMachine. I blocchi funzione sono conformi allo standard IEC 61131-3.
    LXM28A e BCH2 Sistema di servoazionamento, Manuale del prodotto (Version 2.1)
    Description
    Il presente manuale è valido per i prodotti standard LXM28 e BCH2.
    Size pdf
    Size 7.9 MB
    Date 4/1/16
    Description
    Il presente manuale è valido per i prodotti standard LXM28 e BCH2.
    Lexium 28A Servounidad, Guía de la biblioteca (Version 02)
    Description
    Los bloques de funciones aquí descritos sirven para controlar las servounidades LXM28A en buses de campo CANopen en el entorno de software SoMachine. Los bloques de funciones cumplen el estándar IEC 61131-3.
    Size pdf
    Size 2.1 MB
    Date 4/1/17
    Description
    Los bloques de funciones aquí descritos sirven para controlar las servounidades LXM28A en buses de campo CANopen en el entorno de software SoMachine. Los bloques de funciones cumplen el estándar IEC 61131-3.
    LXM28A y BCH2 Sistema de servoaccionamiento, Manual del producto (Version 2.1)
    Description
    Este manual es válido para productos estándar LXM28 y BCH2.
    Size pdf
    Size 7.9 MB
    Date 4/1/16
    Description
    Este manual es válido para productos estándar LXM28 y BCH2.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LXM28AU04M3X: motion servo drive - Lexium 28 - single and three phase 200...230 V - 400 W (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 182.6 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    LXM23_LXM28_LMC_LXM62_UL_cert (Version 1.0)
    Description
    LXM23_LXM28_LMC_LXM62_UL_cert
    Size pdf
    Size 101.2 KB
    Date 9/19/19
    Description
    LXM23_LXM28_LMC_LXM62_UL_cert
    Size pdf
    Size 369.4 KB
    Date 10/4/18
    Size pdf
    Size 613 KB
    Date 9/12/16
    Size pdf
    Size 393.7 KB
    Date 5/11/16
    Size pdf
    Size 317.1 KB
    Date 8/4/15
    Size pdf
    Size 104.7 KB
    Date 2/10/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LXM28AU04M3X : motion servo drive - Lexium 28 - single and three phase 200...230 V - 400 W
    Description
    motion servo drive - Lexium 28 - single and three phase 200...230 V - 400 W
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    motion servo drive - Lexium 28 - single and three phase 200...230 V - 400 W
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 253.5 KB
    Date 12/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 164.6 KB
    Date 11/1/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LXM28AU04M3X : motion servo drive - Lexium 28 - single and three phase 200...230 V - 400 W
    Description
    motion servo drive - Lexium 28 - single and three phase 200...230 V - 400 W
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    motion servo drive - Lexium 28 - single and three phase 200...230 V - 400 W
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 356.9 KB
    Date 11/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LXM28AU04M3X : motion servo drive - Lexium 28 - single and three phase 200...230 V - 400 W
    Description
    motion servo drive - Lexium 28 - single and three phase 200...230 V - 400 W
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    motion servo drive - Lexium 28 - single and three phase 200...230 V - 400 W
  • View more View less

    Software and Firmware

    Language
    • All Languages5
    • English5
    • Chinese5
    • French4
    • German4
    • Italian4
    • Spanish4
    Software - Updates
    Format
    Size
    Date
    Add to My Documents
    SoMachine Addon LXM28 V4.3.0.215 (Version 4.3.0.215)
    Files in document
    Description
    for LXM28A Firmware V1.50.34
    Size zip
    Size 102.6 MB
    Date 8/3/17
    Files in document
    Description
    for LXM28A Firmware V1.50.34
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 791.8 KB
    Date 9/25/19
    Size zip
    Size 1.2 MB
    Date 8/3/17
    Files in document
    Size zip
    Size 160.9 MB
    Date 6/7/16
    DTM files
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 42.5 MB
    Date 9/19/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Dimensions of Drive



  • Mounting and Clearance

    Mounting Clearance
    Mounting Distances and Air Circulation