Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 32 & Motors
Schneider Electric LXM32AD12N4 Image

LXM32AD12N4

Green premium brand logo
Schneider Electric LXM32AD12N4 Image
LXM32AD12N4
Green premium brand logo

motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium 32
    product or component type
    Motion servo drive
    device short name
    LXM32A
    format of the drive
    Book
    network number of phases
    Three phase
    [Us] rated supply voltage
    200...240 V - 15...10 %
    380...480 V - 15...10 %
    supply voltage limits
    323…528 V
    170…264 V
    supply frequency
    50/60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    EMC filter
    Integrated
    continuous output current
    3 A at 8 kHz
    output current 3s peak
    12 A for 5 s
    maximum continuous power
    800 W at 230 V
    1600 W at 400 V
    nominal power
    0.7 kW at 230 V 8 kHz
    0.9 kW at 400 V 8 kHz
    line current
    3.5 A 88 % at 380 V, with external line choke of 2 mH
    2.9 A 98 % at 480 V, with external line choke of 2 mH
    2.4 A 182 % at 480 V, without line choke
    3.6 A 174 % at 380 V, without line choke
    Complementary
    switching frequency
    8 kHz
    overvoltage category
    III
    maximum leakage current
    30 mA
    output voltage
    <= power supply voltage
    electrical isolation
    Between power and control
    type of cable
    Single-strand IEC cable (temperature: 50 °C) copper 90 °C XLPE/EPR
    electrical connection
    Terminal, clamping capacity: 3 mm², AWG 12 (CN8)
    Terminal, clamping capacity: 5 mm², AWG 10 (CN1)
    Terminal, clamping capacity: 5 mm², AWG 10 (CN10)
    tightening torque
    CN8: 0.5 N.m
    CN1: 0.7 N.m
    CN10: 0.7 N.m
    discrete input number
    1 capture discrete input(s)
    2 safety discrete input(s)
    4 logic discrete input(s)
    discrete input type
    Capture (CAP terminals)
    Logic (DI terminals)
    Safety (compliment of STO_A, compliment of STO_B terminals)
    sampling duration
    DI: 0.25 ms discrete
    discrete input voltage
    24 V DC for capture
    24 V DC for logic
    24 V DC for safety
    discrete input logic
    Positive (compliment of STO_A, compliment of STO_B) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
    Positive (DI) at State 0: > 19 V at State 1: < 9 V conforming to EN/IEC 61131-2 type 1
    Positive or negative (DI) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
    response time
    <= 5 ms compliment of STO_A, compliment of STO_B
    discrete output number
    2
    discrete output type
    Logic output(s) (DO)24 V DC
    discrete output voltage
    <= 30 V DC
    discrete output logic
    Positive or negative (DO) conforming to EN/IEC 61131-2
    contact bounce time
    <= 1 ms for compliment of STO_A, compliment of STO_B
    2 µs for CAP
    0.25 µs...1.5 ms for DI
    braking current
    50 mA
    response time on output
    250 µs (DO) for discrete output(s)
    control signal type
    Servo motor encoder feedback
    protection type
    Against reverse polarity: inputs signal
    Against short-circuits: outputs signal
    safety function
    STO (safe torque off), integrated
    safety level
    SIL 3 conforming to EN/IEC 61508
    PL = e conforming to ISO 13849-1
    communication interface
    CANmotion, integrated
    CANopen, integrated
    Modbus, integrated
    connector type
    RJ45 (labelled CN4 or CN5) for CANmotion
    RJ45 (labelled CN4 or CN5) for CANopen
    RJ45 (labelled CN7) for Modbus
    method of access
    Slave
    commissioning port
    2-wire RS485 multidrop for Modbus
    transmission rate
    1 Mbps for bus length of 4 m for CANopen, CANmotion
    125 kbps for bus length of 500 m for CANopen, CANmotion
    250 kbps for bus length of 250 m for CANopen, CANmotion
    50 kbps for bus length of 1000 m for CANopen, CANmotion
    500 kbps for bus length of 100 m for CANopen, CANmotion
    9600, 19200, 38400 bps for bus length of 40 m for Modbus
    number of addresses
    1…127 for CANopen, CANmotion
    1…247 for Modbus
    communication service
    1 receive SDO for CANmotion
    1 transmit SDO for CANmotion
    2 PDOs conforming to DSP 402 for CANmotion
    2 SDOs receive for CANopen
    2 SDOs send for CANopen
    4 configurable mapping PDOs for CANopen
    CANopen device profile drives and motion control for CANopen, CANmotion
    Display of faults on integrated display terminal for Modbus
    Emergency for CANopen, CANmotion
    Event-triggered, time-triggered, remotely requested,sync (cyclic), sync(acyclic) for CANopen
    Node guarding, heartbeat for CANopen
    Position control mode for CANmotion
    Position control, speed profile, torque profile and homing mode for CANopen
    Sync for CANmotion
    status LED
    1 LED (red)servo drive voltage:
    1 LEDerror:
    1 LEDRUN:
    signalling function
    Display of faults 7 segments
    marking
    CE
    operating position
    Vertical +/- 10 degree
    product compatibility
    Servo motor BMH (70 mm, 1 motor stacks)
    Servo motor BMH (70 mm, 2 motor stacks)
    Servo motor BMH (100 mm, 1 motor stacks)
    Servo motor BSH (70 mm, 1 motor stacks)
    Servo motor BSH (70 mm, 2 motor stacks)
    width
    48 mm
    height
    270 mm
    depth
    237 mm
    net weight
    1.8 kg
    Environment
    electromagnetic compatibility
    Conducted EMC, class A group 1 conforming to EN 55011
    Conducted EMC, class A group 2 conforming to EN 55011
    Conducted EMC, environment 2 category C3 conforming to EN/IEC 61800-3
    Conducted EMC, category C2 conforming to EN/IEC 61800-3
    Conducted EMC, environments 1 and 2 conforming to EN/IEC 61800-3
    Electrostatic discharge immunity test, level 3 conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields, level 3 conforming to EN/IEC 61000-4-3
    1.2/50 µs shock waves immunity test, level 3 conforming to EN/IEC 61000-4-5
    Electrical fast transient/burst immunity test, level 4 conforming to EN/IEC 61000-4-4
    Radiated EMC, class A group 2 conforming to EN 55011
    Radiated EMC, category C3 conforming to EN/IEC 61800-3
    standards
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    product certifications
    RoHS
    TÜV
    UL
    CSA
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    IP20 conforming to EN/IEC 61800-5-1
    vibration resistance
    1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60028-2-27
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    environmental characteristic
    Classes 3C1 conforming to IEC 60721-3-3
    relative humidity
    Class 3K3 (5 to 85 %) without condensation conforming to IEC 60721-3-3
    ambient air temperature for operation
    0…50 °C conforming to UL
    ambient air temperature for storage
    -25…70 °C
    type of cooling
    Integrated fan
    operating altitude
    <= 1000 m without
    > 1000...3000 m with conditions
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English10
    • Chinese4
    • French5
    • German4
    • Italian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    LXM32A Servo Drive, User Guide (Version 10)
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenanceof the servo drive Lexium 32A (LXM32A).
    Size pdf
    Size 6.7 MB
    Date 9/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenanceof the servo drive Lexium 32A (LXM32A).
    LXM32A 交流伺服驱动装置 , 用户指南 (Version 10)
    Description
    本手册描述了交流伺服驱动装置 Lexium 32A (LXM32A) 的技术特点、安装、调试、运行和维护工作。
    Size pdf
    Size 6.5 MB
    Date 9/1/17
    Description
    本手册描述了交流伺服驱动装置 Lexium 32A (LXM32A) 的技术特点、安装、调试、运行和维护工作。
    LXM32A Servo variateur, Manuel utilisateur (Version 10)
    Description
    Ce manuel décrit les propriétés techniques, l'installation, la mise en service et la maintenance, le fonctionnement et la maintenance du servo variateur Lexium 32A (LXM32A).
    Size pdf
    Size 7 MB
    Date 10/1/17
    Description
    Ce manuel décrit les propriétés techniques, l'installation, la mise en service et la maintenance, le fonctionnement et la maintenance du servo variateur Lexium 32A (LXM32A).
    LXM32A Servoverstärker, Handbuch (Version 10)
    Description
    Dieses Handbuch beschreibt die technischen Eigenschaften, Installation, Inbetriebnahme, Betrieb und Wartung des Servoverstärkers Lexium 32A (LXM32A).
    Size pdf
    Size 6.8 MB
    Date 9/1/17
    Description
    Dieses Handbuch beschreibt die technischen Eigenschaften, Installation, Inbetriebnahme, Betrieb und Wartung des Servoverstärkers Lexium 32A (LXM32A).
    LXM32A Servoazionamento, Manuale (Version 10)
    Description
    Questo manuale descrive le caratteristiche tecniche, l'installazione, la messa in servizio e la manutenzione del servoazionamento Lexium 32A (LXM32A).
    Size pdf
    Size 6.9 MB
    Date 9/1/17
    Description
    Questo manuale descrive le caratteristiche tecniche, l'installazione, la messa in servizio e la manutenzione del servoazionamento Lexium 32A (LXM32A).
    LXM32A Servoaccionamiento, Manual (Version 10)
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha, el manejo y el mantenimiento del servoaccionamiento Lexium 32A (LXM32A).
    Size pdf
    Size 6.9 MB
    Date 9/1/17
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha, el manejo y el mantenimiento del servoaccionamiento Lexium 32A (LXM32A).
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for LXM32AD12N4: motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for LXM32AD12N4: motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LXM32AD12N4: motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LXM32AD12N4: motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 215.9 KB
    Date 6/1/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW
    Description
    motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 482.4 KB
    Date 5/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW
    Description
    motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW
    Description
    motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    motion servo drive - Lexium 32 - three-phase supply voltage 208/480V - 0.9 kW
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Lexium 32 Servo Drive
    Dimensions



  • Mounting and Clearance

    Lexium 32 Motion Control Servo Drives
    Mounting Recommendations


    LXM32•U45M2, •U90M2 and LXM32•U60N4 servo drives are cooled by natural convection. LXM32•D18M2, •D30M2, LXM32 •D12N4, •D18N4, •D30N4 and •D72N4servo drives have an integrated fan.

    When installing the servo drive in the enclosure, follow the instructions below with regard to the temperature and protection index:

    • Provide sufficient cooling of the servo drive

    • Do not mount the servo drive near heat sources

    • Do not mount the servo drive on flammable materials

    • Do not heat the servo drive cooling air by currents of hot air from other equipment and components, for example from an external braking resistor

    • Mount the servo drive vertically (± 10%)

    • If the servo drive is used above its thermal limits, control stops due to overtemperature

    NOTE: For cables that are connected via the underside of the servo drive, a free space ≥ 200 mm/7.87 in. is required under the unit to comply with the bending radius of the connection cables.

    Ambient temperature

    Mounting distances

    Instructions to be followed

    0°C…+ 50°C

    d ≥ 0 mm

    + 50°C…+ 60°C

    d ≥ 0 mm

    Reduce the output current by 2.2% per °C above 50°C

    NOTE: Do not use insulated enclosures, as they have a poor level of conductivity.

    Recommendations for Mounting in an Enclosure

    To ensure good air circulation in the servo drive:

    • Fit ventilation grilles on the enclosure.

    • Ensure that ventilation is adequate, otherwise install a forced ventilation unit with a filter.


    (1)
    Natural convection
    (2)
    Forced ventilation

    • Any apertures and/or fans must provide a flow rate at least equal to that of the servo drive fans (refer to characteristics).

    • Use special filters with IP 54 protection.

    Mounting in Metal Enclosure (IP 54 Degree of Protection)

    The servo drive must be mounted in a dust and damp proof enclosure in certain environmental conditions, such as dust, corrosive gases, high humidity with risk of condensation and dripping water, splashing liquid, etc. In these cases, Lexium 32 servo drives can be installed in an enclosure where the internal temperature must not exceed 60°C.


Compare products: /