Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium 32i
Schneider Electric LXM32IETH Image

LXM32IETH

Green premium brand logo
Schneider Electric LXM32IETH Image
LXM32IETH
Green premium brand logo

control unit LXM32i - PROFINET for Lexium 32i

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Lexium 32i
    product or component type
    Control unit
    device short name
    LXM32i
    format of the drive
    Board
    discrete input number
    2 safety discrete input(s)
    4 logic discrete input(s)
    discrete input type
    Safety (compliment of STO_A, compliment of STO_B terminals)
    Logic (DI terminals)
    Complementary
    sampling duration
    DI: 0.25 ms discrete
    discrete input voltage
    24 V DC for capture
    24 V DC for logic
    24 V DC for safety
    discrete input logic
    Positive (compliment of STO_A, compliment of STO_B) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
    Positive (DI) at State 0: > 19 V at State 1: < 9 V conforming to EN/IEC 61131-2 type 1
    Positive or negative (DI) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
    response time
    <= 5 ms compliment of STO_A, compliment of STO_B
    discrete output number
    2
    discrete output type
    Logic output(s) (DO)24 V DC
    discrete output voltage
    <= 30 V DC
    discrete output logic
    Positive or negative (DO) conforming to EN/IEC 61131-2
    contact bounce time
    <= 1 ms for compliment of STO_A, compliment of STO_B
    0.25 µs...1.5 ms for DI
    braking current
    50 mA
    response time on output
    250 µs (DO) for discrete output(s)
    control signal type
    Servo motor encoder feedback
    protection type
    Against reverse polarity: inputs signal
    Against short-circuits: outputs signal
    safety function
    Safe torque off safety function, integrated
    safety level
    SIL 3 conforming to EN/IEC 61508
    PL = e conforming to ISO 13849-1
    communication interface
    Profinet, integrated
    connector type
    RJ45 for Modbus
    M12 for Profinet
    method of access
    Slave
    physical interface
    2-wire RS485 multidrop for Modbus
    transmission rate
    9600, 19200, 38400 bps for bus length of 0…40 m for Modbus
    number of addresses
    1…127 for CANopen, CANmotion
    1…247 for Modbus
    status LED
    1 LED (red)servo drive voltage:
    1 LEDerror:
    1 LEDRUN:
    electromagnetic compatibility
    Conducted EMC conforming to EN 55011 class A group 1
    Conducted EMC conforming to EN 55011 class A group 2
    Conducted EMC conforming to EN/IEC 61800-3 environment 2 category C3
    Conducted EMC conforming to IEC/EN 61800-3 category C2
    EMC immunity conforming to IEC/EN 61800-3 environments 1 and 2
    EMC immunity level 3 conforming to EN/IEC 61000-4-2
    EMC immunity level 3 conforming to EN/IEC 61000-4-3
    EMC immunity level 3 conforming to EN/IEC 61000-4-5
    EMC immunity level 4 conforming to EN/IEC 61000-4-4
    Radiated EMC conforming to EN 55011 class A group 2
    Radiated EMC conforming to IEC/EN 61800-3 category C3
    type of cooling
    Natural convection
    operating altitude
    <= 1000 m without
    > 1000...3000 m with conditions
    operating position
    Vertical +/- 10 degree
    net weight
    0.63 kg
    Environment
    standards
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    product certifications
    TÜV
    UL
    RoHS
    CSA
    marking
    CE
    IP degree of protection
    IP65
    vibration resistance
    1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60028-2-27
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    environmental characteristic
    Classes 3C1 conforming to IEC 60721-3-3
    relative humidity
    Class 3K3 (5 to 85 %) without condensation conforming to IEC 60721-3-3
    ambient air temperature for operation
    0…50 °C conforming to UL
    ambient air temperature for storage
    -25…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages17
    • English10
    • Chinese3
    • French4
    • German3
    • Italian3
    • Spanish3
    • Turkish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/24/18
    prp.document.label.format pdf
    Size 2 MB
    Date 2/19/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 32i ETH and BMi Integrated Servo Drive System, User Guide (Version 02)
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenanceof the integrated servo drive system Lexium 32i ETH + BMi.
    prp.document.label.format pdf
    Size 10.1 MB
    Date 3/1/20
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenanceof the integrated servo drive system Lexium 32i ETH + BMi.
    prp.document.label.format pdf
    Size 9.8 MB
    Date 3/1/20
    prp.document.label.format pdf
    Size 10.3 MB
    Date 3/1/20
    prp.document.label.format pdf
    Size 10.2 MB
    Date 3/1/20
    prp.document.label.format pdf
    Size 10.3 MB
    Date 3/1/20
    prp.document.label.format pdf
    Size 10.3 MB
    Date 3/1/20
    prp.document.label.format pdf
    Size 10 MB
    Date 3/1/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 288.2 KB
    Date 8/21/17
    prp.document.label.format pdf
    Size 583.4 KB
    Date 1/31/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LXM32IETH : control unit LXM32i - PROFINET for Lexium 32i
    Description
    control unit LXM32i - PROFINET for Lexium 32i
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    control unit LXM32i - PROFINET for Lexium 32i
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 341.8 KB
    Date 10/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LXM32IETH : control unit LXM32i - PROFINET for Lexium 32i
    Description
    control unit LXM32i - PROFINET for Lexium 32i
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    control unit LXM32i - PROFINET for Lexium 32i
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 408.4 KB
    Date 10/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LXM32IETH : control unit LXM32i - PROFINET for Lexium 32i
    Description
    control unit LXM32i - PROFINET for Lexium 32i
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    control unit LXM32i - PROFINET for Lexium 32i
  • View more View less

    Software and Firmware

    Language
    • English3
    Firmware
    Format
    Size
    Date
    Add to My Documents
    LXM32iETH_Firmware (Version V01.02.05)
    Description
    Lexium 32i firmware for SoMove and Multiloader
    prp.document.label.format zip
    Size 975.1 KB
    Date 8/28/19
    Description
    Lexium 32i firmware for SoMove and Multiloader
    prp.document.label.format zip
    Size 661.5 KB
    Date 4/10/17
    EDS files
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 17 KB
    Date 5/2/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.