Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium 52 & Motors
Schneider Electric LXM52DU60C41000 Image

LXM52DU60C41000

Green premium brand logo
Schneider Electric LXM52DU60C41000 Image
LXM52DU60C41000
Green premium brand logo

LXM52 single drive 1,5A/6A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PacDrive 3
    product or component type
    Single drive
    component name
    LXM52
    product compatibility
    Servo motor SH3 (55 mm, 1 motor stacks)optimized in terms of torque and speed
    Servo motor SH3 (55 mm, 2 motor stacks)optimized in terms of torque and speed
    Servo motor SH3 (70 mm, 2 motor stacks)optimized in terms of high torque
    Servo motor MH3 (70 mm, 1 motor stacks)optimized in terms of torque and speed
    Complementary
    network number of phases
    3 phases
    [Us] rated supply voltage
    208...480 V
    supply frequency
    50...60 Hz - 5...5 %
    continuous output current
    1.5 A
    output current 3s peak
    6 A
    continuous power
    0.4 kW
    overvoltage category
    III
    electrical connection
    Terminal, clamping capacity: 0.75...5.3 mm², AWG 18...AWG 10 (CN1)
    Terminal, clamping capacity: 0.75...5.3 mm², AWG 18...AWG 10 (CN10)
    tightening torque
    CN1: 0.68 N.m
    CN10: 0.68 N.m
    number of inputs
    4 digital
    4 touch probe
    discrete input voltage
    24 V DC
    number of outputs
    2 digital
    discrete output voltage
    24 V DC
    contact bounce time
    > 1 ms for compliment of STO_A, compliment of STO_B
    physical interface
    SERCOS III
    net weight
    1.8 kg
    Environment
    standards
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    product certifications
    CE
    UL
    IP degree of protection
    IP20 conforming to EN/IEC 60721-3-3
    vibration resistance
    10 m/s² conforming to EN/IEC 60721-3-3
    shock resistance
    100 m/s² conforming to EN/IEC 60721-3-3
    pollution degree
    2
    environmental characteristic
    3K3 conforming to IEC 60721-3-3
    relative humidity
    5…95 %
    ambient air temperature for operation
    0…50 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English10
    • French5
    • German4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 2/3/17
    prp.document.label.format pdf
    Size 1.8 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 52, Hardware Guide (Version 05)
    Description
    This manual is supposed to help you use the capabilities of the LXM52 safely and properly.
    prp.document.label.format pdf
    Size 1.4 MB
    Date 4/1/18
    Description
    This manual is supposed to help you use the capabilities of the LXM52 safely and properly.
    prp.document.label.format pdf
    Size 2.1 MB
    Date 10/1/17
    prp.document.label.format pdf
    Size 2.2 MB
    Date 4/1/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 15.1 MB
    Date 11/22/12
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 705.6 KB
    Date 7/10/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LXM52DU60C41000 : LXM52 single drive 1,5A/6A
    Description
    LXM52 single drive 1,5A/6A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    LXM52 single drive 1,5A/6A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 171.4 KB
    Date 6/1/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 168.7 KB
    Date 5/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LXM52DU60C41000 : LXM52 single drive 1,5A/6A
    Description
    LXM52 single drive 1,5A/6A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    LXM52 single drive 1,5A/6A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 482.4 KB
    Date 5/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LXM52DU60C41000 : LXM52 single drive 1,5A/6A
    Description
    LXM52 single drive 1,5A/6A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    LXM52 single drive 1,5A/6A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.