Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium 62 & Motors
Schneider Electric LXM62DD27E21000 Image

LXM62DD27E21000

Green premium brand logo
Schneider Electric LXM62DD27E21000 Image
LXM62DD27E21000
Green premium brand logo

Lexium 62 Single Drive 27A Emb. Safety - accessory kit included

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PacDrive 3
    product or component type
    Single drive
    component name
    LXM62
    Complementary
    product compatibility
    Servo motor SHS
    Servo motor SH3 (100 mm, 3 motor stacks)optimized in terms of torque and speed
    Servo motor SH3 (100 mm, 4 motor stacks)optimized in terms of torque and speed
    Servo motor SH3 (140 mm, 1 motor stacks)optimized in terms of torque and speed
    Servo motor MH3 (100 mm, 2 motor stacks)optimized in terms of torque and speed
    [Us] rated supply voltage
    24 V DC
    continuous output current
    9 A at 4 kHz
    output current 3s peak
    27 A at 4 kHz
    continuous power
    4.3 kW
    overvoltage category
    III
    electrical connection
    Terminal, clamping capacity: 0.2...15 mm², AWG 24...AWG 16 (CN4)
    Terminal, clamping capacity: 0.5...16 mm², AWG 20...AWG 6 (CN5)
    Terminal, clamping capacity: 0.75...16 mm², AWG 18...AWG 6 (CN6)
    Terminal, clamping capacity: 0.2...6 mm², AWG 24...AWG 10 (CN7)
    tightening torque
    CN1: 2.5 N.m
    number of inputs
    2 digital
    2 touch probe
    discrete input voltage
    24 V DC
    number of outputs
    2 digital
    discrete output voltage
    24 V DC
    safety function
    STO (safe torque off)
    SS1 (safe stop 1)
    SS2 (safe stop 2)
    SOS (safe operating stop)
    SMS (safe maximum speed)
    SLS (safe limited speed)
    SDI (safe direction indication)
    physical interface
    SERCOS III
    net weight
    3 kg
    Environment
    standards
    CSA C22.2 No 14
    EN 61800-5-1
    IEC 61508
    IEC 62061
    EN 62061
    EN 61800-5-2
    EN/ISO 13849-2
    EN 61800-3
    UL 508C
    EN/ISO 13849-1
    product certifications
    CE
    UL
    CSA
    EAC
    TÜV
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    vibration resistance
    10 m/s² conforming to EN/IEC 60721-3-3
    shock resistance
    100 m/s² conforming to EN/IEC 60721-3-3
    pollution degree
    2 conforming to EN/IEC 61800-5-2
    environmental characteristic
    3K3 conforming to IEC 60721-3-3
    relative humidity
    5…85 %
    ambient air temperature for operation
    5…55 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages17
    • English14
    • Chinese3
    • French4
    • German5
    • Italian3
    • Kazakh3
    • Portuguese3
    • Russian3
    • Spanish3
    • Turkish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.3 MB
    Date 7/11/19
    prp.document.label.format pdf
    Size 4 MB
    Date 7/11/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 62, Hardware Guide (Version 01)
    Description
    This manual is to help you use the capabilities of the Lexium 62 Drive System safely and properly.
    prp.document.label.format pdf
    Size 6.9 MB
    Date 6/1/19
    Description
    This manual is to help you use the capabilities of the Lexium 62 Drive System safely and properly.
    Lexium 62, Hardware Guide (Version 06)
    Description
    This manual is supposed to help you use the capabilities of the LXM62 component safely and properly.
    prp.document.label.format pdf
    Size 2.9 MB
    Date 4/1/18
    Description
    This manual is supposed to help you use the capabilities of the LXM62 component safely and properly.
    prp.document.label.format pdf
    Size 6.9 MB
    Date 6/1/19
    prp.document.label.format pdf
    Size 5 MB
    Date 4/1/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 128.9 KB
    Date 3/11/16
    prp.document.label.format pdf
    Size 231.8 KB
    Date 11/19/13
    prp.document.label.format pdf
    Size 1.1 MB
    Date 3/8/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.3 MB
    Date 8/1/19
    prp.document.label.format pdf
    Size 11.6 MB
    Date 6/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LXM62DD27E21000 : Lexium 62 Single Drive 27A Emb. Safety - accessory kit included
    Description
    Lexium 62 Single Drive 27A Emb. Safety - accessory kit included
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Lexium 62 Single Drive 27A Emb. Safety - accessory kit included
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 258.5 KB
    Date 6/1/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 122.2 KB
    Date 11/1/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LXM62DD27E21000 : Lexium 62 Single Drive 27A Emb. Safety - accessory kit included
    Description
    Lexium 62 Single Drive 27A Emb. Safety - accessory kit included
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Lexium 62 Single Drive 27A Emb. Safety - accessory kit included
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 343.1 KB
    Date 11/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LXM62DD27E21000 : Lexium 62 Single Drive 27A Emb. Safety - accessory kit included
    Description
    Lexium 62 Single Drive 27A Emb. Safety - accessory kit included
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Lexium 62 Single Drive 27A Emb. Safety - accessory kit included
  • View more View less

    Software and Firmware

    Language
    • English2
    Software - Hotfix & Patch
    Format
    Size
    Date
    Add to My Documents
    FW322_package_TM5SAI4AFS (Version V3.22)
    Description
    FW322 package for TM5SAI4AFS: Firmware file and quick step guide to update device manually.
    prp.document.label.format zip
    Size 1.5 MB
    Date 7/30/18
    Description
    FW322 package for TM5SAI4AFS: Firmware file and quick step guide to update device manually.
    FW322_package_TM5STI4ATCFS (Version V3.22)
    Description
    FW322 package for TM5STI4ATCFS: Firmware file and quick guide to update device manually.
    prp.document.label.format zip
    Size 1.5 MB
    Date 7/30/18
    Description
    FW322 package for TM5STI4ATCFS: Firmware file and quick guide to update device manually.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.