Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium STS
Schneider Electric LXMSTS40F200000 Image

LXMSTS40F200000

Schneider Electric LXMSTS40F200000 Image
LXMSTS40F200000

STS40 - Floor - Ball screw 200 - User I/O cable

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PacDrive 3
    product or component type
    SCARA robot
    device short name
    STS40
    Complementary
    number of axis
    4
    operating position
    Rotational 360°
    operating travel
    0…800 mm horizontal
    0…200 mm vertical
    repeat accuracy
    +/- 0.01 mm
    permanent permissible load
    8 kg
    nominal speed
    2000 mm/s axis 3
    4.92 m/s axis 1
    4.92 m/s axis 2
    maximum actuation speed
    2220 mm/s axis 3
    6.91 m/s axis 1
    6.91 m/s axis 2
    angular speed
    450°/s nominal axis 1
    650°/s maximum axis 1
    600°/s nominal axis 2
    800°/s maximum axis 2
    1200°/s nominal axis 4
    1929°/s maximum axis 4
    net weight
    50 kg
    range compatibility
    Lexium 62 motor
    Environment
    environmental characteristic
    Normal environment
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.6 MB
    Date 11/13/19
    prp.document.label.format pdf
    Size 7.8 MB
    Date 11/13/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /