Welcome to the Schneider Electric corporate Website

Select your location

View all   PowerLogic ION6200
Schneider Electric M620BM0A00 Image

M620BM0A00

Schneider Electric M620BM0A00 Image
M620BM0A00

ION6200 - Powermeter INT/CPU base module

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    device short name
    ION620B
    product or component type
    Meter base
    Complementary
    power quality analysis
    harmonic distortion
    type of measurement
    Current
    Voltage
    Frequency
    Harmonic distorsion (I THD & U THD)
    [In] rated current
    10 A
    type of network
    3P
    3P + N
    power consumption in VA
    0.05 VA
    display type
    7 segments LED + decimal point
    sampling rate
    64 samples/cycle
    measurement current
    5…12000 mA
    measurement voltage
    60…400 V AC 50...60 Hz between phase and neutral
    103.5…690 V AC 50...60 Hz between phases
    frequency measurement range
    50…60 Hz
    number of inputs
    0
    measurement accuracy
    Current 0.3 %
    Voltage 0.3 %
    Power +/- 0.5 %
    Frequency +/- 0.1 %
    Power factor +/- 1 %
    Energy +/- 0.5 %
    provided equipment
    MegaWatt option
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to IEC 61000-4-2
    Immunity to radiated fields conforming to IEC 61000-4-3
    Immunity to fast transients conforming to IEC 61000-4-4
    Surge immunity test conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test conforming to IEC 61000-4-6
    Emission standard for industrial environments conforming to IEC 61000-4-2
    mounting mode
    Panel-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    relative humidity
    5…95 %
    pollution degree
    2
    ambient air temperature for operation
    -20…70 °C
    ambient air temperature for storage
    -40…85 °C
    standards
    CSA 1010-1
    EN 61010-1
    UL 3111-1
    width
    110 mm
    depth
    65 mm
    height
    110 mm
    net weight
    0.68 kg
  • View more View less

    Documents

    Language
    • English1
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format igs
    Size 80 MB
    Date 3/5/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /