Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PowerLogic ION7550 | ION7650
Schneider Electric M7650A0E0B5E0K0A Image
Discontinued

M7650A0E0B5E0K0A

Green premium brand logo
Schneider Electric M7650A0E0B5E0K0A Image
Discontinued
M7650A0E0B5E0K0A
Green premium brand logo

ION7650, wDispl, 5MB 1024s, 1A 240VAC/300VDC 50Hz - RS+T2+E - 16I+3R+4O+4AO

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    ION7650
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    harmonic distortion
    voltage sag and swell detection
    waveform capture
    compliance monitoring
    dip and swell, transient
    disturbance direction detection
    programmablity (logic and math functions)
    setpoint learning
    up to the 63rd harmonic
    device application
    Demand and power factor control
    Co-generation and IPP monitoring
    Load curtailment
    Energy pulsing and totalisation
    Tariff metering
    Equipment monitoring and control
    Instrument transformer correction
    type of measurement
    Current
    Voltage
    Frequency
    Apparent power total
    Power factor total
    Apparent power per phase
    Power factor per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    supply voltage
    110...300 V DC
    85...240 V AC 47...63 Hz
    network frequency
    50 Hz
    [In] rated current
    1 A
    type of network
    3P
    1P + N
    3P + N
    power consumption in VA
    20 VA
    maximum power consumption in VA
    45 VA
    display resolution
    320 x 240 pixels QVGA
    display type
    Backlit LCD
    sampling rate
    512 samples/cycle
    measurement current
    0…1 A
    input type
    Current 0.005...20 A (impedance 0.015 Ohm)
    measurement voltage
    100…600 V AC phase to phase
    57…347 V AC phase to neutral
    frequency measurement range
    42…69 Hz
    number of inputs
    16 digital 120 V DC
    measurement accuracy
    Current 0.1 % 1...5 A
    Voltage 0.1 % 57...288 V
    Energy 0.2 %
    accuracy class
    Class 0.2S energy conforming to IEC 62053-22
    number of outputs
    3 relay
    4 solid state
    4 analog
    communication port protocol
    ION
    Telnet
    IEC 61850
    DNP3
    Modbus
    TCP/IP
    communication port support
    RJ45: Ethernet
    RS485
    RJ11: modem
    SUB-D 9: RS232
    ST: fiber optic
    data recording
    Data logs
    Min/max of instantaneous values
    GPS synchronisation
    Event logs
    Sequence of event recording
    Time stamping
    Trending/forecasting
    transmission rate
    <= 19200 bauds
    300...115200 bauds
    300...57600 bauds
    memory capacity
    5 MB
    web services
    Web server
    tamperproof of settings
    Protected by access code
    compatibility code
    ION7650
    Environment
    electromagnetic compatibility
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Electrostatic discharge conforming to IEC 61000-4-2
    Susceptibility to electromagnetic fields conforming to IEC 61000-4-3
    1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5
    Conducted and radiated emissions B conforming to CISPR 22
    mounting mode
    Flush-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP30 back: conforming to IEC 60529
    IP50 front face: conforming to IEC 60529
    relative humidity
    5…95 %
    pollution degree
    2
    ambient air temperature for operation
    -20…70 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    0...2000 m
    standards
    IEC 61010-1
    width
    192 mm
    depth
    174 mm
    height
    192 mm
    net weight
    1.9 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ION7650, wDispl, 5MB 1024s, 1A 240VAC/300VDC 50Hz - RS+T2+E - 16I+3R+4O+4AO
    Description
    ION7650, wDispl, 5MB 1024s, 1A 240VAC/300VDC 50Hz - RS+T2+E - 16I+3R+4O+4AO
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    ION7650, wDispl, 5MB 1024s, 1A 240VAC/300VDC 50Hz - RS+T2+E - 16I+3R+4O+4AO
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ION7650, wDispl, 5MB 1024s, 1A 240VAC/300VDC 50Hz - RS+T2+E - 16I+3R+4O+4AO
    Description
    ION7650, wDispl, 5MB 1024s, 1A 240VAC/300VDC 50Hz - RS+T2+E - 16I+3R+4O+4AO
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    ION7650, wDispl, 5MB 1024s, 1A 240VAC/300VDC 50Hz - RS+T2+E - 16I+3R+4O+4AO
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ION7650, wDispl, 5MB 1024s, 1A 240VAC/300VDC 50Hz - RS+T2+E - 16I+3R+4O+4AO
    Description
    ION7650, wDispl, 5MB 1024s, 1A 240VAC/300VDC 50Hz - RS+T2+E - 16I+3R+4O+4AO
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    ION7650, wDispl, 5MB 1024s, 1A 240VAC/300VDC 50Hz - RS+T2+E - 16I+3R+4O+4AO
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /