Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ION8600
Schneider Electric M8600C1C0E5E0A0A Image
Discontinued

M8600C1C0E5E0A0A

Schneider Electric M8600C1C0E5E0A0A Image
Discontinued
M8600C1C0E5E0A0A

ION8600 power meter - 120...277 V - 50 Hz - 35S 2-element - 2 MB

Show more characteristics
Commercial status
Discontinued on 02 December 2013
End-of-service soon on 04 December 2023
M8600C1C0E5E0A0A has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    device short name
    ION8600C
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    harmonic distortion
    voltage sag and swell detection
    waveform capture
    compliance monitoring
    dip and swell, transient
    disturbance direction detection
    programmablity (logic and math functions)
    setpoint learning
    conforming to EN 50160 compliance report
    device application
    Demand and power factor control
    Tariff metering
    Instrument transformer correction
    Equipment monitoring and control
    Co-generation and IPP monitoring
    Load curtailment
    Energy pulsing and totalisation
    type of measurement
    Current
    Voltage
    Frequency
    Apparent power total
    Power factor total
    Apparent power per phase
    Power factor per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    supply voltage
    120...480 V AC 47...63 Hz
    network frequency
    50 Hz
    maximum power consumption in VA
    24 VA
    display type
    Backlit LCD
    form designation
    35S 2-element 3
    sampling rate
    256 samples/cycle
    measurement current
    0…5 A
    input type
    Current 0.05...20 A
    measurement voltage
    120…480 V AC
    frequency measurement range
    47…63 Hz
    measurement accuracy
    Current 0.1 %
    Voltage 0.1 %
    Power factor 0.5 %
    Frequency 0.01 Hz
    Power 0.2 %
    accuracy class
    Class 0.2S energy conforming to IEC 62053-23
    Class 0.2 energy conforming to ANSI C12.20
    Class 0.2S energy conforming to IEC 62053-22
    communication port protocol
    ION
    Telnet
    IEC 61850
    DNP3
    Modbus
    TCP/IP
    communication port support
    RJ45: Ethernet
    SUB-D 9: RS485/RS232
    Infrared
    data recording
    GPS synchronisation
    Trending/forecasting
    Sequence of event recording
    Time stamping
    Data logs
    Alarms
    Min/max of instantaneous values
    Event logs
    memory capacity
    2 MB
    compatibility code
    ION8600C
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to IEC 61000-4-2
    Conducted RF disturbances conforming to IEC 61000-4-6
    Immunity to impulse waves conforming to IEC 61000-4-12
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Susceptibility to electromagnetic fields conforming to IEC 61000-4-3
    1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5
    Conducted and radiated emissions B conforming to CISPR 22
    mounting mode
    Socket-mounted
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP65 front face:
    IP51 back:
    relative humidity
    0…90 %
    pollution degree
    2
    ambient air temperature for operation
    -40…85 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    0...2000 m
    standards
    IEC 61000-4-12
    CISPR 22
    IEC 6100-4-5
    IEC 6100-4-6
    IEC 6100-4-2
    IEC 6100-4-3
    IEC 6100-4-4
    width
    178 mm
    depth
    237 mm
    net weight
    7 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PLSED310020EN Vigilohm Catalog (Web) (Version 2.0)
    Description
    Vigilohm Catalog English Web Version
    prp.document.label.format pdf
    Size 9.8 MB
    Date 3/28/19
    Description
    Vigilohm Catalog English Web Version
    prp.document.label.format pdf
    Size 17.2 MB
    Date 12/12/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    2200 Series A-Base Adapter Dimensions (Version 1.0)
    Description
    2200 Series dimensions for ION8600 and ION8650 installations.
    prp.document.label.format pdf
    Size 21.5 KB
    Date 5/15/12
    Description
    2200 Series dimensions for ION8600 and ION8650 installations.
    2200 Series Mounting(A-Base Adapters) (Version 1.0)
    Description
    2200 Series mounting locations for ION8600 and ION8650 meters
    prp.document.label.format pdf
    Size 10.8 KB
    Date 5/15/12
    Description
    2200 Series mounting locations for ION8600 and ION8650 meters
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.