Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerLogic ION8650
Schneider Electric M8650A1C0E5A0B0A Image

M8650A1C0E5A0B0A

Schneider Electric M8650A1C0E5A0B0A Image
M8650A1C0E5A0B0A

ION8650 meter 128MB, 35S, 277VAC 50Hz, standard 3I+4O

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    device short name
    ION8650A
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    conforming to IEC 61000-4-15 flicker
    magnitude harmonic up to the 50th
    transient capture
    conforming to EN 50160: ed. 4 compliance report
    harmonic distortion
    voltage sag and swell detection
    waveform capture
    programmablity (logic and math functions)
    up to the 63rd harmonic
    conforming to IEC 61000-4-30: class A power quality measurement
    device application
    Co-generation and IPP monitoring
    Tariff metering
    Load curtailment
    Equipment monitoring and control
    Instrument transformer correction
    Demand and power factor control
    Energy pulsing and totalisation
    type of measurement
    Current
    Voltage
    Frequency
    Apparent power total
    Power factor total
    Apparent power per phase
    Power factor per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    supply voltage
    120...277 V AC 47...63 Hz
    120...480 V AC 47...63 Hz
    network frequency
    50 Hz
    [In] rated current
    5 A
    1 A
    2 A
    type of network
    3P
    3P + N
    1P + N
    power consumption in VA
    24 VA
    maximum power consumption in VA
    33 VA
    display type
    FSTN transflective LCD
    form designation
    35S 2-element 3
    sampling rate
    1024 samples/cycle
    measurement current
    0.001…24 A
    input type
    Current 0.01...20 A (impedance 0.05 Ohm)
    measurement voltage
    57…277 V AC phase to neutral
    100…480 V AC phase to phase
    number of inputs
    3 digital 0.001...100 mA 30 V DC
    measurement accuracy
    Current 0.1 %
    Voltage 0.1 %
    Power 0.1 %
    Power factor 0.1 %
    Frequency 0.001 Hz
    Energy 0.1 %
    accuracy class
    Class 0.2S energy conforming to IEC 62053-23
    Class 0.2 energy conforming to ANSI C12.20
    Class 0.2S energy conforming to IEC 62053-22
    number of outputs
    2 pulse
    4 form C relay output
    communication port protocol
    DNP3 at 300...115200 bauds
    ION at 300...115200 bauds
    Ansi C12.18 at <= 19200 bauds
    DLMS at 300...115200 bauds
    Modbus at 57600 bauds
    Modbus RTU, master/slave at 300...115200 bauds
    communication port support
    SUB-D 9: RS485/RS232
    Terminal block: RS485
    Infrared
    time synchronisation protocol
    IRIG-B
    GPS: Truetime/Datum
    data recording
    GPS synchronisation
    Harmonics logs
    Revenue logs
    Time stamping
    Historical logs
    Event logs
    Alarms
    Sag and swell logs
    Transient logs
    Data logs
    transmission rate
    300...115200 bauds
    <= 19200 bauds
    57600 bauds
    memory capacity
    128 MB
    web services
    Web server
    Robust security logs
    Port addressing user designed
    Alarm notification by e-mail
    Ethernet service
    Enable/disable serial ports
    Enable/disable Ethernet protocols
    SNMP-Traps and SYSLOG
    tamperproof of settings
    Protected by access code
    compatibility code
    ION8650A
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to IEC 61000-4-2
    Conducted RF disturbances conforming to IEC 61000-4-6
    Immunity to impulse waves conforming to IEC 61000-4-12
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Susceptibility to electromagnetic fields conforming to IEC 61000-4-3
    1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5
    Conducted and radiated emissions B conforming to CISPR 22
    mounting mode
    Socket-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP65 front face:
    IP51 back:
    relative humidity
    5…95 %
    pollution degree
    2
    ambient air temperature for operation
    -40…85 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    0...3000 m
    standards
    ANSI C12.1
    IEC 62052-11
    width
    178 mm
    depth
    237 mm
    height
    178 mm
    net weight
    7 kg
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Russian2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 722 KB
    Date 11/15/18
    prp.document.label.format pdf
    Size 683.5 KB
    Date 11/15/18
    prp.document.label.format pdf
    Size 659.6 KB
    Date 11/15/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 11/15/18
    prp.document.label.format pdf
    Size 262.8 KB
    Date 10/19/18
    prp.document.label.format pdf
    Size 659.6 KB
    Date 3/14/16
    prp.document.label.format pdf
    Size 1.5 MB
    Date 6/12/15
    prp.document.label.format pdf
    Size 102.4 KB
    Date 8/31/11
    prp.document.label.format pdf
    Size 691.2 KB
    Date 8/8/11
    ION8650 IEC 61850 Certificate (Version 1)
    Description
    ION8650 IEC 61850 Certificate Level A, issued by KEMA, June 10, 2011.
    prp.document.label.format pdf
    Size 1,009.4 KB
    Date 6/10/11
    Description
    ION8650 IEC 61850 Certificate Level A, issued by KEMA, June 10, 2011.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.