Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerLogic ION8650
Schneider Electric M8650A1C0H6C7C0A Image

M8650A1C0H6C7C0A

Schneider Electric M8650A1C0H6C7C0A Image
M8650A1C0H6C7C0A

ION8650 meter 128MB, 35S, 120VAC/160VDC 60Hz, Full comm 1I+5O

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    device short name
    ION8650A
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    conforming to IEC 61000-4-15 flicker
    magnitude harmonic up to the 50th
    transient capture
    conforming to EN 50160: ed. 4 compliance report
    harmonic distortion
    voltage sag and swell detection
    waveform capture
    programmablity (logic and math functions)
    up to the 63rd harmonic
    conforming to IEC 61000-4-30: class A power quality measurement
    device application
    Energy pulsing and totalisation
    Co-generation and IPP monitoring
    Demand and power factor control
    Tariff metering
    Equipment monitoring and control
    Load curtailment
    Instrument transformer correction
    type of measurement
    Current
    Voltage
    Frequency
    Apparent power total
    Power factor total
    Apparent power per phase
    Power factor per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    supply voltage
    120...480 V AC 47...63 Hz
    65...120 V AC 47...63 Hz
    80...160 V DC
    network frequency
    60 Hz
    outlet standard
    American
    [In] rated current
    5 A
    1 A
    2 A
    type of network
    3P
    3P + N
    1P + N
    power consumption in VA
    24 VA
    maximum power consumption in VA
    33 VA
    display type
    FSTN transflective LCD
    form designation
    35S 2-element 3
    sampling rate
    1024 samples/cycle
    measurement current
    0.001…24 A
    input type
    Current 0.01...20 A (impedance 0.05 Ohm)
    measurement voltage
    57…277 V AC phase to neutral
    100…480 V AC phase to phase
    number of inputs
    1 digital 0.001...100 mA 30 V DC
    measurement accuracy
    Current 0.1 %
    Voltage 0.1 %
    Power 0.1 %
    Power factor 0.1 %
    Frequency 0.001 Hz
    Energy 0.1 %
    accuracy class
    Class 0.2S energy conforming to IEC 62053-23
    Class 0.2 energy conforming to ANSI C12.20
    Class 0.2S energy conforming to IEC 62053-22
    number of outputs
    2 pulse
    4 form C relay output
    1 form A triac output
    communication port protocol
    DNP3 at 300...115200 bauds
    ION at 300...115200 bauds
    Ansi C12.18 at <= 19200 bauds
    IEC 61850 ed. 2 at 10/100 Mbit/s
    TCP/IP at 10/100 Mbit/s
    DLMS at 300...115200 bauds
    Modbus at 57600 bauds
    TCP/IP at 300...57600 bauds
    DNP3 at 10/100 Mbit/s
    ION at 10/100 Mbit/s
    Modbus RTU, master/slave at 300...115200 bauds
    Modbus TCP, master/slave at 10/100 Mbit/s
    ModemGate
    EtherGate
    communication port support
    RJ45: Ethernet
    SUB-D 9: RS485/RS232
    Terminal block: RS485
    Infrared
    RJ11: modem
    time synchronisation protocol
    IRIG-B
    GPS: Truetime/Datum
    data recording
    GPS synchronisation
    Time stamping
    Historical logs
    Transient logs
    Harmonics logs
    Event logs
    Revenue logs
    Data logs
    Sag and swell logs
    Alarms
    transmission rate
    10/100 Mbit/s
    300...57600 bauds
    <= 19200 bauds
    300...115200 bauds
    57600 bauds
    memory capacity
    128 MB
    web services
    Port addressing user designed
    Robust security logs
    Alarm notification by e-mail
    Web server
    Ethernet service
    Enable/disable serial ports
    SNMP-Traps and SYSLOG
    Enable/disable Ethernet protocols
    tamperproof of settings
    Protected by access code
    compatibility code
    ION8650A
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to IEC 61000-4-2
    Conducted RF disturbances conforming to IEC 61000-4-6
    Immunity to impulse waves conforming to IEC 61000-4-12
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Susceptibility to electromagnetic fields conforming to IEC 61000-4-3
    1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5
    Conducted and radiated emissions B conforming to CISPR 22
    mounting mode
    Socket-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP65 front face:
    IP51 back:
    relative humidity
    5…95 %
    pollution degree
    2
    ambient air temperature for operation
    -40…85 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    0...3000 m
    standards
    ANSI C12.1
    IEC 62052-11
    width
    178 mm
    depth
    237 mm
    height
    178 mm
    net weight
    7 kg
  • View more View less

    Documents

    Language
    • All Languages24
    • English23
    • Chinese1
    • French1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    ION Reference (Version 11)
    Description
    Overview of ION architecture and details of all ION modules
    prp.document.label.format pdf
    Size 9.6 MB
    Date 1/1/20
    Description
    Overview of ION architecture and details of all ION modules
    IEC 61000-4-30 compliance and ION meters (Version 13)
    Description
    This technical note outlines the compliance of applicable PowerLogic meters with the International Electrotechnical Commission’s IEC 61000-4-30 (or “4-30”) standard, and is intended for personnelwith knowledge of power quality and power quality standards.
    prp.document.label.format pdf
    Size 112.4 KB
    Date 9/1/19
    Description
    This technical note outlines the compliance of applicable PowerLogic meters with the International Electrotechnical Commission’s IEC 61000-4-30 (or “4-30”) standard, and is intended for personnelwith knowledge of power quality and power quality standards.
    DLMS/COSEM and ION technology (Version 04)
    Description
    This protocol document provides setup instructions for using DLMS/COSEM withPowerLogic ION8650 (firmware v406 and later), ION7400 (firmware v1.4.1 andlater) and ION8800 (firmware v350 and later) meters.
    prp.document.label.format pdf
    Size 147.4 KB
    Date 7/1/19
    Description
    This protocol document provides setup instructions for using DLMS/COSEM withPowerLogic ION8650 (firmware v406 and later), ION7400 (firmware v1.4.1 andlater) and ION8800 (firmware v350 and later) meters.
    What’s new in PowerLogic ION8650 firmware V4.31.1 (Version 00)
    Description
    This document outlines the new and updated features in firmware version V4.31.1 for the PowerLogic ION8650 meters.
    prp.document.label.format pdf
    Size 94.5 KB
    Date 4/3/19
    Description
    This document outlines the new and updated features in firmware version V4.31.1 for the PowerLogic ION8650 meters.
    PowerLogic ION8650 Manuel d’utilisation (Version 03)
    Description
    PowerLogic ION8650 Manuel d’utilisation
    prp.document.label.format pdf
    Size 3.6 MB
    Date 12/19/18
    Description
    PowerLogic ION8650 Manuel d’utilisation
    PowerLogic ION8650 user manual (Version 03)
    Description
    This document explains how to configure and operate ION8650 meters.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 12/19/18
    Description
    This document explains how to configure and operate ION8650 meters.
    prp.document.label.format chm
    Size 18 MB
    Date 10/16/18
    PowerLogic ION8650 cellular modem option (Version 01)
    Description
    This document describes the cell modem option for the PowerLogic™ ION8650 energy and power quality meter.
    prp.document.label.format pdf
    Size 257 KB
    Date 6/21/18
    Description
    This document describes the cell modem option for the PowerLogic™ ION8650 energy and power quality meter.
    What's new in PowerLogic ION8650 firmware v430 (Version 00)
    Description
    This document outlines the new and updated features in firmware version 430 (V4.30.0) for the PowerLogic™ ION8650 meters.
    prp.document.label.format pdf
    Size 100.7 KB
    Date 6/21/18
    Description
    This document outlines the new and updated features in firmware version 430 (V4.30.0) for the PowerLogic™ ION8650 meters.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 722 KB
    Date 11/15/18
    prp.document.label.format pdf
    Size 683.5 KB
    Date 11/15/18
    prp.document.label.format pdf
    Size 659.6 KB
    Date 11/15/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 11/15/18
    prp.document.label.format pdf
    Size 262.8 KB
    Date 10/19/18
    prp.document.label.format pdf
    Size 659.6 KB
    Date 3/14/16
    prp.document.label.format pdf
    Size 1.5 MB
    Date 6/12/15
    prp.document.label.format pdf
    Size 102.4 KB
    Date 8/31/11
    prp.document.label.format pdf
    Size 691.2 KB
    Date 8/8/11
    ION8650 IEC 61850 Certificate (Version 1)
    Description
    ION8650 IEC 61850 Certificate Level A, issued by KEMA, June 10, 2011.
    prp.document.label.format pdf
    Size 1,009.4 KB
    Date 6/10/11
    Description
    ION8650 IEC 61850 Certificate Level A, issued by KEMA, June 10, 2011.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    PowerLogic ION8650 socket meter installation guide - EN-FR-ES (Version 02)
    Description
    Installation guide for PowerLogic ION8650 energy and power quality socket meter describes mounting, wiring, connecting and verifying operation of the meter.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 12/19/18
    Description
    Installation guide for PowerLogic ION8650 energy and power quality socket meter describes mounting, wiring, connecting and verifying operation of the meter.
    Outage notifications on the PowerLogic ION8650 - EN (Version 00)
    Description
    This document describes how to configure the Ethernet outage notification option on your meter.
    prp.document.label.format pdf
    Size 433.5 KB
    Date 12/18/18
    Description
    This document describes how to configure the Ethernet outage notification option on your meter.
    prp.document.label.format pdf
    Size 1.7 MB
    Date 12/19/18
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    ION Setup Release Notes (Version v3.2.20218.01)
    Description
    Release Notes for the latest release of ION Setup.Find the latest release here:https://download.schneider-electric.com/files?p_Doc_Ref=ION_Setup_Latest_Release
    prp.document.label.format pdf
    Size 156.2 KB
    Date 8/1/20
    Description
    Release Notes for the latest release of ION Setup.Find the latest release here:https://download.schneider-electric.com/files?p_Doc_Ref=ION_Setup_Latest_Release
    prp.document.label.format pdf
    Size 468.1 KB
    Date 11/15/17
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Release
    Format
    Size
    Date
    Add to My Documents
    ION Setup Latest Release (Version v3.2.20218.01)
    Description
    PowerLogic ION Setup software is a free, user-friendly configuration tool that provides an intuitive environment for setting up and verifying settings on PowerLogic meters and other devices. Please find the latest ION Setup Release Notes here: https://download.schneider-electric.com/files?p_Doc_Ref=ION_Setup_relnotesPlease find the latest ION Setup release below. Release date: Aug 1, ‎2020SHA256: F7FC23AA75D235BE7ED6D1C0F0455C766F23C714EA4C0F39E07E029F827F9143-----------------------------------------------------------------------------------------------------------For older versions of ION Setup, and related items, such as meter simulators, the link can be found via the latest ION Setup application: Navigate to Help->ION Setup on Box.
    prp.document.label.format exe
    Size 15.1 MB
    Date 8/1/20
    Description
    PowerLogic ION Setup software is a free, user-friendly configuration tool that provides an intuitive environment for setting up and verifying settings on PowerLogic meters and other devices. Please find the latest ION Setup Release Notes here: https://download.schneider-electric.com/files?p_Doc_Ref=ION_Setup_relnotesPlease find the latest ION Setup release below. Release date: Aug 1, ‎2020SHA256: F7FC23AA75D235BE7ED6D1C0F0455C766F23C714EA4C0F39E07E029F827F9143-----------------------------------------------------------------------------------------------------------For older versions of ION Setup, and related items, such as meter simulators, the link can be found via the latest ION Setup application: Navigate to Help->ION Setup on Box.
    Firmware
    Format
    Size
    Date
    Add to My Documents
    ION8650_V004.031.002 (Version v4.31.2)
    Files in document
    upg
    3.5 MB
    upg
    3.5 MB
    upg
    3.5 MB
    Description
    ION8650 v4.31.2 is a follow-up release to v4.31.1 which brings some non-customer facing improvements. Firmware file checksums (SHA256): 004.031.002_8650A.upg: bed35ee1760fe3a159a58377e917aa51eca