Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multi9
Schneider Electric M9F10102 Image

M9F10102

Green premium brand logo
Schneider Electric M9F10102 Image
M9F10102
Green premium brand logo

Multi 9 - C60N - MCB - 1P - 2 A - B Curve - 240 V - 10 kA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60N
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    2 A at 50 °C conforming to EN/IEC 60947-2
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    15 kA Icu at <= 72 V DC conforming to EN/IEC 60947-2
    10 kA Icu at 240 V AC 50/60 Hz between phase and neutral conforming to EN/IEC 60947-2
    3 kA Icu at 415 V AC 50/60 Hz between phase and neutral conforming to EN/IEC 60947-2
    utilisation category
    Category A conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    standards
    EN/IEC 60947-2
    product certifications
    EAC
    CCC
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    240 V AC 50/60 Hz between phase and neutral
    415 V AC 50/60 Hz between phase and neutral
    <= 72 V DC
    magnetic tripping limit
    4 x In +/- 20 % AC
    5.7 x In +/- 20 % DC
    [Ics] rated service breaking capacity
    7.5 kA 75 % conforming to EN/IEC 60947-2 - 240 V AC 50/60 Hz
    2.25 kA 75 % conforming to EN/IEC 60947-2 - 415 V AC 50/60 Hz
    15 kA 100 % conforming to EN/IEC 60947-2 - <= 72 V DC
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    72 mm
    net weight
    0.12 kg
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal (top or bottom)1…25 mm² - rigid
    Tunnel type terminal (top or bottom)1…25 mm² - flexible
    Tunnel type terminal (top or bottom)1…25 mm² - flexible with ferrule
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Separate block
    Environment
    heat dissipation
    2.6 W at 240 V - 2 A
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…80 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    108 g
    Package 1 Height
    1.8 cm
    Package 1 width
    7.5 cm
    Package 1 Length
    8.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    12
    Package 2 Weight
    1.36 kg
    Package 2 Height
    9 cm
    Package 2 width
    8 cm
    Package 2 Length
    23 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    144
    Package 3 Weight
    16.807 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Multi9 - Catalogue 2020 - Multistandard protection for OEM (Version 2.5)
    Description
    Selection of IEC, UL and other standards Multi 9 products: circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    prp.document.label.format pdf
    Size 14.7 MB
    Date 3/11/20
    Description
    Selection of IEC, UL and other standards Multi 9 products: circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.4 MB
    Date 1/15/13
    Files in document
    prp.document.label.format zip
    Size 862.5 KB
    Date 1/15/13
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 9/6/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    M9F10102 : Multi 9 - C60N - MCB - 1P - 2 A - B Curve - 240 V - 10 kA
    Description
    Multi 9 - C60N - MCB - 1P - 2 A - B Curve - 240 V - 10 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Multi 9 - C60N - MCB - 1P - 2 A - B Curve - 240 V - 10 kA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    M9F10102 : Multi 9 - C60N - MCB - 1P - 2 A - B Curve - 240 V - 10 kA
    Description
    Multi 9 - C60N - MCB - 1P - 2 A - B Curve - 240 V - 10 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Multi 9 - C60N - MCB - 1P - 2 A - B Curve - 240 V - 10 kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    M9F10102 : Multi 9 - C60N - MCB - 1P - 2 A - B Curve - 240 V - 10 kA
    Description
    Multi 9 - C60N - MCB - 1P - 2 A - B Curve - 240 V - 10 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Multi 9 - C60N - MCB - 1P - 2 A - B Curve - 240 V - 10 kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.