Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multi9
Schneider Electric M9F53335 Image

M9F53335

Green premium brand logo
Schneider Electric M9F53335 Image
M9F53335
Green premium brand logo

Multi 9 - C60BPR - MCB - 3P - 35 A - D Curve - 480Y/277 V - 10 kA - UL 489

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60BPR
    device application
    Distribution
    poles description
    3P
    number of protected poles
    3
    [In] rated current
    35 A at 25 °C conforming to EN/IEC 60947-2
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    6 kA Icu at 440 V AC conforming to EN/IEC 60947-2
    10 kA Icu at 415 V AC conforming to EN/IEC 60947-2
    20 kA Icu at 240 V AC conforming to EN/IEC 60947-2
    6 kA Icu at 440 V AC conforming to GB 14048.2
    10 kA Icu at 415 V AC conforming to GB 14048.2
    20 kA Icu at 240 V AC conforming to GB 14048.2
    14 kA AIR at 240 V AC conforming to UL 489
    10 kA AIR at 480Y/277 V AC conforming to UL 489
    14 kA AIR at 240 V AC conforming to CSA C22.2 No 5
    10 kA AIR at 480Y/277 V AC conforming to CSA C22.2 No 5
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    standards
    EN/IEC 60947-2
    GB 14048.2
    UL 489
    CSA C22.2 No 5
    product certifications
    IEC
    CCC
    CSA
    UL
    Complementary
    [Ue] rated operational voltage
    240 V AC 50/60 Hz
    415 V AC 50/60 Hz
    440 V AC 50/60 Hz
    magnetic tripping limit
    12 x In +/- 20 % AC
    [Ics] rated service breaking capacity
    4.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC
    7.5 kA 75 % conforming to EN/IEC 60947-2 - 415 V AC
    15 kA 75 % conforming to EN/IEC 60947-2 - 240 V AC
    4.5 kA 75 % conforming to GB 14048.2 - 440 V AC
    7.5 kA 75 % conforming to GB 14048.2 - 415 V AC
    15 kA 75 % conforming to GB 14048.2 - 240 V AC
    [Ui] rated insulation voltage
    500 V AC conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    6
    height
    127 mm
    width
    54 mm
    depth
    72 mm
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Ring terminal (top or bottom)
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Without
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…80 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    451 g
    Package 1 Height
    5.4 cm
    Package 1 width
    7.5 cm
    Package 1 Length
    12.7 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    4
    Package 2 Weight
    1.879 kg
    Package 2 Height
    22 cm
    Package 2 width
    8 cm
    Package 2 Length
    13 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    32
    Package 3 Weight
    15.519 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Multi9 - Catalogue 2020 - Multistandard protection for OEM (Version 2.5)
    Description
    Selection of IEC, UL and other standards Multi 9 products: circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    prp.document.label.format pdf
    Size 14.7 MB
    Date 3/11/20
    Description
    Selection of IEC, UL and other standards Multi 9 products: circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    CAD
    Format
    Size
    Date
    Add to My Documents
    C60BPR UL489 3P (Version 1.0)
    Files in document
    prp.document.label.format zip
    Size 2.4 MB
    Date 6/1/16
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/18/18
    prp.document.label.format pdf
    Size 1.7 MB
    Date 3/15/18
    prp.document.label.format pdf
    Size 61.4 KB
    Date 4/26/17
    prp.document.label.format pdf
    Size 174.8 KB
    Date 3/30/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    M9F53335 : M9F53335_ROHS_CHINA_DECLARATION
    Description
    M9F53335_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    M9F53335_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    M9F53335 : M9F53335_ROHS_DECLARATION
    Description
    M9F53335_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    M9F53335_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    M9F53335 : M9F53335_REACH_DECLARATION
    Description
    M9F53335_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    M9F53335_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.