Welcome to the Schneider Electric corporate Website

Select your location

View all   EM4000 series
Schneider Electric METSECT80200 Image
Discontinued

METSECT80200

Schneider Electric METSECT80200 Image
Discontinued
METSECT80200

CT, solid core, 200A / 80mA secondary, for EM4000 series multi-circuit meter

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product name
    CT
    product or component type
    Current transformer
    secondary current
    80 mA
    [In] rated current
    200 A
    Complementary
    current transformer type
    Standard for cable
    current transformer ratio
    200 A/80 mA
    [Ui] rated insulation voltage
    600 V
    diameter
    19.4 mm inner:
    47.8 mm outer:
    net weight
    1.36 kg
    [Uimp] rated impulse withstand voltage
    10 kV
    Environment
    product certifications
    CE
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 12.3 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 248.2 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 560.8 KB
    Date 11/30/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /