Welcome to the Schneider Electric corporate Website

Select your location

View all   EM4000 series
Schneider Electric METSECT80600 Image

METSECT80600

Schneider Electric METSECT80600 Image
METSECT80600

CT, solid core, 600A / 80mA secondary, for EM4000 series multi-circuit meter

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    product name
    CT
    product or component type
    Current transformer
    secondary current
    80 mA
    [In] rated current
    600 A
    Complementary
    current transformer type
    Standard for cable
    current transformer ratio
    600 A/80 mA
    [Ui] rated insulation voltage
    600 V
    depth
    11.5 mm
    diameter
    32.5 mm inner:
    57.3 mm outer:
    net weight
    1.36 kg
    [Uimp] rated impulse withstand voltage
    10 kV
    Environment
    product certifications
    CE
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 12.3 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSECT80600 : CT, solid core, 600A / 80mA secondary, for EM4000 series multi-circuit meter
    Description
    CT, solid core, 600A / 80mA secondary, for EM4000 series multi-circuit meter
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    CT, solid core, 600A / 80mA secondary, for EM4000 series multi-circuit meter
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 560.8 KB
    Date 11/30/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /