Welcome to the Schneider Electric corporate Website

Select your location

View all   PowerLogic EM4200 series Enercept
Schneider Electric METSEEM4235 Image

METSEEM4235

Schneider Electric METSEEM4235 Image
METSEEM4235

Enercept Meter, class 0.2S, Modbus/BACnet RS-485, user choice, IEC wire code

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    product name
    PowerLogic EM4200
    device short name
    Enercept
    product or component type
    Energy meter
    type of cable
    IEC cable
    device application
    Power monitoring
    Complementary
    metering type
    Power factor
    Active power P, P1, P2, P3
    Voltage U21, U32, U13, V1, V2, V3
    Average current Iavg
    Active, reactive, apparent energy (signed, four quadrant)
    Apparent power S, S1, S2, S3
    Peak demand power PM, QM, SM
    Reactive power Q, Q1, Q2, Q3
    Demand power P, Q, S
    Frequency
    accuracy class
    Class 0.2 conforming to ANSI C12.20
    Class 1S conforming to IEC 62053-24
    measurement current
    50…5000 A
    measurement voltage
    90 V AC 45...65 Hz minimum per phase
    480 V AC 45...65 Hz between phases
    300 V AC 45...65 Hz between phase and neutral
    frequency measurement range
    45…65 Hz
    network frequency
    50 Hz
    60 Hz
    display type
    Without display
    control type
    ADDRESS, range: 1…99 with rotary switch(es)
    CT AMPS, range: 5…5000 with rotary switch(es)
    local signalling
    Status: LED (green and red)
    Line fault: 3 LED (green, orange and red)
    Dial pointer indication: LED (yellow)
    RX/TX: 2 LED (green, orange and red)
    Signal
    Current 0.333 V (impedance 33 kOhm)
    Voltage (impedance 2.5 MOhm)single phase
    Voltage (impedance 5 MOhm)phase to phase
    number of inputs
    0
    number of outputs
    0
    communication port protocol
    Modbus RTU at 9600 bauds...115200 bauds (automatic detection)
    BACnet MS/TP at 9600 bauds...115200 bauds (automatic detection)
    communication of data
    Net energy
    Total energy
    Demand intervals
    Fixed or rolling block
    provided equipment
    Bracket for support
    Hook
    connections - terminals
    Input/output: plug-in connector (bottom) 0.2…1.5 mm² cable(s)
    Current transformer: plug-in connector (bottom) 0.2…1.5 mm² cable(s)
    Communication: plug-in connector (bottom) 0.2…1.5 mm² cable(s)
    wire stripping length
    6 mm
    mounting mode
    By screws
    By hook
    Clip-on
    mounting support
    Enclosure
    DIN rail
    standards
    EN 61010-1
    UL 61010-1
    CAN/CSA C22.2 No. 1010.1-92
    product certifications
    CE conforming to EN 61010-1
    CULus conforming to UL 61010-1
    BTL
    IEC
    width
    46.63 mm
    depth
    35.81 mm
    height
    152.36 mm
    net weight
    4 kg
    Environment
    measurement category
    Category III 277 V
    Category III 300 V
    electromagnetic compatibility
    Conducted and radiated emissions conforming to FCC part 15 class A
    Conducted and radiated emissions conforming to EN 61000-6-4
    Conducted and radiated emissions conforming to EN 61326 + A1
    Immunity to conducted disturbances conforming to EN 61000-6-2
    Immunity to conducted disturbances conforming to EN 61326-1
    Immunity to radiated fields conforming to EN 61000-6-2
    Immunity to radiated fields conforming to EN 61326-1
    IP degree of protection
    IP20 conforming to IEC 60529
    relative humidity
    0…95 %
    pollution degree
    2
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    < 3000 m
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    EM4200_CAD (Version 1.0)
    Files in document
    igs
    32.2 MB
    pdf
    123.3 KB
    dxf
    2.6 MB
    prp.document.label.format zip
    Size 34.9 MB
    Date 12/21/15
    Files in document
    igs
    32.2 MB
    pdf
    123.3 KB
    dxf
    2.6 MB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM4235 : METSEEM4235_ROHS_CHINA_DECLARATION
    Description
    METSEEM4235_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    METSEEM4235_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM4235 : METSEEM4235_ROHS_DECLARATION
    Description
    METSEEM4235_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    METSEEM4235_ROHS_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 457.9 KB
    Date 4/27/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /