Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EM4000 series
Schneider Electric METSEEM483316 Image

METSEEM483316

Schneider Electric METSEEM483316 Image
METSEEM483316

EM4800 multi-circuit energy meter - 24 x 333 mV inputs, 120 V - 60 Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    product or component type
    Multi-circuit energy meter
    product name
    PowerLogic EM4800
    device short name
    EM4800
    power monitoring
    Basic instrumentation
    energy management
    Sub billing and cost allocation
    Billing analysis
    device application
    Sub billing
    type of measurement
    Current per phase, rms
    Voltage per phase, rms
    Negative reactive energy
    Apparent energy
    Pulse count
    Positive active energy
    Positive reactive energy
    Negative active energy
    [Us] rated supply voltage
    120 V AC 60 Hz
    network frequency
    60 Hz
    Complementary
    display type
    Backlit LCD
    messages display capacity
    2 lines of 16 characters
    current transformer input
    Solid core CT 0.333 V24 x single pole
    Solid core CT 0.333 V12 x single phase
    Solid core CT 0.333 V8 x three phase
    Split core CT 0.333 V24 x single pole
    Split core CT 0.333 V12 x single phase
    Split core CT 0.333 V8 x three phase
    measurement voltage
    80…480 V
    480…999000 V with external VT
    measurement accuracy
    +/- 0.5 % of the measuring range
    number of inputs
    2 pulse
    communication port protocol
    BACnet IP
    FTP
    HTTP
    Modbus TCP/IP
    SNTP
    communication port support
    RJ45: Ethernet
    RJ11: modem
    SUB-D 9: RS232
    communication of data
    Voltage
    Negative reactive energy
    Negative active energy
    Positive reactive energy
    Positive active energy
    Apparent energy
    Environment
    mounting mode
    Wall mount
    device mounting
    Wall mounted
    type of installation
    Enclosed outdoor
    Indoor installation
    relative humidity
    90 % at 40 °C
    pollution degree
    2
    ambient air temperature for operation
    -40…70 °C
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 3000 m
    standards
    IEC 61010-1
    CSA C22.2 No 61010-1
    EN 55022
    ANSI/TIA-568-A
    FCC part 15 class B
    ICES-003
    IEC 61000-4-5
    product certifications
    UL
    width
    33.5 cm
    depth
    5.5 cm
    height
    30.5 cm
    net weight
    4 kg
    Packing Units
    Package 1 Weight
    7.257 kg
    Package 1 Height
    228.600 mm
    Package 1 width
    431.800 mm
    Package 1 Length
    431.800 mm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 14.7 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    PLSED310020EN Vigilohm Catalog (Web) (Version 2.0)
    Description
    Vigilohm Catalog English Web Version
    prp.document.label.format pdf
    Size 9.8 MB
    Date 3/28/19
    Description
    Vigilohm Catalog English Web Version
    prp.document.label.format pdf
    Size 17.2 MB
    Date 12/12/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM483316 : METSEEM483316_ROHS_CHINA_DECLARATION
    Description
    METSEEM483316_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    METSEEM483316_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM483316 : METSEEM483316_ROHS_DECLARATION
    Description
    METSEEM483316_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    METSEEM483316_ROHS_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 248.2 KB
    Date 11/30/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.