Welcome to the Schneider Electric corporate Website

Select your location

View all   EM4900 series
Schneider Electric METSEEM4904E Image

METSEEM4904E

Schneider Electric METSEEM4904E Image
METSEEM4904E

PowerLogic EM4900 Multi-Circuit Meter – 04x3P circuits - Ethernet and Serial

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    product or component type
    Multi-circuit energy meter
    product name
    PowerLogic EM4900E
    device short name
    EM4904
    power monitoring
    Basic instrumentation
    energy management
    Sub billing and cost allocation
    Billing analysis
    device application
    Sub billing
    type of measurement
    Current per phase, rms
    Current average
    Phase angle
    Active power total
    Active power per phase
    Apparent power total
    Apparent power per phase
    Power factor average
    Power factor per phase
    Active energy
    metering type
    Demand power P
    Demand current I1, I2, I3, peak demand current IM1, IM2, IM3
    [Us] rated supply voltage
    100...277 V AC 50/60 Hz
    network frequency
    60 Hz
    50 Hz
    Complementary
    sampling rate
    256 samples/cycle
    current transformer input
    Solid core CT 0.333 V12 x single pole
    Solid core CT 0.333 V6 x single phase
    Solid core CT 0.333 V4 x three phase
    Split core CT 0.333 V12 x single pole
    Split core CT 0.333 V6 x single phase
    Split core CT 0.333 V4 x three phase
    measurement voltage
    150…480 V AC 50/60 Hz between phases
    90…277 V AC 50/60 Hz between phase and neutral
    measurement accuracy
    Power +/- 0.5 % of the measuring range
    Energy +/- 0.5 % of the measuring range
    Current +/- 0.5 % of the measuring range
    Voltage +/- 0.5 % of the measuring range
    communication port protocol
    Modbus RTU at 9600, 19200, 38400 bps even/odd or none - 2 wires
    Modbus TCP at 9600, 19200, 38400 bps even/odd or none - 2 wires
    SNMP
    BACnet IP at 10, 100 Mbits
    BACnet MS/TP
    communication port support
    Spring connector: RS485
    RJ45
    data update rate
    2 s (Modbus)
    14 s (BACnet)
    20 s (SNMP)
    data recording
    Maximum of demand active power
    Maximum of instantaneous current
    Maximum of demand current
    communication of data
    High-high current alarm
    Under voltage alarm
    High current alarm
    Low current alarm
    Total energy
    Over voltage alarm
    Low-low current alarm
    web services
    Web server
    communication service
    Updating firmware
    Environment
    mounting mode
    Wall mount
    installation category
    III
    pollution degree
    2
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…70 °C
    standards
    UL 508
    IEC 61010
    width
    253 mm
    depth
    307 mm
    height
    70 mm
    net weight
    1.5 kg
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM4904E : PowerLogic EM4900 Multi-Circuit Meter – 04x3P circuits - Ethernet and Serial
    Description
    PowerLogic EM4900 Multi-Circuit Meter – 04x3P circuits - Ethernet and Serial
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    PowerLogic EM4900 Multi-Circuit Meter – 04x3P circuits - Ethernet and Serial
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM4904E : PowerLogic EM4900 Multi-Circuit Meter – 04x3P circuits - Ethernet and Serial
    Description
    PowerLogic EM4900 Multi-Circuit Meter – 04x3P circuits - Ethernet and Serial
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    PowerLogic EM4900 Multi-Circuit Meter – 04x3P circuits - Ethernet and Serial
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    EM4900 Multi-Circuit Meter Technical Datasheet - Web Version (Version 1.1)
    Description
    EM4900 Multi-Circuit Meter Technical Datasheet - Web Version
    prp.document.label.format pdf
    Size 544.2 KB
    Date 12/19/17
    Description
    EM4900 Multi-Circuit Meter Technical Datasheet - Web Version
    EM4900 Multi-Circuit Meter Technical Datasheet - US Web Version (Version 1.0)
    Description
    EM4900 Multi-Circuit Meter Technical Datasheet - US Web Version with metric and Imperial measurements
    prp.document.label.format pdf
    Size 603.2 KB
    Date 8/17/17
    Description
    EM4900 Multi-Circuit Meter Technical Datasheet - US Web Version with metric and Imperial measurements
  • View more View less

    Software and Firmware

    Language
    • English1
    Firmware
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format fw
    Size 486 KB
    Date 2/23/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /