Welcome to the Schneider Electric corporate Website

Select your location

View all   EM4900 series
Schneider Electric METSEEM4928A Image

METSEEM4928A

Schneider Electric METSEEM4928A Image
METSEEM4928A

PowerLogic EM4900 Multi-Circuit Meter – 28x3P circuits - Modbus RTU only

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product or component type
    Multi-circuit energy meter
    product name
    PowerLogic EM4900
    device short name
    EM4928
    power monitoring
    Basic instrumentation
    energy management
    Billing analysis
    Sub billing and cost allocation
    device application
    Sub billing
    type of measurement
    Current per phase, rms
    Current average
    Phase angle
    Active power total
    Active power per phase
    Apparent power total
    Apparent power per phase
    Power factor average
    Power factor per phase
    Active energy
    metering type
    Demand power P
    Demand current I1, I2, I3, peak demand current IM1, IM2, IM3
    [Us] rated supply voltage
    100...277 V AC 50/60 Hz
    network frequency
    60 Hz
    50 Hz
    Complementary
    sampling rate
    256 samples/cycle
    current transformer input
    Solid core CT 0.333 V84 x single pole
    Solid core CT 0.333 V42 x single phase
    Solid core CT 0.333 V28 x three phase
    Split core CT 0.333 V84 x single pole
    Split core CT 0.333 V42 x single phase
    Split core CT 0.333 V28 x three phase
    measurement voltage
    150…480 V AC 50/60 Hz between phases
    90…277 V AC 50/60 Hz between phase and neutral
    measurement accuracy
    Power +/- 0.5 % of the measuring range
    Energy +/- 0.5 % of the measuring range
    Current +/- 0.5 % of the measuring range
    Voltage +/- 0.5 % of the measuring range
    communication port protocol
    Modbus RTU at 9600, 19200, 38400 bps even/odd or none - 2 or 4 wires
    communication port support
    RS485 screw block terminal
    data update rate
    2 s (Modbus)
    14 s (BACnet)
    20 s (SNMP)
    data recording
    Maximum of demand current
    Maximum of instantaneous current
    Maximum of demand active power
    communication of data
    High current alarm
    Low current alarm
    Low-low current alarm
    Under voltage alarm
    Over voltage alarm
    Total energy
    High-high current alarm
    communication service
    Updating firmware
    Environment
    mounting mode
    Wall mount
    installation category
    III
    pollution degree
    2
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…70 °C
    standards
    IEC 61010
    UL 508
    width
    288 mm
    depth
    146 mm
    net weight
    1.5 kg
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM4928A : METSEEM4928A_ROHS_CHINA_DECLARATION
    Description
    METSEEM4928A_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    METSEEM4928A_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM4928A : METSEEM4928A_ROHS_DECLARATION
    Description
    METSEEM4928A_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    METSEEM4928A_ROHS_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    EM4900 Multi-Circuit Meter Technical Datasheet - Web Version (Version 1.1)
    Description
    EM4900 Multi-Circuit Meter Technical Datasheet - Web Version
    prp.document.label.format pdf
    Size 544.2 KB
    Date 12/19/17
    Description
    EM4900 Multi-Circuit Meter Technical Datasheet - Web Version
    EM4900 Multi-Circuit Meter Technical Datasheet - US Web Version (Version 1.0)
    Description
    EM4900 Multi-Circuit Meter Technical Datasheet - US Web Version with metric and Imperial measurements
    prp.document.label.format pdf
    Size 603.2 KB
    Date 8/17/17
    Description
    EM4900 Multi-Circuit Meter Technical Datasheet - US Web Version with metric and Imperial measurements
  • View more View less

    Software and Firmware

    Language
    • English1
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format fw
    Size 486 KB
    Date 2/23/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /