Welcome to the Schneider Electric corporate Website

Select your location

View all   PowerLogic ION7400
Schneider Electric METSEION7403 Image

METSEION7403

Green premium brand logo
Schneider Electric METSEION7403 Image
METSEION7403
Green premium brand logo

PowerLogic ION7400 DIN rail mount - utility meter base

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product name
    PowerLogic ION7400
    device short name
    ION7403
    product or component type
    Power meter
    Complementary
    power quality analysis
    conforming to EN 50160: 2010 compliance report
    conforming to IEEE 519: 2014 compliance report
    conforming to IEC 61000-4-30: class S power quality measurement
    up to the 63rd harmonic
    harmonic distortion
    waveform capture
    voltage sag and swell detection
    programmablity (logic and math functions)
    conforming to IEC 62586 power quality monitoring
    conforming to IEC 61000-4-15 flicker
    disturbance direction detection
    device application
    Revenue billing
    Data aggregation
    Power monitoring
    WAGES metering
    type of measurement
    Current
    Voltage
    Frequency
    Active and reactive power total
    Apparent power total
    Power factor total
    Active and reactive power per phase, rms
    Apparent power per phase, rms
    Power factor per phase, rms
    Active and reactive energy
    Apparent energy
    supply voltage
    90...415 V AC 45...65 Hz +/- 10 %
    110...415 V DC +/- 10 %
    network frequency
    50 Hz
    60 Hz
    [In] rated current
    1 A
    5 A
    10 A
    poles description
    3P + N
    3P
    1P + N
    power consumption in VA
    18 VA at 415 V AC
    display type
    Without display
    sampling rate
    256 samples/cycle
    measurement current
    50…10000 mA
    analogue input type
    Voltage (impedance 5 MOhm)
    Current (impedance 0.3 MOhm)
    measurement voltage
    57…400 V AC 42...69 Hz between phase and neutral
    100…690 V AC 42...69 Hz between phases
    frequency measurement range
    42…69 Hz
    number of inputs
    3 digital 30 V AC
    3 digital 60 V DC
    measurement accuracy
    Current +/- 0.1 %
    Voltage +/- 0.1 %
    Active energy +/- 0.2 %
    accuracy class
    Class 0.2S active energy conforming to IEC 62053-22
    Class 0.2 active energy conforming to ANSI C12.20
    Class 0.2 active power conforming to IEC 61557-12
    Class 0.5S reactive energy conforming to IEC 62053-24
    Class 0.5 power factor conforming to IEC 61557-12
    Class 0.2 voltage conforming to IEC 61557-12
    Class 0.2 current conforming to IEC 61557-12
    Class 0.2 frequency conforming to IEC 61557-12
    Class 0.2 active energy conforming to IEC 61557-12
    number of outputs
    1 pulse
    information displayed
    Voltage
    Current
    Frequency
    Power
    Energy consumption
    Harmonic distortion
    communication port protocol
    Modbus RTU at 115 kbauds - 2-wire
    ION at 115 kbauds - 2-wire
    DNP3
    IEC 61850
    Modbus TCP/IP
    Ethernet Modbus TCP/IP daisy chain at 10/100 Mbit/s
    RSTP 801.1d 2004
    DLMS
    communication port support
    Ethernet
    Screw terminal block: RS485
    Mini B USB: USB
    communication network type
    IPv6 (internet protocol)
    data recording
    Time stamping
    Trending/forecasting
    Waveform logs
    Sequence of event recording
    Min/max of instantaneous values
    Harmonics logs
    Data logs
    Sag and swell logs
    GPS synchronisation
    Event logs
    Alarm logs
    memory capacity
    512 MB
    web services
    Customizable home page
    File upload/download via FTP
    File upload/download via SFTP
    Web server
    Alarm notification by e-mail
    Viewing of captured waveform (FTP)
    Viewing of captured waveform (web)
    HTTPS server
    communication service
    SMTP e-mail notification
    NTP time synchronization
    RSTP support
    DHCP
    PTP time synchronization
    cybersecurity
    Enable/disable communication ports
    Port hardening
    Syslog protocol support
    Password protection
    Robust security logs
    mounting mode
    Clip-on
    mounting support
    DIN rail
    type of installation
    Indoor installation
    installation category
    III
    Safety Construction
    III, 400…690 V conforming to IEC 61010-1:ed. 3
    III, 400…690 V conforming to EN 61010-1:ed. 3
    III, 347…600 V conforming to UL 61010-1:ed. 3
    III, 347…600 V conforming to CSA C22.2 No 61010-1:ed. 3
    standards
    IEC 62052-11
    IEC 61557-12
    IEC 62053-22
    IEC 62053-24
    IEC 61326-1
    IEEE 1588
    IEC 62586
    product certifications
    CE
    CULus
    N998
    China RoHS
    width
    90.5 mm
    depth
    90.8 mm
    height
    90.5 mm
    net weight
    528 g
    Environment
    electromagnetic compatibility
    Electrostatic discharge conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Surge immunity test conforming to IEC 61000-4-5
    Conducted RF disturbances conforming to IEC 61000-4-6
    Magnetic field at power frequency conforming to IEC 61000-4-8
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    Immunity to impulse waves conforming to IEC 61000-4-12
    Conducted and radiated emissions conforming to EN 55022
    Conducted and radiated emissions conforming to EN 55011
    Conducted and radiated emissions conforming to FCC part 15
    Conducted and radiated emissions conforming to ICES-003
    Conducted RF disturbances (2...150 Hz) conforming to CLC/TR 50579
    Surge withstand conforming to IEEE C37.90.1
    IP degree of protection
    IP30 conforming to IEC 60529
    relative humidity
    5…95 %
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    3000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages22
    • English21
    • Chinese2
    • French4
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 12.3 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    User guide
    Format
    Size
    Date
    Add to My Documents
    ION Reference (Version 11)
    Description
    Overview of ION architecture and details of all ION modules
    prp.document.label.format pdf
    Size 9.6 MB
    Date 1/1/20
    Description
    Overview of ION architecture and details of all ION modules
    Upgrade meter firmware to v2.2.1 (Version 03)
    Description
    This document describes the process to upgrade PowerLogic™ ION9000, PM8000 or ION7400 series meters to the latest firmware version. It also contains information about upgrading analog I/O option module firmware.
    prp.document.label.format pdf
    Size 947.6 KB
    Date 11/1/19
    Description
    This document describes the process to upgrade PowerLogic™ ION9000, PM8000 or ION7400 series meters to the latest firmware version. It also contains information about upgrading analog I/O option module firmware.
    What’s new for Power and Energy Monitoring Systems — November 2019 (Version 00)
    Description
    This update provides a summary of technological advances in the Power and Energy Monitoring System offers, and the technical documentation accompanying their release.
    prp.document.label.format pdf
    Size 95.2 KB
    Date 11/1/19
    Description
    This update provides a summary of technological advances in the Power and Energy Monitoring System offers, and the technical documentation accompanying their release.
    Upgrade PM89RD96 display firmware to v4.0.15 (Version 03)
    Description
    This document describes the process to upgrade RD96 display firmware to the latest version for use with PowerLogic™ ION9000, PM8000 or ION7400 series meters.
    prp.document.label.format pdf
    Size 167.3 KB
    Date 11/1/19
    Description
    This document describes the process to upgrade RD96 display firmware to the latest version for use with PowerLogic™ ION9000, PM8000 or ION7400 series meters.
    ION7400 series user manual (Version 04)
    Description
    This document explains how to configure and operate ION7400 meters.
    prp.document.label.format pdf
    Size 5.8 MB
    Date 11/1/19
    Description
    This document explains how to configure and operate ION7400 meters.
    IEC 61000-4-30 compliance and ION meters (Version 13)
    Description
    This technical note outlines the compliance of applicable PowerLogic meters with the International Electrotechnical Commission’s IEC 61000-4-30 (or “4-30”) standard, and is intended for personnelwith knowledge of power quality and power quality standards.
    prp.document.label.format pdf
    Size 112.4 KB
    Date 9/1/19
    Description
    This technical note outlines the compliance of applicable PowerLogic meters with the International Electrotechnical Commission’s IEC 61000-4-30 (or “4-30”) standard, and is intended for personnelwith knowledge of power quality and power quality standards.
    DLMS/COSEM and ION technology (Version 04)
    Description
    This protocol document provides setup instructions for using DLMS/COSEM withPowerLogic ION8650 (firmware v406 and later), ION7400 (firmware v1.4.1 andlater) and ION8800 (firmware v350 and later) meters.
    prp.document.label.format pdf
    Size 147.4 KB
    Date 7/1/19
    Description
    This protocol document provides setup instructions for using DLMS/COSEM withPowerLogic ION8650 (firmware v406 and later), ION7400 (firmware v1.4.1 andlater) and ION8800 (firmware v350 and later) meters.
    What’s new in ION7400 series meter firmware v2.1.0 (Version 00)
    Description
    ION7400 What's New in v2.1.0 firmware.
    prp.document.label.format pdf
    Size 92.5 KB
    Date 2/1/19
    Description
    ION7400 What's New in v2.1.0 firmware.
    prp.document.label.format chm
    Size 18 MB
    Date 10/16/18
    prp.document.label.format pdf
    Size 101.3 KB
    Date 3/5/18
    What's new in ION7400 series firmware v1.3.1 (Version 00)
    Description
    Firmware version v1.3.1 for the ION7400 series meter adds Internal clock temperature compensation feature and resolves previously unknown Modbus master issue. This document also contains IPv6 global addressing and IPv6 gateway support content from the previous what's new document (7EN12-0296).
    prp.document.label.format pdf
    Size 187.7 KB
    Date 7/1/16
    Description
    Firmware version v1.3.1 for the ION7400 series meter adds Internal clock temperature compensation feature and resolves previously unknown Modbus master issue. This document also contains IPv6 global addressing and IPv6 gateway support content from the previous what's new document (7EN12-0296).
    ION7400 DNP 3.0 device profile -EN (Version 00)
    Description
    DNP 3.0 device profile information for the ION7400 meter
    prp.document.label.format pdf
    Size 398.8 KB
    Date 2/1/16
    Description
    DNP 3.0 device profile information for the ION7400 meter
    Série PowerLogic™ ION7400 Manuel d’utilisation (Version 00)
    Description
    Série PowerLogic™ ION7400 Manuel d’utilisation
    prp.document.label.format pdf
    Size 4.1 MB
    Date 1/1/16
    Description
    Série PowerLogic™ ION7400 Manuel d’utilisation
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 63.3 MB
    Date 3/5/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Analog I/O option module (Version 00)
    Description
    Installation instructions
    prp.document.label.format pdf
    Size 5.3 MB
    Date 3/1/19
    Description
    Installation instructions
    PowerLogic ION7403/7413 installation sheet -EN-ES-FR-DE-IT-PT-RU-ZH (Version 02)
    Description
    This multilingual installation sheet describes mounting, wiring and verifying operation steps for the PowerLogic ION7403 DIN-mount meter.
    prp.document.label.format pdf
    Size 3.1 MB
    Date 2/8/18
    Description
    This multilingual installation sheet describes mounting, wiring and verifying operation steps for the PowerLogic ION7403 DIN-mount meter.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METSEION7403 : PowerLogic ION7400 DIN rail mount - utility meter base
    Description
    PowerLogic ION7400 DIN rail mount - utility meter base
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    PowerLogic ION7400 DIN rail mount - utility meter base
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    ECDION7400-V1a (Version 1.0)
    Description
    CE markings for ION7400 range
    prp.document.label.format pdf
    Size 647.3 KB
    Date 5/6/16
    Description
    CE markings for ION7400 range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEION7403 : PowerLogic ION7400 DIN rail mount - utility meter base
    Description
    PowerLogic ION7400 DIN rail mount - utility meter base
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    PowerLogic ION7400 DIN rail mount - utility meter base
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEION7403 : PowerLogic ION7400 DIN rail mount - utility meter base
    Description
    PowerLogic ION7400 DIN rail mount - utility meter base
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    PowerLogic ION7400 DIN rail mount - utility meter base
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 642.5 KB
    Date 11/30/17
  • View more View less

    Software and Firmware

    Language
    • English7
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents
    ION7400 V002.001.000 (v 2.1.0) Firmware and Associated Files (Meter Template, Modbus Map document, SNMP MIB, Web pages) (Version 2.1.0)
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ ION7400 MID series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module.To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0.SHA256 File signatures:f90c29967e1b94c3f4783c1524d03b01ed9418f0f71614bb65fec08848a1d224 *ION7400_MID_V002.001.000.zip
    prp.document.label.format zip
    Size 16.8 MB
    Date 4/30/19
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ ION7400 MID series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module.To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0.SHA256 File signatures:f90c29967e1b94c3f4783c1524d03b01ed9418f0f71614bb65fec08848a1d224 *ION7400_MID_V002.001.000.zip
    METSEPM89M0024 Analog I/O Module V001.002.000 firmware (Version 1.2.0)
    Description
    The 1.2.0 (V001.002.000) firmware for the METSEPM89M0024 Analog I/O Module adds 0-20 mA support when used with PM8000, ION7400, or ION9000 meter firmware 2.1.0 (V002.001.000) or higher. SHA256 File signatures:77855de93e70ed9b25be9568b64eaa333c56ead286624323fbc04073cdb5626a *METSEPM89M0024_AIO_V001.002.000_Release.s19
    prp.document.label.format s19
    Size 220.8 KB
    Date 3/5/19
    Description
    The 1.2.0 (V001.002.000) firmware for the METSEPM89M0024 Analog I/O Module adds 0-20 mA support when used with PM8000, ION7400, or ION9000 meter firmware 2.1.0 (V002.001.000) or higher. SHA256 File signatures:77855de93e70ed9b25be9568b64eaa333c56ead286624323fbc04073cdb5626a *METSEPM89M0024_AIO_V001.002.000_Release.s19
    METSEPM89M2600 Digital I/O Module V001.002.000 firmware (Version 1.2.0)
    Description
    The 1.2.0 (V001.002.000) firmwarefor the METSEPM89M2600 Digital I/O Module is compatible with PM8000, ION7400, and ION9000 meters.SHA256 File signatures:5f88067ed29ef9d7c369410fb1785967cf1838436062a0509c6aee1ad7f0c412 *METSEPM89M2600_DIO_V001.002.000_Release.s19
    prp.document.label.format s19
    Size 220.8 KB
    Date 3/5/19
    Description
    The 1.2.0 (V001.002.000) firmwarefor the METSEPM89M2600 Digital I/O Module is compatible with PM8000, ION7400, and ION9000 meters.SHA256 File signatures:5f88067ed29ef9d7c369410fb1785967cf1838436062a0509c6aee1ad7f0c412 *METSEPM89M2600_DIO_V001.002.000_Release.s19
    ION7400 V002.001.000 (v 2.1.0) Firmware and Associated Files (Meter Template, Modbus Map document, SNMP MIB, Web pages) (Version 2.1.0)
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ ION7400 series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module.To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0.SHA256 File signatures:5f95a642a2c6401f38155e9984f3f1c11169ae9f0d8f6b9874246f180d205ba9 *ION7400_V002.001.000.zip
    prp.document.label.format zip
    Size 28.6 MB
    Date 3/4/19
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ ION7400 series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module.To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0.SHA256 File signatures:5f95a642a2c6401f38155e9984f3f1c11169ae9f0d8f6b9874246f180d205ba9 *ION7400_V002.001.000.zip
    PowerLogic PM89RD96 Display OS Package Patch for affected 3.2.x displays. (Version 1.0.0)
    Files in document
    Description
    "Some RD96 displays may require a two-step firmware upgrade for compatibility with the ION9000 series meter. The RD96 display firmware must be upgraded with the rmdupg_rd96s_001.000.000_patch.bin file before proceeding with the standard rmdupg_rd96_004.000.000.bin display firmware upgrade file.See the ""RD96 Display upgrade using ION9000 meter.pdf"" document and the Power Meter user manual for additional information and display firmware upgrade instructions.Note: This remote display OS firmware is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older.SHA256 File signatures:59c394c2c4f62cd2bb70ec2331b11ad0a03375818b83274c14ac6f8dc5644f82 *rmdupg_rd96s_001.000.000_patch.bin83c30aca20c42622d99aced8f2981ec75de63021887750a6ba7e390aded68354 *RD96 Display upgrade using ION9000 meter.pdf"
    prp.document.label.format zip
    Size 6.1 MB
    Date 2/21/19
    Files in document
    Description
    "Some RD96 displays may require a two-step firmware upgrade for compatibility with the ION9000 series meter. The RD96 display firmware must be upgraded with the rmdupg_rd96s_001.000.000_patch.bin file before proceeding with the standard rmdupg_rd96_004.000.000.bin display firmware upgrade file.See the ""RD96 Display upgrade using ION9000 meter.pdf"" document and the Power Meter user manual for additional information and display firmware upgrade instructions.Note: This remote display OS firmware is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older.SHA256 File signatures:59c394c2c4f62cd2bb70ec2331b11ad0a03375818b83274c14ac6f8dc5644f82 *rmdupg_rd96s_001.000.000_patch.bin83c30aca20c42622d99aced8f2981ec75de63021887750a6ba7e390aded68354 *RD96 Display upgrade using ION9000 meter.pdf"
    PowerLogic PM89RD96 Display OS Package Firmware version 4.0.0 - supports v2.0.0 meter firmware (Version 4.0.0)
    Description
    This is OS Package version 4.0.0 for the METSEPM89RD96 remote display. It supports meter firmware version 2.0.0, including the PowerLogic™ ION9000 series.See the Power Meter user manual for display firmware upgrade instructions.Note: This remote display OS Package is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older.SHA256 File signatures:8b0aaa760d1e705b7528ee3941e381c00cab3adc524b460a9fd04acf54a0ef37 *rmdupg_rd96_004.000.000.bin
    prp.document.label.format bin
    Size 5.8 MB
    Date 10/16/18
    Description
    This is OS Package version 4.0.0 for the METSEPM89RD96 remote display. It supports meter firmware version 2.0.0, including the PowerLogic™ ION9000 series.See the Power Meter user manual for display firmware upgrade instructions.Note: This remote display OS Package is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older.SHA256 File signatures:8b0aaa760d1e705b7528ee3941e381c00cab3adc524b460a9fd04acf54a0ef37 *rmdupg_rd96_004.000.000.bin