Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PowerLogic ION7400
Schneider Electric METSEION7404 Image

METSEION7404

Green premium brand logo
Schneider Electric METSEION7404 Image
METSEION7404
Green premium brand logo

PowerLogic ION7400 DIN rail mount - utility meter base + Remote display

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product name
    PowerLogic ION7400
    device short name
    ION7403
    product or component type
    Power meter
    Complementary
    power quality analysis
    conforming to EN 50160: 2010 compliance report
    conforming to IEEE 519: 2014 compliance report
    conforming to IEC 61000-4-30: class S power quality measurement
    up to the 63rd harmonic
    harmonic distortion
    waveform capture
    voltage sag and swell detection
    programmablity (logic and math functions)
    conforming to IEC 62586 power quality monitoring
    conforming to IEC 61000-4-15 flicker
    disturbance direction detection
    device application
    Revenue billing
    Data aggregation
    Power monitoring
    WAGES metering
    type of measurement
    Current
    Voltage
    Frequency
    Active and reactive power total
    Apparent power total
    Power factor total
    Active and reactive power per phase, rms
    Apparent power per phase, rms
    Power factor per phase, rms
    Active and reactive energy
    Apparent energy
    supply voltage
    90...415 V AC 45...65 Hz +/- 10 %
    110...415 V DC +/- 10 %
    network frequency
    50 Hz
    60 Hz
    [In] rated current
    1 A
    5 A
    10 A
    poles description
    3P + N
    3P
    1P + N
    power consumption in VA
    18 VA at 415 V AC
    display type
    Remote LCD display
    display resolution
    320 x 240 pixels QVGA
    sampling rate
    256 samples/cycle
    measurement current
    50…10000 mA
    analogue input type
    Voltage (impedance 5 MOhm)
    Current (impedance 0.3 MOhm)
    measurement voltage
    57…400 V AC 42...69 Hz between phase and neutral
    100…690 V AC 42...69 Hz between phases
    frequency measurement range
    42…69 Hz
    number of inputs
    3 digital 30 V AC
    3 digital 60 V DC
    measurement accuracy
    Current +/- 0.1 %
    Voltage +/- 0.1 %
    Active energy +/- 0.2 %
    accuracy class
    Class 0.2S active energy conforming to IEC 62053-22
    Class 0.2 active energy conforming to ANSI C12.20
    Class 0.2 active power conforming to IEC 61557-12
    Class 0.5S reactive energy conforming to IEC 62053-24
    Class 0.5 power factor conforming to IEC 61557-12
    Class 0.2 voltage conforming to IEC 61557-12
    Class 0.2 current conforming to IEC 61557-12
    Class 0.2 frequency conforming to IEC 61557-12
    Class 0.2 active energy conforming to IEC 61557-12
    number of outputs
    1 pulse
    information displayed
    Voltage
    Current
    Frequency
    Power
    Energy consumption
    Harmonic distortion
    communication port protocol
    Modbus RTU at 115 kbauds - 2-wire
    ION at 115 kbauds - 2-wire
    DNP3
    IEC 61850
    Modbus TCP/IP
    Ethernet Modbus TCP/IP daisy chain at 10/100 Mbit/s
    RSTP 801.1d 2004
    DLMS
    communication port support
    Ethernet
    Screw terminal block: RS485
    Mini B USB: USB
    communication network type
    IPv6 (internet protocol)
    data recording
    Time stamping
    Trending/forecasting
    Waveform logs
    Sequence of event recording
    Min/max of instantaneous values
    Harmonics logs
    Data logs
    Sag and swell logs
    GPS synchronisation
    Event logs
    Alarm logs
    memory capacity
    512 MB
    web services
    Customizable home page
    File upload/download via FTP
    File upload/download via SFTP
    Web server
    Alarm notification by e-mail
    Viewing of captured waveform (FTP)
    Viewing of captured waveform (web)
    HTTPS server
    communication service
    SMTP e-mail notification
    NTP time synchronization
    RSTP support
    DHCP
    PTP time synchronization
    cybersecurity
    Enable/disable communication ports
    Port hardening
    Syslog protocol support
    Password protection
    Robust security logs
    mounting mode
    Flush-mounted
    Clip-on
    mounting support
    DIN rail meter device
    Framework remote display
    provided equipment
    Remote display
    type of installation
    Indoor installation
    installation category
    III
    Safety Construction
    III, 400…690 V conforming to IEC 61010-1:ed. 3
    III, 400…690 V conforming to EN 61010-1:ed. 3
    III, 347…600 V conforming to UL 61010-1:ed. 3
    III, 347…600 V conforming to CSA C22.2 No 61010-1:ed. 3
    standards
    IEC 62052-11
    IEC 61557-12
    IEC 62053-22
    IEC 62053-24
    IEC 61326-1
    IEEE 1588
    IEC 62586
    product certifications
    CE
    CULus
    N998
    China RoHS
    width
    90.5 mm
    depth
    90.8 mm
    height
    90.5 mm
    net weight
    528 g
    Environment
    electromagnetic compatibility
    Electrostatic discharge conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Surge immunity test conforming to IEC 61000-4-5
    Conducted RF disturbances conforming to IEC 61000-4-6
    Magnetic field at power frequency conforming to IEC 61000-4-8
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    Immunity to impulse waves conforming to IEC 61000-4-12
    Conducted and radiated emissions conforming to EN 55022
    Conducted and radiated emissions conforming to EN 55011
    Conducted and radiated emissions conforming to FCC Part 15
    Conducted and radiated emissions conforming to ICES-003
    Conducted RF disturbances (2...150 Hz) conforming to CLC/TR 50579
    Surge withstand conforming to IEEE C37.90.1
    IP degree of protection
    IP30 conforming to IEC 60529
    relative humidity
    5…95 %
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    3000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerLogic ION7400 DIN rail mount - utility meter base + Remote display
    Description
    PowerLogic ION7400 DIN rail mount - utility meter base + Remote display
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    PowerLogic ION7400 DIN rail mount - utility meter base + Remote display
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerLogic ION7400 DIN rail mount - utility meter base + Remote display
    Description
    PowerLogic ION7400 DIN rail mount - utility meter base + Remote display
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    PowerLogic ION7400 DIN rail mount - utility meter base + Remote display
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerLogic ION7400 DIN rail mount - utility meter base + Remote display
    Description
    PowerLogic ION7400 DIN rail mount - utility meter base + Remote display
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    PowerLogic ION7400 DIN rail mount - utility meter base + Remote display
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /