Welcome to the Schneider Electric corporate Website

Select your location

View all   PowerLogic ION7400
Schneider Electric METSEION7413 Image

METSEION7413

Green premium brand logo
Schneider Electric METSEION7413 Image
METSEION7413
Green premium brand logo

PowerLogic ION7410 LV DC - DIN rail mount - utility meter base

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    product name
    PowerLogic ION7400
    device short name
    ION7413
    product or component type
    Power meter
    Complementary
    power quality analysis
    conforming to EN 50160: 2010 compliance report
    conforming to IEEE 519: 2014 compliance report
    conforming to IEC 61000-4-30: class S power quality measurement
    up to the 63rd harmonic
    harmonic distortion
    waveform capture
    voltage sag and swell detection
    programmablity (logic and math functions)
    conforming to IEC 62586 power quality monitoring
    conforming to IEC 61000-4-15 flicker
    disturbance direction detection
    device application
    WAGES metering
    Power monitoring
    Data aggregation
    Revenue billing
    type of measurement
    Current
    Voltage
    Frequency
    Active and reactive power total
    Apparent power total
    Power factor total
    Active and reactive power per phase, rms
    Apparent power per phase, rms
    Power factor per phase, rms
    Active and reactive energy
    Apparent energy
    supply voltage
    20...60 V DC +/- 10 %
    network frequency
    50 Hz
    60 Hz
    [In] rated current
    10 A
    1 A
    5 A
    poles description
    1P + N
    3P
    3P + N
    power consumption in W
    17 W
    display type
    Without display
    sampling rate
    256 samples/cycle
    measurement current
    50…10000 mA
    analogue input type
    Voltage (impedance 5 MOhm)
    Current (impedance 0.3 MOhm)
    measurement voltage
    57…400 V AC 42...69 Hz between phase and neutral
    100…690 V AC 42...69 Hz between phases
    frequency measurement range
    42…69 Hz
    number of inputs
    3 digital 30 V AC
    3 digital 60 V DC
    measurement accuracy
    Current +/- 0.1 %
    Voltage +/- 0.1 %
    Active energy +/- 0.2 %
    accuracy class
    Class 0.2S active energy conforming to IEC 62053-22
    Class 0.2 active energy conforming to ANSI C12.20
    Class 0.2 active power conforming to IEC 61557-12
    Class 0.5S reactive energy conforming to IEC 62053-24
    Class 0.5 power factor conforming to IEC 61557-12
    Class 0.2 voltage conforming to IEC 61557-12
    Class 0.2 current conforming to IEC 61557-12
    Class 0.2 frequency conforming to IEC 61557-12
    Class 0.2 active energy conforming to IEC 61557-12
    number of outputs
    1 pulse
    information displayed
    Voltage
    Current
    Frequency
    Power
    Energy consumption
    Harmonic distortion
    communication port protocol
    Modbus RTU at 115 kbauds - 2-wire
    ION at 115 kbauds - 2-wire
    DNP3
    IEC 61850
    Modbus TCP/IP
    Ethernet Modbus TCP/IP daisy chain at 10/100 Mbit/s
    RSTP 801.1d 2004
    DLMS
    communication port support
    Ethernet
    Screw terminal block: RS485
    Mini B USB: USB
    communication network type
    IPv6 (internet protocol)
    data recording
    Sequence of event recording
    Trending/forecasting
    Harmonics logs
    Time stamping
    GPS synchronisation
    Waveform logs
    Min/max of instantaneous values
    Sag and swell logs
    Data logs
    Event logs
    Alarm logs
    memory capacity
    512 MB
    web services
    Customizable home page
    File upload/download via FTP
    File upload/download via SFTP
    Web server
    Alarm notification by e-mail
    Viewing of captured waveform (FTP)
    Viewing of captured waveform (web)
    HTTPS server
    communication service
    NTP time synchronization
    SMTP e-mail notification
    RSTP support
    DHCP
    SNMP
    PTP time synchronization
    cybersecurity
    Enable/disable communication ports
    Robust security logs
    Port hardening
    Password protection
    Syslog protocol support
    mounting mode
    Clip-on
    mounting support
    DIN rail
    type of installation
    Indoor installation
    installation category
    III
    Safety Construction
    III, 400…690 V conforming to IEC 61010-1:ed. 3
    III, 400…690 V conforming to EN 61010-1:ed. 3
    III, 347…600 V conforming to UL 61010-1:ed. 3
    III, 347…600 V conforming to CSA C22.2 No 61010-1:ed. 3
    standards
    IEC 61326-1
    IEC 62053-22
    IEC 62053-24
    IEC 62052-11
    IEC 61557-12
    IEEE 1588
    IEC 62586
    product certifications
    CE
    CULus
    N998
    China RoHS
    width
    90.5 mm
    depth
    90.8 mm
    height
    90.5 mm
    net weight
    528 g
    Environment
    electromagnetic compatibility
    Electrostatic discharge conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Surge immunity test conforming to IEC 61000-4-5
    Conducted RF disturbances conforming to IEC 61000-4-6
    Magnetic field at power frequency conforming to IEC 61000-4-8
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    Immunity to impulse waves conforming to IEC 61000-4-12
    Conducted and radiated emissions conforming to EN 55022
    Conducted and radiated emissions conforming to EN 55011
    Conducted and radiated emissions conforming to FCC part 15
    Conducted and radiated emissions conforming to ICES-003
    Conducted RF disturbances (2...150 Hz) conforming to CLC/TR 50579
    Surge withstand conforming to IEEE C37.90.1
    IP degree of protection
    IP30 conforming to IEC 60529
    relative humidity
    5…95 %
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    3000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages16
    • English16
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    ION Reference (Version 11)
    Description
    Overview of ION architecture and details of all ION modules
    prp.document.label.format pdf
    Size 9.6 MB
    Date 1/1/20
    Description
    Overview of ION architecture and details of all ION modules
    What’s new for Power and Energy Monitoring Systems — November 2019 (Version 00)
    Description
    This update provides a summary of technological advances in the Power and Energy Monitoring System offers, and the technical documentation accompanying their release.
    prp.document.label.format pdf
    Size 95.2 KB
    Date 11/1/19
    Description
    This update provides a summary of technological advances in the Power and Energy Monitoring System offers, and the technical documentation accompanying their release.
    Upgrade meter firmware to v2.2.1 (Version 03)
    Description
    This document describes the process to upgrade PowerLogic™ ION9000, PM8000 or ION7400 series meters to the latest firmware version. It also contains information about upgrading analog I/O option module firmware.
    prp.document.label.format pdf
    Size 947.6 KB
    Date 11/1/19
    Description
    This document describes the process to upgrade PowerLogic™ ION9000, PM8000 or ION7400 series meters to the latest firmware version. It also contains information about upgrading analog I/O option module firmware.
    Upgrade PM89RD96 display firmware to v4.0.15 (Version 03)
    Description
    This document describes the process to upgrade RD96 display firmware to the latest version for use with PowerLogic™ ION9000, PM8000 or ION7400 series meters.
    prp.document.label.format pdf
    Size 167.3 KB
    Date 11/1/19
    Description
    This document describes the process to upgrade RD96 display firmware to the latest version for use with PowerLogic™ ION9000, PM8000 or ION7400 series meters.
    ION7400 series user manual (Version 04)
    Description
    This document explains how to configure and operate ION7400 meters.
    prp.document.label.format pdf
    Size 5.8 MB
    Date 11/1/19
    Description
    This document explains how to configure and operate ION7400 meters.
    IEC 61000-4-30 compliance and ION meters (Version 13)
    Description
    This technical note outlines the compliance of applicable PowerLogic meters with the International Electrotechnical Commission’s IEC 61000-4-30 (or “4-30”) standard, and is intended for personnelwith knowledge of power quality and power quality standards.
    prp.document.label.format pdf
    Size 112.4 KB
    Date 9/1/19
    Description
    This technical note outlines the compliance of applicable PowerLogic meters with the International Electrotechnical Commission’s IEC 61000-4-30 (or “4-30”) standard, and is intended for personnelwith knowledge of power quality and power quality standards.
    DLMS/COSEM and ION technology (Version 04)
    Description
    This protocol document provides setup instructions for using DLMS/COSEM withPowerLogic ION8650 (firmware v406 and later), ION7400 (firmware v1.4.1 andlater) and ION8800 (firmware v350 and later) meters.
    prp.document.label.format pdf
    Size 147.4 KB
    Date 7/1/19
    Description
    This protocol document provides setup instructions for using DLMS/COSEM withPowerLogic ION8650 (firmware v406 and later), ION7400 (firmware v1.4.1 andlater) and ION8800 (firmware v350 and later) meters.
    What’s new in ION7400 series meter firmware v2.1.0 (Version 00)
    Description
    ION7400 What's New in v2.1.0 firmware.
    prp.document.label.format pdf
    Size 92.5 KB
    Date 2/1/19
    Description
    ION7400 What's New in v2.1.0 firmware.
    prp.document.label.format chm
    Size 18 MB
    Date 10/16/18
    prp.document.label.format pdf
    Size 101.3 KB
    Date 3/5/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Analog I/O option module (Version 00)
    Description
    Installation instructions
    prp.document.label.format pdf
    Size 5.3 MB
    Date 3/1/19
    Description
    Installation instructions
    PowerLogic ION7403/7413 installation sheet -EN-ES-FR-DE-IT-PT-RU-ZH (Version 02)
    Description
    This multilingual installation sheet describes mounting, wiring and verifying operation steps for the PowerLogic ION7403 DIN-mount meter.
    prp.document.label.format pdf
    Size 3.1 MB
    Date 2/8/18
    Description
    This multilingual installation sheet describes mounting, wiring and verifying operation steps for the PowerLogic ION7403 DIN-mount meter.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METSEION7413 : METSEION7413_ROHS_CHINA_DECLARATION
    Description
    METSEION7413_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    METSEION7413_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEION7413 : METSEION7413_ROHS_DECLARATION
    Description
    METSEION7413_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    METSEION7413_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEION7413 : METSEION7413_REACH_DECLARATION
    Description
    METSEION7413_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    METSEION7413_REACH_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    ION Setup Release Notes (Version 3.2.20127.03)
    Description
    Release Notes for the latest release of ION Setup.Find the latest release here:https://download.schneider-electric.com/files?p_Doc_Ref=ION_Setup_Latest_Release
    prp.document.label.format pdf
    Size 143 KB
    Date 5/6/20
    Description
    Release Notes for the latest release of ION Setup.Find the latest release here:https://download.schneider-electric.com/files?p_Doc_Ref=ION_Setup_Latest_Release
  • View more View less

    Software and Firmware

    Language
    • English7
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    ION Setup Latest Release (Version v3.2.20091.01)
    Description
    PowerLogic ION Setup software is a free, user-friendly configuration tool that provides an intuitive environment for setting up and verifying settings on PowerLogic meters and other devices. Please find the latest ION Setup Release Notes here: https://download.schneider-electric.com/files?p_Doc_Ref=ION_Setup_relnotesPlease find the latest ION Setup release below. Release date: May 6, ‎2020SHA256: 3BCF6644A5CD6015A373DEF357A8CC42060F1A2983D9B289D43D23C2BD358FE5For older versions of ION Setup, and related items, such as meter simulators, the link can be found via the latest ION Setup application: Navigate to Help->ION Setup on Box.
    prp.document.label.format exe
    Size 15 MB
    Date 4/1/20
    Description
    PowerLogic ION Setup software is a free, user-friendly configuration tool that provides an intuitive environment for setting up and verifying settings on PowerLogic meters and other devices. Please find the latest ION Setup Release Notes here: https://download.schneider-electric.com/files?p_Doc_Ref=ION_Setup_relnotesPlease find the latest ION Setup release below. Release date: May 6, ‎2020SHA256: 3BCF6644A5CD6015A373DEF357A8CC42060F1A2983D9B289D43D23C2BD358FE5For older versions of ION Setup, and related items, such as meter simulators, the link can be found via the latest ION Setup application: Navigate to Help->ION Setup on Box.
    Firmware
    Format
    Size
    Date
    Add to My Documents
    METSEPM89M0024 Analog I/O Module V001.002.000 firmware (Version V1.2.0)
    Description
    The 1.2.0 (V001.002.000) firmware for the METSEPM89M0024 Analog I/O Module adds 0-20 mA support when used with PM8000, ION7400, or ION9000 meter firmware 2.1.0 (V002.001.000) or higher. SHA256 File signatures:77855de93e70ed9b25be9568b64eaa333c56ead286624323fbc04073cdb5626a *METSEPM89M0024_AIO_V001.002.000_Release.s19
    prp.document.label.format s19
    Size 220.8 KB
    Date 3/5/19
    Description
    The 1.2.0 (V001.002.000) firmware for the METSEPM89M0024 Analog I/O Module adds 0-20 mA support when used with PM8000, ION7400, or ION9000 meter firmware 2.1.0 (V002.001.000) or higher. SHA256 File signatures:77855de93e70ed9b25be9568b64eaa333c56ead286624323fbc04073cdb5626a *METSEPM89M0024_AIO_V001.002.000_Release.s19
    METSEPM89M2600 Digital I/O Module V001.002.000 firmware (Version V1.2.0)
    Description
    The 1.2.0 (V001.002.000) firmwarefor the METSEPM89M2600 Digital I/O Module is compatible with PM8000, ION7400, and ION9000 meters.SHA256 File signatures:5f88067ed29ef9d7c369410fb1785967cf1838436062a0509c6aee1ad7f0c412 *METSEPM89M2600_DIO_V001.002.000_Release.s19
    prp.document.label.format s19
    Size 220.8 KB
    Date 3/5/19
    Description
    The 1.2.0 (V001.002.000) firmwarefor the METSEPM89M2600 Digital I/O Module is compatible with PM8000, ION7400, and ION9000 meters.SHA256 File signatures:5f88067ed29ef9d7c369410fb1785967cf1838436062a0509c6aee1ad7f0c412 *METSEPM89M2600_DIO_V001.002.000_Release.s19
    ION7400 V002.001.000 (v 2.1.0) Firmware and Associated Files (Meter Template, Modbus Map document, SNMP MIB, Web pages) (Version v2.1.0)
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ ION7400 series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module.To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0.SHA256 File signatures:5f95a642a2c6401f38155e9984f3f1c11169ae9f0d8f6b9874246f180d205ba9 *ION7400_V002.001.000.zip
    prp.document.label.format zip
    Size 28.6 MB
    Date 3/4/19
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ ION7400 series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module.To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0.SHA256 File signatures:5f95a642a2c6401f38155e9984f3f1c11169ae9f0d8f6b9874246f180d205ba9 *ION7400_V002.001.000.zip
    PowerLogic PM89RD96 Display OS Package Patch for affected 3.2.x displays. (Version V1.0.0)
    Files in document
    Description
    "Some RD96 displays may require a two-step firmware upgrade for compatibility with the ION9000 series meter. The RD96 display firmware must be upgraded with the rmdupg_rd96s_001.000.000_patch.bin file before proceeding with the standard rmdupg_rd96_004.000.000.bin display firmware upgrade file.See the ""RD96 Display upgrade using ION9000 meter.pdf"" document and the Power Meter user manual for additional information and display firmware upgrade instructions.Note: This remote display OS firmware is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older.SHA256 File signatures:59c394c2c4f62cd2bb70ec2331b11ad0a03375818b83274c14ac6f8dc5644f82 *rmdupg_rd96s_001.000.000_patch.bin83c30aca20c42622d99aced8f2981ec75de63021887750a6ba7e390aded68354 *RD96 Display upgrade using ION9000 meter.pdf"
    prp.document.label.format zip
    Size 6.1 MB
    Date 2/21/19
    Files in document
    Description
    "Some RD96 displays may require a two-step firmware upgrade for compatibility with the ION9000 series meter. The RD96 display firmware must be upgraded with the rmdupg_rd96s_001.000.000_patch.bin file before proceeding with the standard rmdupg_rd96_004.000.000.bin display firmware upgrade file.See the ""RD96 Display upgrade using ION9000 meter.pdf"" document and the Power Meter user manual for additional information and display firmware upgrade instructions.Note: This remote display OS firmware is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older.SHA256 File signatures:59c394c2c4f62cd2bb70ec2331b11ad0a03375818b83274c14ac6f8dc5644f82 *rmdupg_rd96s_001.000.000_patch.bin83c30aca20c42622d99aced8f2981ec75de63021887750a6ba7e390aded68354 *RD96 Display upgrade using ION9000 meter.pdf"
    PowerLogic PM89RD96 Display OS Package Firmware version 4.0.0 - supports v2.0.0 meter firmware (Version V4.0.0)
    Description
    This is OS Package version 4.0.0 for the METSEPM89RD96 remote display. It supports meter firmware version 2.0.0, including the PowerLogic™ ION9000 series.See the Power Meter user manual for display firmware upgrade instructions.Note: This remote display OS Package is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older.SHA256 File signatures:8b0aaa760d1e705b7528ee3941e381c00cab3adc524b460a9fd04acf54a0ef37 *rmdupg_rd96_004.000.000.bin
    prp.document.label.format bin
    Size 5.8 MB
    Date 10/16/18
    Description
    This is OS Package version 4.0.0 for the METSEPM89RD96 remote display. It supports meter firmware version 2.0.0, including the PowerLogic™ ION9000 series.See the Power Meter user manual for display firmware upgrade instructions.Note: This remote display OS Package is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older.SHA256 File signatures:8b0aaa760d1e705b7528ee3941e381c00cab3adc524b460a9fd04acf54a0ef37 *rmdupg_rd96_004.000.000.bin
    PowerLogic PM89RD96 Display OS Package Firmware version 3.2.193 - Supports PM8000 & ION74000 v1.4.x and older meter firmware. (Version V3.2.193)
    Description
    This is OS Package version 3.2.193 for the METSEPM89RD96 remote display. It supports PowerLogic™ PM8000 and ION74000 series meters with firmware versions 1.4.x and older.See the Power Meter user manual for display firmware upgrade instructions.Note: This remote display OS Package is not compatible with meters running firmware versions 2.0.0 and newer.SHA256 File signatures:c55b87fda044cc5def860129c460d87f6c57560868315f4454306c8a49efef67 *rmdupg_rd96.003.002.193.bin
    prp.document.label.format bin
    Size 5.6 MB
    Date 10/16/18
    Description
    This is OS Package version 3.2.193 for the METSEPM89RD96 remote display. It supports PowerLogic™ PM8000 and ION74000 series meters with firmware versions 1.4.x and older.See the Power Meter user manual for display firmware upgrade instructions.Note: This remote display OS Package is not compatible with meters running firmware versions 2.0.0 and newer.SHA256 File signatures:c55b87fda044cc5def860129c460d87f6c57560868315f4454306c8a49efef67 *rmdupg_rd96.003.002.193.bin
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.