Welcome to the Schneider Electric corporate Website

Select your location

View all   EasyLogic PM2000 series
Schneider Electric METSEPM2220R Image

METSEPM2220R

Schneider Electric METSEPM2220R Image
METSEPM2220R

EasyLogic PM2220, Power & Energy meter, up to 15th H, LCD, RS485, RJ45

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    EasyLogic
    product name
    EasyLogic PM2200
    device short name
    PM2220
    product or component type
    Power meter
    Complementary
    device application
    Sub billing
    Power monitoring
    power quality analysis
    total harmonic distortion
    up to the 15th harmonic
    type of measurement
    Apparent power min/max, total
    Active and reactive power min/max, total
    Current min/max, avg
    Voltage min/max, avg
    Frequency min/max, avg
    Total current harmonic distortion THD (I) per phase
    Total voltage harmonic distortion THD (U) per phase
    Power factor min/max, avg
    Apparent energy total
    Active and reactive energy total
    metering type
    Voltage U, U21, U32, U13, V, V1, V2, V3
    Active, reactive, apparent energy (signed, four quadrant)
    Reactive power Q, Q1, Q2, Q3
    Current I, I1, I2, I3
    Peak demand currents
    Apparent power S, S1, S2, S3
    Peak demand power PM, QM, SM
    Demand power P, Q, S
    Active power P, P1, P2, P3
    Unbalance current
    Calculated neutral current
    accuracy class
    Class 1 active energy conforming to IEC 62053-21
    Class 1 reactive energy conforming to IEC 62053-24
    Class 5 harmonic distorsion (I THD & U THD)
    measurement accuracy
    Apparent power +/- 1 %
    Active energy +/- 1 %
    Reactive energy +/- 1 %
    Active power +/- 1 %
    Voltage +/- 0.5 %
    Power factor +/- 0.01
    Current +/- 0.5 %
    Frequency +/- 0.05 %
    measurement current
    5…6000 mA
    measurement voltage
    35…480 V AC 50/60 Hz between phases
    20…277 V AC 50/60 Hz between phase and neutral
    480…999000 V AC 50/60 Hz with external VT
    frequency measurement range
    45…65 Hz
    [Us] rated supply voltage
    44...277 V AC 45...65 Hz +/- 10 %
    44...277 V DC +/- 10 %
    network frequency
    60 Hz
    50 Hz
    ride-through time
    100 ms 120 V AC typical
    400 ms 230 V AC typical
    50 ms 125 V DC typical
    [In] rated current
    5 A
    1 A
    maximum power consumption in VA
    6 VA at 277 V AC
    maximum power consumption in W
    3.3 W (power lines (AC))
    2 W at 277 V (power lines (DC))
    input impedance
    Current (impedance <= 0.3 mOhm)
    Voltage (impedance > 5 MOhm)
    tamperproof of settings
    Protected by access code
    display type
    Backlit LCD
    display colour
    Monochrome
    display resolution
    128 x 128 pixels
    Demand intervals
    Configurable from 1 to 60 min
    information displayed
    Demand current (past value)
    Demand current (present value)
    Demand power (past value)
    Demand power (present value)
    Voltage
    Current
    Frequency
    Energy consumption
    Harmonic distortion
    Power factor
    Active power
    Apparent power
    Reactive power
    Unbalanced in %
    Harmonic amplitude
    control type
    4 x button
    local signalling
    Red LED: output signal 1...9999000 pulse/ k_h (kWh, kVAh, kVARh)
    Green LED: module operation and integrated communication
    number of inputs
    2 pulse
    number of outputs
    0
    communication port protocol
    Modbus RTU at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2 wires, insulation 2500 V
    communication port support
    Screw terminal block: RS485
    data recording
    Time stamping
    Min/max for 8 parameters
    function available
    Real time clock
    Alarm
    sampling rate
    64 samples/cycle
    cybersecurity
    Enable/disable communication ports
    communication service
    Remote monitoring
    language
    German
    Chinese
    French
    Portuguese
    Spanish
    Russian
    English
    product certifications
    CE conforming to IEC 61010-1
    CULus conforming to UL 61010-1
    CULus conforming to CSA C22.2 No 61010-1
    RCM
    EAC
    C-Tick
    mounting mode
    Clip-on
    mounting position
    Vertical
    mounting support
    Framework
    provided equipment
    1 x installation guide
    measurement category
    Category III 480 V
    Category II 480…600 V
    electrical insulation class
    Double insulation
    Class II
    flame retardance
    V-0 conforming to UL 94
    connections - terminals
    Current transformer: RJ45 connector1
    Voltage inputs: screw connection4
    material
    Polycarbonate
    width
    96 mm
    depth
    76.09 mm total:
    61.64 mm embedded:
    height
    96 mm
    net weight
    300 g
    compatibility code
    PM2220R
    Environment
    service life
    7 year(s)
    IP degree of protection
    IP54 front: conforming to IEC 60529
    IP30 body: conforming to IEC 60529
    relative humidity
    5…95 % at 50 °C
    pollution degree
    2
    ambient air temperature for operation
    -10…60 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 2000 m
    electromagnetic compatibility
    Electrostatic discharge conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Surge immunity test conforming to IEC 61000-4-5
    Conducted RF disturbances conforming to IEC 61000-4-6
    Magnetic field at power frequency conforming to IEC 61000-4-8
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    Emission tests conforming to FCC part 15 class A
    overvoltage category
    III
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 7/4/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METSEPM2220R : EasyLogic PM2220, Power & Energy meter, up to 15th H, LCD, RS485, RJ45
    Description
    EasyLogic PM2220, Power & Energy meter, up to 15th H, LCD, RS485, RJ45
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    EasyLogic PM2220, Power & Energy meter, up to 15th H, LCD, RS485, RJ45
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 166.1 KB
    Date 7/26/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 488.7 KB
    Date 9/5/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEPM2220R : EasyLogic PM2220, Power & Energy meter, up to 15th H, LCD, RS485, RJ45
    Description
    EasyLogic PM2220, Power & Energy meter, up to 15th H, LCD, RS485, RJ45
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    EasyLogic PM2220, Power & Energy meter, up to 15th H, LCD, RS485, RJ45
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 500.6 KB
    Date 9/5/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEPM2220R : EasyLogic PM2220, Power & Energy meter, up to 15th H, LCD, RS485, RJ45
    Description
    EasyLogic PM2220, Power & Energy meter, up to 15th H, LCD, RS485, RJ45
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    EasyLogic PM2220, Power & Energy meter, up to 15th H, LCD, RS485, RJ45
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 660.2 KB
    Date 3/2/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.