Welcome to the Schneider Electric corporate Website

Select your location

View all   PowerLogic PM5000 series
Schneider Electric METSEPM5341 Image

METSEPM5341

Green premium brand logo
Schneider Electric METSEPM5341 Image
METSEPM5341
Green premium brand logo

PM5341 Meter, ethernet, up to 31st H, 256K 2DI/2DO 35 alarms, MID

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    product name
    PowerLogic PM5000
    device short name
    PM5341
    product or component type
    Power meter
    Complementary
    power quality analysis
    up to the 31st harmonic
    device application
    Power monitoring
    Multi-tariff
    type of measurement
    Current
    Voltage
    Frequency
    Power factor
    Energy
    Active and reactive power
    supply voltage
    100...415 V AC 45...65 Hz
    125...250 V DC
    network frequency
    50 Hz
    60 Hz
    [In] rated current
    5 A
    1 A
    type of network
    1P + N
    3P + N
    3P
    maximum power consumption in VA
    10 VA at 415 V
    ride-through time
    80 ms 120 V AC typical
    100 ms 230 V AC typical
    100 ms 415 V AC typical
    display type
    Backlit LCD
    display resolution
    128 x 128 pixels
    sampling rate
    64 samples/cycle
    measurement current
    10…9000 mA
    analogue input type
    Voltage (impedance 5 MOhm)
    Current (impedance 0.3 MOhm)
    measurement voltage
    35…690 V AC 45...65 Hz between phases
    20…400 V AC 45...65 Hz between phase and neutral
    frequency measurement range
    45…65 Hz
    number of inputs
    2 digital
    measurement accuracy
    Active energy +/- 0.5 %
    Reactive energy +/- 2 %
    Active power +/- 0.5 %
    Apparent power +/- 0.5 %
    Frequency +/- 0.05 %
    Power factor +/- 0.005 %
    Current +/- 0.5 %
    Voltage +/- 0.5 %
    accuracy class
    Class 0.5S active energy conforming to IEC 62053-22
    number of outputs
    2 relay
    2 digital
    information displayed
    Tariff (4)
    communication port protocol
    Modbus TCP/IP at 10/100 Mbit/s, insulation 2500 V
    communication port support
    Ethernet
    data recording
    Alarm logs
    Time stamping
    Min/max of instantaneous values
    Event logs
    Maintenance logs
    Data logs
    memory capacity
    256 kB
    connections - terminals
    Voltage circuit: screw terminal block4
    Control circuit: screw terminal block2
    Current transformer: screw terminal block6
    Input/output circuit: screw terminal block6
    Relay output: screw terminal block4
    Ethernet network: RJ45 connector
    mounting mode
    Flush-mounted
    mounting support
    Framework
    standards
    IEC 60529
    UL 61010-1
    IEC 61557-12
    IEC 62053-24
    IEC 62053-22
    EN 50470-3
    EN 50470-1
    product certifications
    CE conforming to IEC 61010-1
    CULus conforming to UL 61010-1
    MID conforming to EN 50470-1
    MID conforming to EN 50470-3
    width
    96 mm
    depth
    72 mm
    height
    96 mm
    net weight
    430 g
    Environment
    electromagnetic compatibility
    Limits for harmonic current emissions class A conforming to IEC 61000-3-2
    Electrostatic discharge level 4 conforming to IEC 61000-4-2
    Conducted RF disturbances level 3 conforming to IEC 61000-4-6
    Magnetic field at power frequency level 4 conforming to IEC 61000-4-8
    Conducted and radiated emissions class B conforming to EN 55022
    IP degree of protection
    IP52 front: conforming to IEC 60529
    IP30 body: conforming to IEC 60529
    relative humidity
    5…95 % at 50 °C
    pollution degree
    2
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    2000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages16
    • English12
    • Chinese3
    • French3
    • German3
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 12.3 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 15.9 MB
    Date 12/18/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerLogic™ PM5300 series (Version 06)
    Description
    PowerLogic PM5300 Series User Manual
    prp.document.label.format pdf
    Size 1.2 MB
    Date 12/20/19
    Description
    PowerLogic PM5300 Series User Manual
    prp.document.label.format pdf
    Size 1.6 MB
    Date 12/31/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/31/19
    prp.document.label.format pdf
    Size 1.4 MB
    Date 12/31/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/31/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    PM51xx_PM53xx_CE_Certificate (Version 1.0)
    Description
    Declaration of Conformity to IEC/EN 61557-12
    prp.document.label.format pdf
    Size 90.2 KB
    Date 11/14/19
    Description
    Declaration of Conformity to IEC/EN 61557-12
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5 MB
    Date 7/30/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METSEPM5341 : PM5341 Meter, ethernet, up to 31st H, 256K 2DI/2DO 35 alarms, MID
    Description
    PM5341 Meter, ethernet, up to 31st H, 256K 2DI/2DO 35 alarms, MID
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    PM5341 Meter, ethernet, up to 31st H, 256K 2DI/2DO 35 alarms, MID
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 239.8 KB
    Date 7/19/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEPM5341 : PM5341 Meter, ethernet, up to 31st H, 256K 2DI/2DO 35 alarms, MID
    Description
    PM5341 Meter, ethernet, up to 31st H, 256K 2DI/2DO 35 alarms, MID
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    PM5341 Meter, ethernet, up to 31st H, 256K 2DI/2DO 35 alarms, MID
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEPM5341 : PM5341 Meter, ethernet, up to 31st H, 256K 2DI/2DO 35 alarms, MID
    Description
    PM5341 Meter, ethernet, up to 31st H, 256K 2DI/2DO 35 alarms, MID
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    PM5341 Meter, ethernet, up to 31st H, 256K 2DI/2DO 35 alarms, MID
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 491.5 KB
    Date 1/20/20
  • View more View less

    Software and Firmware

    Language
    • English2
    Firmware
    Format
    Size
    Date
    Add to My Documents
    PM53xx (PM5310,PM5320,PM5330,PM5331,PM5340,PM5341) Firmware V2.1.1 and V2.2.1 and associated files - Register List, Revision History, Whats New (Version V2.2.1)
    Description
    Find in the attached zip file the following files:Public_PM51xx_PM53xx_PMC Register List_v2.11_v2.21.xlsPM51_53xx_Whats_New _V2.1x_V2.2x.pdf* PM5310:* FirmwarePublic_PM5310 firmware Revision History 2.1.1.pdf * PM5320:* FirmwarePublic_PM5320 firmware Revision History 2.1.1.pdf* PM5330:* FirmwarePublic_PM5330 firmware Revision History 2.1.1.pdf* PM5331:* FirmwarePublic_PM5331 firmware Revision History 2.2.1.pdf* PM5340:* FirmwarePublic_PM5340 firmware Revision History 2.1.1.pdf* PM5341:* FirmwarePublic_PM5341 firmware Revision History 2.2.1.pdf
    prp.document.label.format zip
    Size 3.4 MB
    Date 6/14/17
    Description
    Find in the attached zip file the following files:Public_PM51xx_PM53xx_PMC Register List_v2.11_v2.21.xlsPM51_53xx_Whats_New _V2.1x_V2.2x.pdf* PM5310:* FirmwarePublic_PM5310 firmware Revision History 2.1.1.pdf * PM5320:* FirmwarePublic_PM5320 firmware Revision History 2.1.1.pdf* PM5330:* FirmwarePublic_PM5330 firmware Revision History 2.1.1.pdf* PM5331:* FirmwarePublic_PM5331 firmware Revision History 2.2.1.pdf* PM5340:* FirmwarePublic_PM5340 firmware Revision History 2.1.1.pdf* PM5341:* FirmwarePublic_PM5341 firmware Revision History 2.2.1.pdf
    PM53xx (PM5310,PM5320,PM5330,PM5331,PM5340,PM5341) Firmware V1.5.4 and V1.6.4 and associated files - Register List, Revision History (Version V1.6.4)
    Description
    Find in the attached zip file the following files:Public_PM51xx_PM53xx_PMC Register List_v1.54_v1.64.xls* PM5310:* FirmwarePublic_PM5310 firmware Revision History 1.5.4.pdf * PM5320:* FirmwarePublic_PM5320 firmware Revision History 1.5.4.pdf* PM5330:* FirmwarePublic_PM5330 firmware Revision History 1.5.4.pdf* PM5331:* FirmwarePublic_PM5331 firmware Revision History 1.5.4.pdf* PM5340:* FirmwarePublic_PM5340 firmware Revision History 1.5.4.pdf* PM5341:* FirmwarePublic_PM5341 firmware Revision History 1.5.4.pdf
    prp.document.label.format zip
    Size 3.2 MB
    Date 3/8/17
    Description
    Find in the attached zip file the following files:Public_PM51xx_PM53xx_PMC Register List_v1.54_v1.64.xls* PM5310:* FirmwarePublic_PM5310 firmware Revision History 1.5.4.pdf * PM5320:* FirmwarePublic_PM5320 firmware Revision History 1.5.4.pdf* PM5330:* FirmwarePublic_PM5330 firmware Revision History 1.5.4.pdf* PM5331:* FirmwarePublic_PM5331 firmware Revision History 1.5.4.pdf* PM5340:* FirmwarePublic_PM5340 firmware Revision History 1.5.4.pdf* PM5341:* FirmwarePublic_PM5341 firmware Revision History 1.5.4.pdf
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.