Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PowerLogic PM8000 series
Schneider Electric METSEPM8214 Image

METSEPM8214

Schneider Electric METSEPM8214 Image
METSEPM8214

PowerLogic PM8000 - PM8214 LV DC - DIN rail mount meter + Remote display - int.

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product name
    PowerLogic PM8000
    device short name
    PM8214
    product or component type
    Power meter
    Complementary
    power quality analysis
    conforming to EN 50160: 2010 compliance report
    conforming to IEEE 519: 2014 compliance report
    conforming to IEC 61000-4-30: class S power quality measurement
    up to the 63rd harmonic
    harmonic distortion
    waveform capture
    voltage sag and swell detection
    programmablity (logic and math functions)
    conforming to IEC 62586 power quality monitoring
    device application
    Power monitoring
    WAGES metering
    type of measurement
    Current
    Voltage
    Frequency
    Active and reactive power total
    Apparent power total
    Power factor total
    Active and reactive power per phase, rms
    Apparent power per phase, rms
    Power factor per phase, rms
    supply voltage
    20...60 V DC +/- 10 %
    network frequency
    50 Hz
    60 Hz
    [In] rated current
    5 A
    1 A
    10 A
    poles description
    3P
    1P + N
    3P + N
    power consumption in W
    17 W
    display type
    Remote LCD display
    display resolution
    320 x 240 pixels QVGA
    sampling rate
    256 samples/cycle
    measurement current
    50…10000 mA
    analogue input type
    Voltage (impedance 5 MOhm)
    Current (impedance 0.3 MOhm)
    measurement voltage
    57…400 V AC 42...69 Hz between phase and neutral
    100…690 V AC 42...69 Hz between phases
    frequency measurement range
    42…69 Hz
    number of inputs
    3 digital 30 V AC
    3 digital 60 V DC
    measurement accuracy
    Current +/- 0.1 %
    Voltage +/- 0.1 %
    Active energy +/- 0.2 %
    accuracy class
    Class 0.2S active energy conforming to IEC 62053-22
    Class 0.2 active energy conforming to ANSI C12.20
    Class 0.2 active power conforming to IEC 61557-12
    Class 0.5S reactive energy conforming to IEC 62053-24
    Class 0.5 power factor conforming to IEC 61557-12
    Class 0.2 voltage conforming to IEC 61557-12
    Class 0.2 current conforming to IEC 61557-12
    number of outputs
    1 pulse
    information displayed
    Voltage
    Current
    Frequency
    Power
    Energy consumption
    Harmonic distortion
    communication port protocol
    Modbus RTU at 115 kbauds - 2-wire
    ION at 115 kbauds - 2-wire
    DNP3
    IEC 61850
    Modbus TCP/IP
    Ethernet Modbus TCP/IP daisy chain at 10/100 Mbit/s
    RSTP 801.1d 2004
    communication port support
    Ethernet
    Screw terminal block: RS485
    communication network type
    IPv6 (internet protocol)
    data recording
    Harmonics logs
    Waveform logs
    Trending/forecasting
    Event logs
    Alarm logs
    Data logs
    Sequence of event recording
    Sag and swell logs
    Min/max of instantaneous values
    Time stamping
    GPS synchronisation
    memory capacity
    512 MB
    web services
    Customizable home page
    File upload/download via FTP
    File upload/download via SFTP
    Web server
    Alarm notification by e-mail
    Viewing of captured waveform (FTP)
    Viewing of captured waveform (web)
    HTTPS server
    communication service
    RSTP support
    DHCP
    SMTP e-mail notification
    NTP time synchronization
    SNMP
    PTP time synchronization
    cybersecurity
    Enable/disable communication ports
    Robust security logs
    Port hardening
    Password protection
    Syslog protocol support
    mounting mode
    Clip-on
    Flush-mounted
    mounting support
    DIN rail meter device
    Framework remote display
    provided equipment
    Remote display
    installation category
    III
    Safety Construction
    III, 400…690 V conforming to IEC 61010-1:ed. 3
    III, 400…690 V conforming to EN 61010-1:ed. 3
    III, 347…600 V conforming to UL 61010-1:ed. 3
    III, 347…600 V conforming to CSA C22.2 No 61010-1:ed. 3
    standards
    IEC 61557-12
    IEC 62052-11
    IEC 62053-24
    IEC 62053-22
    IEEE 1588
    IEC 62586-2
    IEC 61326-1
    product certifications
    CE
    CULus
    N998
    China RoHS
    width
    90.5 mm
    depth
    90.8 mm
    height
    90.5 mm
    net weight
    528 g
    Environment
    electromagnetic compatibility
    Electrostatic discharge conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Surge immunity test conforming to IEC 61000-4-5
    Conducted RF disturbances conforming to IEC 61000-4-6
    Magnetic field at power frequency conforming to IEC 61000-4-8
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    Immunity to impulse waves conforming to IEC 61000-4-12
    Conducted and radiated emissions conforming to EN 55022
    Conducted and radiated emissions conforming to EN 55011
    Conducted and radiated emissions conforming to FCC Part 15
    Conducted and radiated emissions conforming to ICES-003
    Conducted RF disturbances (2...150 Hz) conforming to CLC/TR 50579
    Surge withstand conforming to IEEE C37.90.1
    IP degree of protection
    IP30 conforming to IEC 60529
    relative humidity
    5…95 %
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    3000 m
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    PM8000 series user manual (Version 05)
    Description
    The document explains the configuration and operation of the PM8000 series meters.
    Size pdf
    Size 3.8 MB
    Date 5/1/19
    Description
    The document explains the configuration and operation of the PM8000 series meters.
    Upgrade devices to firmware v 2.1.0 (Version 02)
    Description
    Firmware version 2.1.0 (V002.001.000) enhances meter performance, memory architecture and firmware upgrade speeds. Use ION Setup 3.1 to upgrade PM8000, ION7400, ION9000 to firmware version 2.1.0.
    Size pdf
    Size 753.1 KB
    Date 4/1/19
    Description
    Firmware version 2.1.0 (V002.001.000) enhances meter performance, memory architecture and firmware upgrade speeds. Use ION Setup 3.1 to upgrade PM8000, ION7400, ION9000 to firmware version 2.1.0.
    What’s new in PM8000 series meter firmware v2.1.0 (Version 00)
    Description
    Whats New in PM8000 v2.1.0 firmware. The following new features are included: Enhanced firmware upgrades, PTP time synchronization, Secure webserver (HTTPS), other
    Size pdf
    Size 92.4 KB
    Date 2/1/19
    Description
    Whats New in PM8000 v2.1.0 firmware. The following new features are included: Enhanced firmware upgrades, PTP time synchronization, Secure webserver (HTTPS), other
    Size chm
    Size 18 MB
    Date 10/16/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEPM8214_ROHS_DECLARATION
    Description
    METSEPM8214_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    METSEPM8214_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEPM8214_REACH_DECLARATION
    Description
    METSEPM8214_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    METSEPM8214_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English8
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents
    PM8000_MID_ V001.004.003 (v 1.4.3) Firmware and Associated Files (Meter Template, Modbus Map document, SNMP MIB, Web pages) (Version 1.0)
    Files in document
    Description
    This Release brings serveral new features and security enchancements.The security enhancements include improvement to:- Syslog server support- Designated readera nd user information in the event log- Enabling/disabling communications ports and protocols and changing port numbers- Advanced security username and password entry when using the display- New user permission setting- Increase number of users in Advanced SecurityThe new communication functionality improvements include:- DHCP- Domain name resolution (DNS)- IPv6 full supportIncreased onboard log storage capacityWebpage waveform viewerPM8000_MID_V001.004.003.upg SHA-256 checksum:7cf3f0de7ffd13aff4fa6bb6b8da167718860e883006f774860f35a5fa177877
    Size zip
    Size 14.2 MB
    Date 6/4/19
    Files in document
    Description
    This Release brings serveral new features and security enchancements.The security enhancements include improvement to:- Syslog server support- Designated readera nd user information in the event log- Enabling/disabling communications ports and protocols and changing port numbers- Advanced security username and password entry when using the display- New user permission setting- Increase number of users in Advanced SecurityThe new communication functionality improvements include:- DHCP- Domain name resolution (DNS)- IPv6 full supportIncreased onboard log storage capacityWebpage waveform viewerPM8000_MID_V001.004.003.upg SHA-256 checksum:7cf3f0de7ffd13aff4fa6bb6b8da167718860e883006f774860f35a5fa177877
    PM8000_MID_ V002.001.000 (v 2.1.0) Firmware and Associated Files (Meter Template, Modbus Map document, SNMP MIB, Web pages) (Version 1.0)
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ PM8000 MID series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module.To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0.SHA256 File signatures:c683f844c0225102d71b527c257ed5fee62603502bf150499ea65b9d139a1c95 *PM8000_MID_V002.001.000.zip
    Size zip
    Size 16.9 MB
    Date 4/30/19
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ PM8000 MID series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module.To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0.SHA256 File signatures:c683f844c0225102d71b527c257ed5fee62603502bf150499ea65b9d139a1c95 *PM8000_MID_V002.001.000.zip
    METSEPM89M0024 Analog I/O Module V001.002.000 firmware (Version 1.0)
    Description
    The 1.2.0 (V001.002.000) firmware for the METSEPM89M0024 Analog I/O Module adds 0-20 mA support when used with PM8000, ION7400, or ION9000 meter firmware 2.1.0 (V002.001.000) or higher. SHA256 File signatures: 77855de93e70ed9b25be9568b64eaa333c56ead286624323fbc04073cdb5626a *METSEPM89M0024_AIO_V001.002.000_Release.s19
    Size s19
    Size 220.8 KB
    Date 3/5/19
    Description
    The 1.2.0 (V001.002.000) firmware for the METSEPM89M0024 Analog I/O Module adds 0-20 mA support when used with PM8000, ION7400, or ION9000 meter firmware 2.1.0 (V002.001.000) or higher. SHA256 File signatures: 77855de93e70ed9b25be9568b64eaa333c56ead286624323fbc04073cdb5626a *METSEPM89M0024_AIO_V001.002.000_Release.s19
    METSEPM89M2600 Digital I/O Module V001.002.000 firmware (Version 1.0)
    Description
    The 1.2.0 (V001.002.000) firmwarefor the METSEPM89M2600 Digital I/O Module is compatible with PM8000, ION7400, and ION9000 meters. SHA256 File signatures: 5f88067ed29ef9d7c369410fb1785967cf1838436062a0509c6aee1ad7f0c412 *METSEPM89M2600_DIO_V001.002.000_Release.s19
    Size s19
    Size 220.8 KB
    Date 3/5/19
    Description
    The 1.2.0 (V001.002.000) firmwarefor the METSEPM89M2600 Digital I/O Module is compatible with PM8000, ION7400, and ION9000 meters. SHA256 File signatures: 5f88067ed29ef9d7c369410fb1785967cf1838436062a0509c6aee1ad7f0c412 *METSEPM89M2600_DIO_V001.002.000_Release.s19
    PM8000 V002.001.000 (v 2.1.0) Firmware and Associated Files (Meter Template, Modbus Map document, SNMP MIB, Web pages) (Version 1.0)
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ PM8000 series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module. To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0. SHA256 File signatures: 3cdd6e69bfa85d8b76255391270db77f504ec77385bd2dfbc3c7f6b62f31c097 *PM8000_V002.001.000.zip
    Size zip
    Size 28.7 MB
    Date 3/4/19
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ PM8000 series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module. To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0. SHA256 File signatures: 3cdd6e69bfa85d8b76255391270db77f504ec77385bd2dfbc3c7f6b62f31c097 *PM8000_V002.001.000.zip
    PowerLogic PM89RD96 Display OS Package Patch for affected 3.2.x displays. (Version 1.0)
    Files in document
    Description
    "Some RD96 displays may require a two-step firmware upgrade for compatibility with the ION9000 series meter. The RD96 display firmware must be upgraded with the rmdupg_rd96s_001.000.000_patch.bin file before proceeding with the standard rmdupg_rd96_004.000.000.bin display firmware upgrade file. See the ""RD96 Display upgrade using ION9000 meter.pdf"" document and the Power Meter user manual for additional information and display firmware upgrade instructions. Note: This remote display OS firmware is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older. SHA256 File signatures: 59c394c2c4f62cd2bb70ec2331b11ad0a03375818b83274c14ac6f8dc5644f82 *rmdupg_rd96s_001.000.000_patch.bin 83c30aca20c42622d99aced8f2981ec75de63021887750a6ba7e390aded68354 *RD96 Display upgrade using ION9000 meter.pdf"
    Size zip
    Size 6.1 MB
    Date 2/21/19
    Files in document
    Description
    "Some RD96 displays may require a two-step firmware upgrade for compatibility with the ION9000 series meter. The RD96 display firmware must be upgraded with the rmdupg_rd96s_001.000.000_patch.bin file before proceeding with the standard rmdupg_rd96_004.000.000.bin display firmware upgrade file. See the ""RD96 Display upgrade using ION9000 meter.pdf"" document and the Power Meter user manual for additional information and display firmware upgrade instructions. Note: This remote display OS firmware is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older. SHA256 File signatures: 59c394c2c4f62cd2bb70ec2331b11ad0a03375818b83274c14ac6f8dc5644f82 *rmdupg_rd96s_001.000.000_patch.bin 83c30aca20c42622d99aced8f2981ec75de63021887750a6ba7e390aded68354 *RD96 Display upgrade using ION9000 meter.pdf"
    PowerLogic PM89RD96 Display OS Package Firmware version 4.0.0 - supports v2.0.0 meter firmware (Version 1.0)
    Description
    This is OS Package version 4.0.0 for the METSEPM89RD96 remote display. It supports meter firmware version 2.0.0, including the PowerLogic™ ION9000 series. See the Power Meter user manual for display firmware upgrade instructions. Note: This remote display OS Package is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older. SHA256 File signatures: 8b0aaa760d1e705b7528ee3941e381c00cab3adc524b460a9fd04acf54a0ef37 *rmdupg_rd96_004.000.000.bin
    Size bin
    Size 5.8 MB
    Date 10/16/18
    Description
    This is OS Package version 4.0.0 for the METSEPM89RD96 remote display. It supports meter firmware version 2.0.0, including the PowerLogic™ ION9000 series. See the Power Meter user manual for display firmware upgrade instructions. Note: This remote display OS Package is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older. SHA256 File signatures: 8b0aaa760d1e705b7528ee3941e381c00cab3adc524b460a9fd04acf54a0ef37 *rmdupg_rd96_004.000.000.bin
    PowerLogic PM89RD96 Display OS Package Firmware version 3.2.193 - Supports PM8000 & ION74000 v1.4.x and older meter firmware. (Version 1.0)
    Description
    This is OS Package version 3.2.193 for the METSEPM89RD96 remote display. It supports PowerLogic™ PM8000 and ION74000 series meters with firmware versions 1.4.x and older. See the Power Meter user manual for display firmware upgrade instructions. Note: This remote display OS Package is not compatible with meters running firmware versions 2.0.0 and newer. SHA256 File signatures: c55b87fda044cc5def860129c460d87f6c57560868315f4454306c8a49efef67 *rmdupg_rd96.003.002.193.bin
    Size bin
    Size 5.6 MB
    Date 10/16/18
    Description
    This is OS Package version 3.2.193 for the METSEPM89RD96 remote display. It supports PowerLogic™ PM8000 and ION74000 series meters with firmware versions 1.4.x and older. See the Power Meter user manual for display firmware upgrade instructions. Note: This remote display OS Package is not compatible with meters running firmware versions 2.0.0 and newer. SHA256 File signatures: c55b87fda044cc5def860129c460d87f6c57560868315f4454306c8a49efef67 *rmdupg_rd96.003.002.193.bin
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /