Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerLogic EM4300 / WT4200
Schneider Electric METSEWR4200 Image

METSEWR4200

Schneider Electric METSEWR4200 Image
METSEWR4200

PowerLogic WT4200 - Wireless Receiver - 169MHz - Modbus

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    product name
    PowerLogic WT4200
    device short name
    WR4200
    product or component type
    Wireless receiver
    device application
    Equipment monitoring
    WAGES metering
    Complementary
    range compatibility
    Powerlogic PowerLogic EM4300
    Powerlogic PowerLogic WT4200
    maximum number of transceivers
    255
    supply
    SELV or PELV
    [Us] rated supply voltage
    12...24 V DC
    transmission support medium
    With WT4200: radio frequency (169 MHz)
    radio range
    <= 2000 m open environment
    local indicator
    LED for commissioning
    fixing mode
    By screws
    mounting position
    Horizontal
    communication port support
    RS485
    height
    98 mm
    width
    189 mm
    depth
    82 mm
    net weight
    2 kg
    Environment
    IP degree of protection
    IP65 conforming to IEC 60529
    pollution degree
    2
    operating altitude
    < 2000 m
    environmental characteristic
    No exposure to direct radiation from sunlight
    ambient air temperature for operation
    -10…40 °C
    standards
    EN 60950-1:2006
    EN 60950-1:2009/A11
    EN 60950-1:2010/A1
    EN 60950-1:2011/A12
    ETSI EN 300 220-2:v2.4.1
    ETSI EN 301 489-1:v1.9.2
    ETSI EN 301 489-3:v1.6.1
    EN 55022:2010
    EN 55024:2010
    product certifications
    CE conforming to EN 60950
    IC
    quality labels
    CE
    directives
    1999/5/EC - R&TTE directive
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.689 kg
    Package 1 Height
    10.5 cm
    Package 1 width
    23.3 cm
    Package 1 Length
    23.8 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    6
    Package 2 Weight
    10.828 kg
    Package 2 Height
    30 cm
    Package 2 width
    40 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Wireless Metering System Catalogue (Version 1.0)
    Files in document
    pdf
    991.4 KB
    Description
    Wireless metering system using EM4300, WT4100 and WT4200 products
    prp.document.label.format zip
    Size 3.9 MB
    Date 12/11/15
    Files in document
    pdf
    991.4 KB
    Description
    Wireless metering system using EM4300, WT4100 and WT4200 products
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerLogic WT4100 series / WT4200 series long-range RF wireless devices user manual -EN (Version 02)
    Description
    This document describes the long-range RF wireless devices and how to commission them for wireless WAGES (water, air, gas, electricity, steam) energy monitoring applications.
    prp.document.label.format pdf
    Size 3.4 MB
    Date 4/1/16
    Description
    This document describes the long-range RF wireless devices and how to commission them for wireless WAGES (water, air, gas, electricity, steam) energy monitoring applications.
    prp.document.label.format pdf
    Size 3.1 MB
    Date 12/1/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    PowerLogic WR4100 series / WR4200 series installation sheet -EN-ES-FR-DE-IT-PT (Version 02)
    Description
    This document describes how to commission the long-range RF wireless receiver for wireless WAGES (water, air, gas, electricity, steam) energy monitoring applications.
    prp.document.label.format pdf
    Size 1,016.4 KB
    Date 12/1/15
    Description
    This document describes how to commission the long-range RF wireless receiver for wireless WAGES (water, air, gas, electricity, steam) energy monitoring applications.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METSEWR4200 : PowerLogic WT4200 - Wireless Receiver - 169MHz - Modbus
    Description
    PowerLogic WT4200 - Wireless Receiver - 169MHz - Modbus
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    PowerLogic WT4200 - Wireless Receiver - 169MHz - Modbus
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEWR4200 : PowerLogic WT4200 - Wireless Receiver - 169MHz - Modbus
    Description
    PowerLogic WT4200 - Wireless Receiver - 169MHz - Modbus
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    PowerLogic WT4200 - Wireless Receiver - 169MHz - Modbus
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEWR4200 : PowerLogic WT4200 - Wireless Receiver - 169MHz - Modbus
    Description
    PowerLogic WT4200 - Wireless Receiver - 169MHz - Modbus
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    PowerLogic WT4200 - Wireless Receiver - 169MHz - Modbus
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.