Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerLogic EM4300 / WT4200
Schneider Electric METSEWT4216 Image

METSEWT4216

Schneider Electric METSEWT4216 Image
METSEWT4216

PowerLogic WT4200 - Wireless Transmitter - 169MHz - Pulse counting for water pit

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    product name
    PowerLogic WT4200
    device short name
    WT4216
    product or component type
    Wireless long range emitter
    device application
    WAGES metering
    Field sensor
    Complementary
    range compatibility
    Powerlogic PowerLogic EM4300
    type of data
    Pulse count 0.1...10 imp/s <= 1 ms
    number of counter
    1
    time between 2 communications
    15 min
    supply
    Internal battery
    [Us] rated supply voltage
    5 V DC
    battery life
    10 year(s)
    battery type
    Lithium 8.5 Ah
    transmission support medium
    With WT4200: radio frequency (169 MHz)
    radio range
    <= 100 m
    fixing mode
    Magnetic
    mounting support
    Water pit cover
    mounting position
    Vertical
    cable length
    2 m
    communication port support
    -
    height
    125 mm
    width
    91 mm
    depth
    70 mm
    Environment
    IP degree of protection
    IP68 conforming to IEC 60529
    pollution degree
    2
    ambient air temperature for operation
    -10…40 °C
    standards
    ETSI EN 300 220-2:v2.4.1
    ETSI EN 301 489-1:v1.9.2
    ETSI EN 301 489-3:v1.6.1
    IEC 61010:2010
    EN 61326-1:2013
    product certifications
    CE conforming to EN 60950
    quality labels
    CE
    directives
    1999/5/EC - R&TTE directive
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    581 g
    Package 1 Height
    7.5 cm
    Package 1 width
    10 cm
    Package 1 Length
    25.3 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    16
    Package 2 Weight
    10.078 kg
    Package 2 Height
    30 cm
    Package 2 width
    40 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 14.7 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    Wireless Metering System Catalogue (Version 1.0)
    Files in document
    pdf
    991.4 KB
    Description
    Wireless metering system using EM4300, WT4100 and WT4200 products
    prp.document.label.format zip
    Size 3.9 MB
    Date 12/11/15
    Files in document
    pdf
    991.4 KB
    Description
    Wireless metering system using EM4300, WT4100 and WT4200 products
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerLogic WT4100 series / WT4200 series long-range RF wireless devices user manual -EN (Version 02)
    Description
    This document describes the long-range RF wireless devices and how to commission them for wireless WAGES (water, air, gas, electricity, steam) energy monitoring applications.
    prp.document.label.format pdf
    Size 3.4 MB
    Date 4/1/16
    Description
    This document describes the long-range RF wireless devices and how to commission them for wireless WAGES (water, air, gas, electricity, steam) energy monitoring applications.
    prp.document.label.format pdf
    Size 3.1 MB
    Date 12/1/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    PowerLogic™ WT4100 series / WT4200 series installation sheet -EN-ES-FR-DE-IT-PT (Version 02)
    Files in document
    pdf
    897.6 KB
    Description
    This document describes how to mount and wire the long-range RF wireless sensor/transmitters for wireless WAGES (water, air, gas, electricity, steam) energy monitoring applications.
    prp.document.label.format zip
    Size 9 MB
    Date 11/30/15
    Files in document
    pdf
    897.6 KB
    Description
    This document describes how to mount and wire the long-range RF wireless sensor/transmitters for wireless WAGES (water, air, gas, electricity, steam) energy monitoring applications.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METSEWT4216 : METSEWT4216_ROHS_CHINA_DECLARATION
    Description
    METSEWT4216_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    METSEWT4216_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEWT4216 : METSEWT4216_ROHS_DECLARATION
    Description
    METSEWT4216_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    METSEWT4216_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.