Welcome to the Schneider Electric corporate Website

Select your location

View all   Multi9
Schneider Electric MGN61525 Image

MGN61525

Green premium brand logo
Schneider Electric MGN61525 Image
MGN61525
Green premium brand logo

Multi 9 - C60H-DC - MCB - 2P - 5 A - C Curve - 500 V - 5 kA

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60H-DC
    product or component type
    Miniature circuit-breaker
    device short name
    C60H-DC
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    5 A at 25 °C
    network type
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    20 kA Icu at 220 V DC conforming to GB 14048.2
    10 kA Icu at 440 V DC conforming to GB 14048.2
    6 kA Icu at 500 V DC conforming to GB 14048.2
    20 kA Icu at 220 V DC conforming to EN/IEC 60947-2
    10 kA Icu at 440 V DC conforming to EN/IEC 60947-2
    6 kA Icu at 500 V DC conforming to EN/IEC 60947-2
    5 kA AIR at 12...500 V DC conforming to UL 1077
    utilisation category
    Category A conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    [Ue] rated operational voltage
    12...500 V DC
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    [Ics] rated service breaking capacity
    4.5 kA 75 % conforming to GB 14048.2 - 500 V DC
    7.5 kA 75 % conforming to GB 14048.2 - 440 V DC
    15 kA 75 % conforming to GB 14048.2 - 220 V DC
    15 kA 75 % conforming to EN/IEC 60947-2 - 220 V DC
    7.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V DC
    4.5 kA 75 % conforming to EN/IEC 60947-2 - 500 V DC
    limitation class
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V DC conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top or bottom: standard
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    73 mm
    net weight
    0.256 kg
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    3000 cycles L/R = 2 ms
    6000 cycles
    provision for padlocking
    Padlockable
    locking options description
    In position O
    connections - terminals
    Tunnel type terminal (top or bottom)1…25 mm² (AWG 18...AWG 4) - rigid stranded
    Tunnel type terminal (top or bottom)1…16 mm² (AWG 18...AWG 6) - flexible
    Tunnel type terminal (top or bottom)1…16 mm² (AWG 18...AWG 6) - flexible with ferrule
    Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - rigid stranded
    Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - flexible
    Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - flexible with ferrule
    Tunnel type terminal (top or bottom) - 3 cable(s) 1 mm² (AWG 18) - flexible stranded
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    2.5 N.m top or bottom
    earth-leakage protection
    Without
    Environment
    standards
    UL 1077
    GB 14048.2
    EN/IEC 60947-2
    product certifications
    UR
    CCC
    IEC
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-2
    2 conforming to GB 14048.2
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGN61525 : Multi 9 - C60H-DC - MCB - 2P - 5 A - C Curve - 500 V - 5 kA
    Description
    Multi 9 - C60H-DC - MCB - 2P - 5 A - C Curve - 500 V - 5 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Multi 9 - C60H-DC - MCB - 2P - 5 A - C Curve - 500 V - 5 kA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGN61525 : Multi 9 - C60H-DC - MCB - 2P - 5 A - C Curve - 500 V - 5 kA
    Description
    Multi 9 - C60H-DC - MCB - 2P - 5 A - C Curve - 500 V - 5 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Multi 9 - C60H-DC - MCB - 2P - 5 A - C Curve - 500 V - 5 kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGN61525 : Multi 9 - C60H-DC - MCB - 2P - 5 A - C Curve - 500 V - 5 kA
    Description
    Multi 9 - C60H-DC - MCB - 2P - 5 A - C Curve - 500 V - 5 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Multi 9 - C60H-DC - MCB - 2P - 5 A - C Curve - 500 V - 5 kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /