Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU0.821 Image

MGU0.821

Green premium brand logo
Schneider Electric MGU0.821 Image
MGU0.821
Green premium brand logo

Unica - replacement lamp - 250 V AC - transparent - neon lamp

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    accessory / separate part category
    Replacement accessories
    product or component type
    Replacement lamp
    aesthetic name
    Unica
    light block colour
    Transparent
    bulb type
    Neon lamp
    Complementary
    [Ue] rated operational voltage
    250 V AC
    current consumption
    1 mA
    temperature rise
    Max +15 ºC above ambient temperature
    ambient air temperature for operation
    25…35 °C
    net weight
    0.002 kg
    Environment
    standards
    UNE 20314
    UNE 62094-1
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 763.8 KB
    Date 4/15/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - replacement lamp - 250 V AC - transparent - neon lamp
    Description
    Unica - replacement lamp - 250 V AC - transparent - neon lamp
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    Unica - replacement lamp - 250 V AC - transparent - neon lamp
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - replacement lamp - 250 V AC - transparent - neon lamp
    Description
    Unica - replacement lamp - 250 V AC - transparent - neon lamp
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    Unica - replacement lamp - 250 V AC - transparent - neon lamp
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - replacement lamp - 250 V AC - transparent - neon lamp
    Description
    Unica - replacement lamp - 250 V AC - transparent - neon lamp
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    Unica - replacement lamp - 250 V AC - transparent - neon lamp
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /