Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU10.206.25D Image

MGU10.206.25D

Green premium brand logo
Schneider Electric MGU10.206.25D Image
MGU10.206.25D
Green premium brand logo

Unica - complete push-button - 1-way - 10 A 250 VAC - 2 m - ivory

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    Switch
    device presentation
    Complete mechanism
    switch function
    1-pole 1-way
    device application
    Control
    colour tint
    Ivory
    Complementary
    rated current
    10 A at 250 V AC 50/60 Hz
    electrical durability
    40000 cycles, cos phi = 0.6
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    condition of use
    Impulse relay control
    opening distance
    > 3 mm
    actuator
    Push-button
    number of modules
    2 modules
    connections - terminals
    Screwless terminals
    cable cross section
    0…2.5 mm² rigid cable
    0…2.5 mm² flexible cable
    material
    ASA + PC: cover frame
    ASA + PC: mechanism cover
    fixing mode
    Long claws
    width
    85 mm
    height
    80 mm
    depth
    34 mm
    embedding depth
    22 mm
    net weight
    0.0537 kg
    ambient air temperature for operation
    25…35 °C
    ambient air temperature for storage
    0…50 °C
    standards
    EMC directive
    LV directive
    EN 60669-1
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    environmental characteristic
    Petrol
    UV resistant
    Window-cleaning fluid
    Oil
    Liquid soap
    Bleach
    Acetone
    Alcohol
    Ammonia
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French2
    • German1
    • Russian1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 364.8 KB
    Date 11/29/19
    prp.document.label.format pdf
    Size 947.3 KB
    Date 5/15/18
    prp.document.label.format pdf
    Size 601.6 KB
    Date 1/25/18
    prp.document.label.format pdf
    Size 249.2 KB
    Date 6/5/14
    prp.document.label.format pdf
    Size 2.4 MB
    Date 1/27/14
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/5/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU10.206.25D : Unica - complete push-button - 1-way - 10 A 250 VAC - 2 m - ivory
    Description
    Unica - complete push-button - 1-way - 10 A 250 VAC - 2 m - ivory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Unica - complete push-button - 1-way - 10 A 250 VAC - 2 m - ivory
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU10.206.25D : Unica - complete push-button - 1-way - 10 A 250 VAC - 2 m - ivory
    Description
    Unica - complete push-button - 1-way - 10 A 250 VAC - 2 m - ivory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Unica - complete push-button - 1-way - 10 A 250 VAC - 2 m - ivory
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU10.206.25D : Unica - complete push-button - 1-way - 10 A 250 VAC - 2 m - ivory
    Description
    Unica - complete push-button - 1-way - 10 A 250 VAC - 2 m - ivory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Unica - complete push-button - 1-way - 10 A 250 VAC - 2 m - ivory
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.