Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU10.452.25D Image
Discontinued

MGU10.452.25D

Schneider Electric MGU10.452.25D Image
Discontinued
MGU10.452.25D

Unica - Complete TV/FM socket - terminal socket - ivory/ivory

Show more characteristics
MGU10.452.25D has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    TV/FM socket
    device presentation
    Complete mechanism
    TV socket type
    End-of-line (terminal socket)
    colour tint
    Ivory
    condition of use
    Series distribution systems
    Complementary
    TV connector
    Male IEC 9.52 mm
    radio connector
    Female IEC 9.52 mm
    path attenuation
    13.5 dB TV/UHF signal125…860 MHz
    13.5 dB TV/VHF signal47…68 MHz
    27 dB R signal87.5…108 MHz
    DC current flow
    Yes
    number per line
    1
    number of modules
    2 modules
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    ASA + PC: mechanism cover
    PBT (polybutylene terephthalate) GF30: fixing frame
    fixing mode
    Short claws
    depth
    28 mm
    width
    85 mm
    height
    80 mm
    embedding depth
    18 mm
    net weight
    0.106 kg
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    ambient air temperature for operation
    15…35 °C
    ambient air temperature for storage
    0…35 °C
    environmental characteristic
    Oil
    Ammonia
    Alcohol
    UV resistant
    Window-cleaning fluid
    Petrol
    Bleach
    Liquid soap
    Acetone
    environmental health and issues
    Halogen free
    standards
    EN 50083-2
    EMC directive
    EN 50083-4
    EN 50083-1
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 2/3/17
    Description
    ISC01066EN
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /