Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU11.104.25 Image

MGU11.104.25

Green premium brand logo
Schneider Electric MGU11.104.25 Image
MGU11.104.25
Green premium brand logo

Unica Plus - cover frame (fix. frame) - 1 gang - 4 m - ivory/ivory - IP55

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Plus
    number of gangs
    1 gang
    number of modules
    4 modules
    fixing mode
    Screws
    colour tint
    Ivory
    decoration colour
    Ivory
    Complementary
    material
    ASA + PC: cover plate
    ASA + PC: frame-fixing frame
    standards
    EN 60669-1
    width
    149 mm
    height
    90 mm
    depth
    30 mm
    net weight
    0.107 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP55
    environmental characteristic
    Window-cleaning fluid
    Bleach
    Alcohol
    Oil
    Liquid soap
    Acetone
    UV resistant
    Ammonia
    Petrol
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU11.104.25 : Unica Plus - cover frame (fix. frame) - 1 gang - 4 m - ivory/ivory - IP55
    Description
    Unica Plus - cover frame (fix. frame) - 1 gang - 4 m - ivory/ivory - IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Unica Plus - cover frame (fix. frame) - 1 gang - 4 m - ivory/ivory - IP55
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU11.104.25 : Unica Plus - cover frame (fix. frame) - 1 gang - 4 m - ivory/ivory - IP55
    Description
    Unica Plus - cover frame (fix. frame) - 1 gang - 4 m - ivory/ivory - IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Unica Plus - cover frame (fix. frame) - 1 gang - 4 m - ivory/ivory - IP55
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU11.104.25 : Unica Plus - cover frame (fix. frame) - 1 gang - 4 m - ivory/ivory - IP55
    Description
    Unica Plus - cover frame (fix. frame) - 1 gang - 4 m - ivory/ivory - IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Unica Plus - cover frame (fix. frame) - 1 gang - 4 m - ivory/ivory - IP55
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /