Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU2.004.25 Image

MGU2.004.25

Green premium brand logo
Schneider Electric MGU2.004.25 Image
MGU2.004.25
Green premium brand logo

Unica Basic - cover frame - 2 gangs, H71 - ivory/ivory

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Basic
    number of gangs
    2 gangs horizontal
    fixing mode
    Clip-in
    cover frame colour tint
    Ivory
    decoration colour
    Ivory
    Complementary
    material
    ASA + PC: decorative frame
    ASA + PC: cover frame
    standards
    EN 60669-1
    height
    80 mm
    width
    156 mm
    depth
    14 mm
    distance between centers
    71 mm
    net weight
    0.029 kg
    market segment
    Small commercial
    Residential
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    UV resistant
    Oil
    Bleach
    Alcohol
    Window-cleaning fluid
    Liquid soap
    Petrol
    Acetone
    Ammonia
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French1
    • German1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/3/17
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 601.6 KB
    Date 1/25/18
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/14/16
    prp.document.label.format pdf
    Size 249.2 KB
    Date 6/5/14
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 2/3/17
    Description
    ISC01066EN
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU2.004.25 : Unica Basic - cover frame - 2 gangs, H71 - ivory/ivory
    Description
    Unica Basic - cover frame - 2 gangs, H71 - ivory/ivory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Unica Basic - cover frame - 2 gangs, H71 - ivory/ivory
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU2.004.25 : Unica Basic - cover frame - 2 gangs, H71 - ivory/ivory
    Description
    Unica Basic - cover frame - 2 gangs, H71 - ivory/ivory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Unica Basic - cover frame - 2 gangs, H71 - ivory/ivory
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU2.004.25 : Unica Basic - cover frame - 2 gangs, H71 - ivory/ivory
    Description
    Unica Basic - cover frame - 2 gangs, H71 - ivory/ivory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Unica Basic - cover frame - 2 gangs, H71 - ivory/ivory
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.