Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU2.502.25 Image
Discontinued

MGU2.502.25

Schneider Electric MGU2.502.25 Image
Discontinued
MGU2.502.25

Unica Basic Unica Colors - supplementary frame - 2 m - 1 gang - clip-in - ivory

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Supplementary frame
    aesthetic name
    Unica Basic
    Unica Colors
    number of modules
    2 modules
    number of gangs
    1 gang
    fixing mode
    Clip-in
    cover frame colour tint
    Ivory
    Complementary
    material
    ASA + PC
    standards
    EN 60669-1
    depth
    13.5 mm
    width
    85 mm
    height
    90 mm
    net weight
    0.0097 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Window-cleaning fluid
    Acetone
    Oil
    Ammonia
    Bleach
    UV resistant
    Liquid soap
    Alcohol
    Petrol
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 2/3/17
    Description
    ISC01066EN
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /