Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU3.043.18 Image

MGU3.043.18

Green premium brand logo
Schneider Electric MGU3.043.18 Image
MGU3.043.18
Green premium brand logo

Unica - Euroamerican socket outlet - 2P+E - 1 module - white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Unica
    range
    Unica
    device application
    Power supply
    product or component type
    1 socket-outlet
    aesthetic name
    Unica
    device presentation
    Complete socket-outlet
    outlet poles configuration
    2P + E with shutters
    outlet standard
    Euroamerican
    socket additional information
    Earthed
    decoration colour
    White (RAL 9003)
    cover plate colour tint
    White (RAL 9003)
    cover frame colour tint
    White (RAL 9003)
    quantity per set
    Set of 1 blister
    Complementary
    rated current
    10 A at 250 V AC 50/60 Hz
    15 A at 127 V AC 50/60 Hz
    number of modules
    1 module
    fixing mode
    Clip-in
    connections - terminals
    Screw terminals
    cable cross section
    4 mm² flexible cable
    4 mm² rigid cable
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi = 0.6
    electrical durability
    10000 cycles, cos phi = 0.8
    insulation resistance
    >= 5 MOhm at 500 V
    material
    ASA + PC: mechanism cover
    embedding depth
    21 mm
    depth
    33 mm
    width
    22.5 mm
    height
    45 mm
    net weight
    0.024 kg
    surface treatment
    Untreated
    Environment
    dielectric strength
    2000 V
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    standards
    IEC 60884-1
    environmental characteristic
    UV resistant
    Alcohol
    Bleach
    Ammonia
    Oil
    Petrol
    Liquid soap
    Window-cleaning fluid
    Acetone
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    prp.document.label.format pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.043.18 : Unica - Euroamerican socket outlet - 2P+E - 1 module - white
    Description
    Unica - Euroamerican socket outlet - 2P+E - 1 module - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Unica - Euroamerican socket outlet - 2P+E - 1 module - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.8 MB
    Date 7/25/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.043.18 : Unica - Euroamerican socket outlet - 2P+E - 1 module - white
    Description
    Unica - Euroamerican socket outlet - 2P+E - 1 module - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Unica - Euroamerican socket outlet - 2P+E - 1 module - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.043.18 : Unica - Euroamerican socket outlet - 2P+E - 1 module - white
    Description
    Unica - Euroamerican socket outlet - 2P+E - 1 module - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Unica - Euroamerican socket outlet - 2P+E - 1 module - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /