Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.047.03 Image

MGU3.047.03

Green premium brand logo
Schneider Electric MGU3.047.03 Image
MGU3.047.03
Green premium brand logo

Unica - 1 special S.O. - 2P+E, shutters - 2 m - red

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    aesthetic name
    Unica (standard aesthetic)
    device presentation
    Mechanism
    socket number
    1
    outlet poles configuration
    2P + E with shutters
    outlet standard
    Special socket-outlet
    outlet standard description
    Displaced earth
    Complementary
    rated current
    16 A at 250 V AC
    network frequency
    50/60 Hz
    number of modules
    2 modules
    fixing mode
    Clip-in
    colour tint
    Red
    connections - terminals
    Screw terminals
    cable cross section
    0…4 mm² - cable stiffness: flexible
    0…4 mm² - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi = 0.6
    electrical durability
    10000 cycles, cos phi = 0.8
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    material
    ASA + PC: mechanism cover
    quantity per set
    Set of 1 blister
    embedding depth
    14.52 mm
    depth
    34.25 mm
    width
    45 mm
    height
    45 mm
    net weight
    0.0356 kg
    Environment
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Window-cleaning fluid
    Alcohol
    Ammonia
    UV resistant
    Bleach
    Acetone
    Oil
    Liquid soap
    Petrol
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - 1 special S.O. - 2P+E, shutters - 2 m - red
    Description
    Unica - 1 special S.O. - 2P+E, shutters - 2 m - red
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Unica - 1 special S.O. - 2P+E, shutters - 2 m - red
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - 1 special S.O. - 2P+E, shutters - 2 m - red
    Description
    Unica - 1 special S.O. - 2P+E, shutters - 2 m - red
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Unica - 1 special S.O. - 2P+E, shutters - 2 m - red
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - 1 special S.O. - 2P+E, shutters - 2 m - red
    Description
    Unica - 1 special S.O. - 2P+E, shutters - 2 m - red
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Unica - 1 special S.O. - 2P+E, shutters - 2 m - red
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /