Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU3.077.30 Image

MGU3.077.30

Schneider Electric MGU3.077.30 Image
MGU3.077.30

Unica Top/Class - 1 Israel S.O. - 2P, shutters, EU - 1 m - aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    aesthetic name
    Unica Top - Unica Class
    device presentation
    Mechanism
    socket number
    1
    outlet poles configuration
    2P with shutters
    outlet standard
    European
    Complementary
    rated current
    10 A at 250 V AC
    network frequency
    50/60 Hz
    number of modules
    1 module
    fixing mode
    Clip-in
    colour tint
    Aluminium
    connections - terminals
    Screw terminals
    cable cross section
    0…4 mm² - cable stiffness: flexible
    0…4 mm² - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi = 0.6
    electrical durability
    10000 cycles, cos phi = 0.8
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    material
    ASA + PC: mechanism cover
    quantity per set
    Set of 1 blister
    product certifications
    FR.ME63.B02375 AC
    embedding depth
    27 mm
    depth
    37 mm
    width
    22.5 mm
    height
    45 mm
    net weight
    0.018 kg
    Environment
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Liquid soap
    Ammonia
    Oil
    Petrol
    Alcohol
    UV resistant
    Window-cleaning fluid
    Acetone
    Bleach
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.8 MB
    Date 7/25/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.077.30 : Unica Top/Class - 1 Israel S.O. - 2P, shutters, EU - 1 m - aluminium
    Description
    Unica Top/Class - 1 Israel S.O. - 2P, shutters, EU - 1 m - aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Unica Top/Class - 1 Israel S.O. - 2P, shutters, EU - 1 m - aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /