Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU3.106T.12N Image

MGU3.106T.12N

Green premium brand logo
Schneider Electric MGU3.106T.12N Image
MGU3.106T.12N
Green premium brand logo

Unica Top/Class - push-button - 1-way - 10 A 250 VAC - 1 m - graph.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Switch
    device presentation
    Mechanism
    switch function
    1-pole 1-way
    device application
    Control
    colour tint
    Graphite
    Complementary
    rated current
    10 A at 250 V AC 50/60 Hz
    electrical durability
    40000 cycles, cos phi = 0.6
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    condition of use
    Impulse relay control
    opening distance
    > 3 mm
    actuator
    Push-button
    number of modules
    1 module
    pilot light
    LED, colour: blue, current consumption: 0.15 mA, temperature rise: 15 °C
    connections - terminals
    Screw terminals
    cable cross section
    0…2.5 mm² rigid cable
    0…2.5 mm² flexible cable
    material
    ASA + PC: mechanism cover
    ABS (acrylonitrile butadiene-styrene): mechanism cover
    fixing mode
    Clip-in
    width
    22.5 mm
    height
    45 mm
    depth
    33 mm
    embedding depth
    21 mm
    net weight
    0.021 kg
    ambient air temperature for operation
    25…35 °C
    ambient air temperature for storage
    0…50 °C
    standards
    LV directive
    EN 60669-1
    EMC directive
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    environmental characteristic
    Liquid soap
    Petrol
    Alcohol
    UV resistant
    Oil
    Ammonia
    Bleach
    Acetone
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French3
    • German1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 364.8 KB
    Date 11/29/19
    prp.document.label.format pdf
    Size 601.6 KB
    Date 1/25/18
    prp.document.label.format pdf
    Size 249.2 KB
    Date 6/5/14
    prp.document.label.format pdf
    Size 416.1 KB
    Date 3/11/08
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.106T.12N : MGU3.106T.12N_ROHS_CHINA_DECLARATION
    Description
    MGU3.106T.12N_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    MGU3.106T.12N_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 4/15/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.106T.12N : MGU3.106T.12N_ROHS_DECLARATION
    Description
    MGU3.106T.12N_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    MGU3.106T.12N_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.1 KB
    Date 3/4/06
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.106T.12N : MGU3.106T.12N_REACH_DECLARATION
    Description
    MGU3.106T.12N_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    MGU3.106T.12N_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.