Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU3.109T.12 Image

MGU3.109T.12

Green premium brand logo
Schneider Electric MGU3.109T.12 Image
MGU3.109T.12
Green premium brand logo

Unica Top/Class - rocker switch - 10 AX, 250 VAC - 1 m - graphite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Control
    product or component type
    Switch
    aesthetic name
    Unica Top - Unica Class
    device presentation
    Mechanism
    switch function
    Double 2-way
    switch application
    Roller blind
    rated current
    10 AX at 250 V AC 50/60 Hz
    actuator
    Rocker
    number of modules
    1 module
    fixing mode
    Clip-in
    cover plate colour tint
    Graphite
    Complementary
    contacts type and composition
    1 C/O + 1 C/O
    mechanical interlocking
    Interlock between up/down
    [Iu] rated interrupted current
    2.5 A for motor
    opening distance
    > 3 mm
    marking
    UP
    Down
    connections - terminals
    Screw terminals
    cable cross section
    2.5 mm² flexible cable
    2.5 mm² rigid cable
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    electrical durability
    40000 cycles, cos phi = 0.6
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    material
    ASA + PC: mechanism cover
    standards
    EMC directive
    EN 60669-1
    LV directive
    ambient air temperature for operation
    25…35 °C
    ambient air temperature for storage
    0…50 °C
    embedding depth
    21 mm
    depth
    33 mm
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    UV resistant
    Oil
    Acetone
    Liquid soap
    Alcohol
    Petrol
    Bleach
    Ammonia
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    prp.document.label.format pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.109T.12 : Unica Top/Class - rocker switch - 10 AX, 250 VAC - 1 m - graphite
    Description
    Unica Top/Class - rocker switch - 10 AX, 250 VAC - 1 m - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Unica Top/Class - rocker switch - 10 AX, 250 VAC - 1 m - graphite
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 4/15/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.109T.12 : Unica Top/Class - rocker switch - 10 AX, 250 VAC - 1 m - graphite
    Description
    Unica Top/Class - rocker switch - 10 AX, 250 VAC - 1 m - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Unica Top/Class - rocker switch - 10 AX, 250 VAC - 1 m - graphite
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.109T.12 : Unica Top/Class - rocker switch - 10 AX, 250 VAC - 1 m - graphite
    Description
    Unica Top/Class - rocker switch - 10 AX, 250 VAC - 1 m - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Unica Top/Class - rocker switch - 10 AX, 250 VAC - 1 m - graphite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /