Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU3.207.25 Image

MGU3.207.25

Green premium brand logo
Schneider Electric MGU3.207.25 Image
MGU3.207.25
Green premium brand logo

Unica - pushbutton switch - 10 A, 250 VAC - 2 m - ivory

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Control
    product or component type
    Switch
    aesthetic name
    Unica (standard aesthetic)
    device presentation
    Mechanism
    switch function
    2-way
    switch application
    Roller blind
    rated current
    10 A at 250 V AC 50/60 Hz
    actuator
    Push-button
    number of modules
    2 modules
    fixing mode
    Clip-in
    cover plate colour tint
    Ivory
    Complementary
    contacts type and composition
    1 C/O
    mechanical interlocking
    Interlock between up/down
    [Iu] rated interrupted current
    2.5 A for motor
    opening distance
    > 3 mm
    marking
    UP
    Down
    connections - terminals
    Screwless terminals
    cable cross section
    2.5 mm² flexible cable
    2.5 mm² rigid cable
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    electrical durability
    40000 cycles, cos phi = 0.6
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    material
    ASA + PC: mechanism cover
    standards
    EN 60669-1
    EMC directive
    LV directive
    ambient air temperature for operation
    25…35 °C
    ambient air temperature for storage
    0…50 °C
    embedding depth
    22 mm
    depth
    34 mm
    width
    45 mm
    height
    45 mm
    net weight
    0.0382 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    UV resistant
    Alcohol
    Acetone
    Window-cleaning fluid
    Petrol
    Liquid soap
    Ammonia
    Bleach
    Oil
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    38.5 g
    Package 1 Height
    4.5 cm
    Package 1 width
    6.5 cm
    Package 1 Length
    6.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    451 g
    Package 2 Height
    4.5 cm
    Package 2 width
    13.5 cm
    Package 2 Length
    33 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    40
    Package 3 Weight
    2.039 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French4
    • German2
    • Italian1
    • Russian1
    • Spanish1
    • Turkish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 364.8 KB
    Date 11/29/19
    prp.document.label.format pdf
    Size 142.8 KB
    Date 9/23/19
    prp.document.label.format pdf
    Size 947.3 KB
    Date 5/15/18
    prp.document.label.format pdf
    Size 601.6 KB
    Date 1/25/18
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/5/17
    prp.document.label.format pdf
    Size 249.2 KB
    Date 6/5/14
    prp.document.label.format pdf
    Size 2.4 MB
    Date 1/27/14
    prp.document.label.format pdf
    Size 3.4 MB
    Date 8/24/09
    prp.document.label.format pdf
    Size 416.1 KB
    Date 3/12/08
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.207.25 : MGU3.207.25_ROHS_CHINA_DECLARATION
    Description
    MGU3.207.25_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    MGU3.207.25_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 4/15/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.207.25 : MGU3.207.25_ROHS_DECLARATION
    Description
    MGU3.207.25_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    MGU3.207.25_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.