Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.223.25 Image
Discontinued

MGU3.223.25

Schneider Electric MGU3.223.25 Image
Discontinued
MGU3.223.25

Unica - rocker switch - 2-way - 20 A 250 VAC - 2 m - ivory

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    Switch
    device presentation
    Mechanism
    switch function
    1-pole 2-way
    device application
    Control
    colour tint
    Ivory
    Complementary
    rated current
    20 A at 250 V AC 50/60 Hz
    electrical durability
    10000 cycles, cos phi = 0.6
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    opening distance
    > 3 mm
    actuator
    Rocker
    number of modules
    2 modules
    connections - terminals
    Screw terminals
    cable cross section
    0…4 mm² rigid cable
    0…4 mm² flexible cable
    material
    ASA + PC: mechanism cover
    fixing mode
    Clip-in
    width
    45 mm
    height
    45 mm
    depth
    33 mm
    embedding depth
    21 mm
    net weight
    0.039 kg
    ambient air temperature for operation
    25…35 °C
    ambient air temperature for storage
    0…50 °C
    standards
    LV directive
    EN 60669-1
    EMC directive
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    environmental characteristic
    Ammonia
    Petrol
    Alcohol
    Window-cleaning fluid
    Acetone
    UV resistant
    Liquid soap
    Oil
    Bleach
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 729.8 KB
    Date 4/15/16
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 144.1 KB
    Date 3/4/06
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /