Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.414.30 Image

MGU3.414.30

Schneider Electric MGU3.414.30 Image
MGU3.414.30

Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6, UTP - alu.

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    RJ45 connector
    device application
    Communication
    device presentation
    Mechanism with central plate
    colour tint
    Aluminium
    data socket type
    RJ45 4 contact(s) Cat.6 < 250 MHz
    provided equipment
    Protective flap
    Label holder
    Complementary
    communication network type
    1000BASE-TX
    communication port protocol
    ATM 1200 Mbps
    product destination
    Duct
    Floor box
    number of modules
    1 module
    socket number
    1
    type of footprint
    Infraplus
    connector type
    S-One
    cable shielding type
    U/UTP
    organization of wire
    Unshielded twisted pair
    connections - terminals
    Click
    device mounting
    Flush
    fixing mode
    Clip-in
    By clips: shield
    installation direction
    Straight
    material
    ABS (acrylonitrile butadiene-styrene): mechanism cover
    depth
    36 mm
    width
    22.5 mm
    height
    45 mm
    embedding depth
    25 mm
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    environmental characteristic
    Ammonia
    Alcohol
    Oil
    Petrol
    Liquid soap
    Window-cleaning fluid
    Acetone
    Bleach
    UV resistant
    environmental health and issues
    Halogen free
    standards
    ISO 8877
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    Size pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6, UTP - alu.
    Description
    Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6, UTP - alu.
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6, UTP - alu.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6, UTP - alu.
    Description
    Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6, UTP - alu.
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6, UTP - alu.
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6, UTP - alu.
    Description
    Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6, UTP - alu.
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6, UTP - alu.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /