Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.422.25 Image

MGU3.422.25

Green premium brand logo
Schneider Electric MGU3.422.25 Image
MGU3.422.25
Green premium brand logo

Unica - 1 RJ45 socket (S-One) - 1 m - Cat.5e, FTP - ivory

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    RJ45 connector
    device presentation
    Mechanism
    colour tint
    Ivory (RAL 9010)
    data socket type
    RJ45 8 contact(s) Cat.5e < 155 MHz
    provided equipment
    Label holder
    Protective flap
    Complementary
    communication network type
    1000BASE-T
    communication port protocol
    ATM 155 Mbps
    number of modules
    1 module
    socket number
    1
    type of footprint
    Infraplus
    connector type
    S-One
    cable shielding type
    U/FTP
    organization of wire
    Shielded twisted pair
    connections - terminals
    Click
    fixing mode
    Clip-in
    material
    ASA + PC: mechanism cover
    depth
    36 mm
    width
    22.5 mm
    height
    45 mm
    embedding depth
    25 mm
    net weight
    0.013 kg
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    environmental characteristic
    Petrol
    Acetone
    Liquid soap
    Oil
    Bleach
    Ammonia
    UV resistant
    Alcohol
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    standards
    ISO 8877
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - 1 RJ45 socket (S-One) - 1 m - Cat.5e, FTP - ivory
    Description
    Unica - 1 RJ45 socket (S-One) - 1 m - Cat.5e, FTP - ivory
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Unica - 1 RJ45 socket (S-One) - 1 m - Cat.5e, FTP - ivory
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - 1 RJ45 socket (S-One) - 1 m - Cat.5e, FTP - ivory
    Description
    Unica - 1 RJ45 socket (S-One) - 1 m - Cat.5e, FTP - ivory
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Unica - 1 RJ45 socket (S-One) - 1 m - Cat.5e, FTP - ivory
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - 1 RJ45 socket (S-One) - 1 m - Cat.5e, FTP - ivory
    Description
    Unica - 1 RJ45 socket (S-One) - 1 m - Cat.5e, FTP - ivory
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Unica - 1 RJ45 socket (S-One) - 1 m - Cat.5e, FTP - ivory
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /