Welcome to the Schneider Electric corporate Website

Select your location

View all Unica
Schneider Electric MGU3.428.12 Image

MGU3.428.12

Green premium brand logo
Schneider Electric MGU3.428.12 Image
MGU3.428.12
Green premium brand logo

Unica - USB charger - graphite

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    product or component type
    USB charger
    device presentation
    Mechanism
    Complementary
    device application
    Charger
    device mounting
    Flush
    colour tint
    Graphite
    connector type
    USB 2.0
    [Ue] rated operational voltage
    100...240 V AC 50/60 Hz
    maximum power consumption in W
    0.1 W
    input power
    7.5 W
    socket number
    1
    integrated connection type
    1 USB 2.0 port 5 V DC, maximum load current: 1 A
    material
    ABS (acrylonitrile butadiene-styrene): centre plate
    PC (polycarbonate) GF10 FR: casing
    PC (polycarbonate) GF10 FR: internal cover
    protection type
    Short-circuit protection
    number of terminals
    2 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1.5...2.5 mm² for rigid cable(s)
    1.5...2.5 mm² for flexible cable(s)
    1.5...2.5 mm² for stranded cable(s)
    wire stripping length
    8 mm
    product compatibility
    All devices fulfilling the EN 62684 standard
    fixing mode
    Screws or claws
    type of packing
    Flow-pack
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    2004/108/EC
    EU directive 2002/95/EC
    EN 62684
    EN 60950-1
    WEEE directive 2002/96/EC
    2006/95/EC
    ETSI EN 301 489-4
    height
    45 mm
    width
    22.5 mm
    depth
    42 mm
    embedding depth
    30.8 mm
    product weight
    0.03 kg
    Environment
    electrical insulation class
    Class II
    environmental characteristic
    REACH Regulation (EC) No 1907/2006
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    Size pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.428.12 : Unica - USB charger - graphite
    Description
    Unica - USB charger - graphite
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Unica - USB charger - graphite
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 765.2 KB
    Date 4/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.428.12 : Unica - USB charger - graphite
    Description
    Unica - USB charger - graphite
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Unica - USB charger - graphite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.428.12 : Unica - USB charger - graphite
    Description
    Unica - USB charger - graphite
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Unica - USB charger - graphite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /