Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU3.428.18 Image

MGU3.428.18

Schneider Electric MGU3.428.18 Image
MGU3.428.18

Unica - USB charger - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    product or component type
    USB charger
    device presentation
    Mechanism
    Complementary
    device application
    Charger
    device mounting
    Flush
    colour tint
    White
    connector type
    USB 2.0
    [Ue] rated operational voltage
    100...240 V AC 50/60 Hz
    maximum power consumption in W
    0.1 W
    input power
    7.5 W
    socket number
    1
    integrated connection type
    1 USB 2.0 port 5 V DC, maximum load current: 1 A
    material
    ABS (acrylonitrile butadiene-styrene): centre plate
    PC (polycarbonate) GF10 FR: casing
    PC (polycarbonate) GF10 FR: internal cover
    protection type
    Short-circuit protection
    number of terminals
    2 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1.5...2.5 mm² for rigid cable(s)
    1.5...2.5 mm² for flexible cable(s)
    1.5...2.5 mm² for stranded cable(s)
    wire stripping length
    8 mm
    product compatibility
    All devices fulfilling the EN 62684 standard
    fixing mode
    Screws or claws
    type of packing
    Flow-pack
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    2004/108/EC
    EN 62684
    ETSI EN 301 489-4
    EN 60950-1
    2006/95/EC
    WEEE directive 2002/96/EC
    EU directive 2002/95/EC
    height
    45 mm
    width
    22.5 mm
    depth
    42 mm
    embedding depth
    30.8 mm
    net weight
    0.03 kg
    Environment
    electrical insulation class
    Class II
    environmental characteristic
    REACH Regulation (EC) No 1907/2006
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    39 g
    Package 1 Height
    2.3 cm
    Package 1 width
    4.2 cm
    Package 1 Length
    4.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    392 g
    Package 2 Height
    5.8 cm
    Package 2 width
    11.2 cm
    Package 2 Length
    24.7 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    60
    Package 3 Weight
    2.727 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • German1
    • Italian1
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 426.6 KB
    Date 9/29/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.428.18 : MGU3.428.18_ROHS_CHINA_DECLARATION
    Description
    MGU3.428.18_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    MGU3.428.18_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 765.2 KB
    Date 4/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.428.18 : MGU3.428.18_ROHS_DECLARATION
    Description
    MGU3.428.18_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    MGU3.428.18_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.428.18 : MGU3.428.18_REACH_DECLARATION
    Description
    MGU3.428.18_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    MGU3.428.18_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.