Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU3.445.18 Image
Discontinued

MGU3.445.18

Schneider Electric MGU3.445.18 Image
Discontinued
MGU3.445.18

Unica - 1 RJ45 socket (S-One) - 2 m - Cat.6A, UTP - white

Show more characteristics
MGU3.445.18 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    RJ45 connector
    device presentation
    Mechanism
    colour tint
    White (RAL 9003)
    data socket type
    RJ45 8 contact(s) Cat.6A < 500 MHz
    provided equipment
    Label holder
    Protective flap
    Complementary
    communication network type
    10GBASE-T
    communication port protocol
    ATM 1200 Mbps
    number of modules
    2 modules
    socket number
    1
    type of footprint
    Infraplus
    connector type
    S-One
    cable shielding type
    U/UTP
    organization of wire
    Unshielded twisted pair
    connections - terminals
    Click
    fixing mode
    Clip-in
    installation direction
    Straight
    material
    ASA + PC: mechanism cover
    depth
    36 mm
    width
    85 mm
    height
    80 mm
    embedding depth
    25 mm
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    environmental characteristic
    UV resistant
    Petrol
    Bleach
    Oil
    Ammonia
    Liquid soap
    Acetone
    Window-cleaning fluid
    Alcohol
    environmental health and issues
    Halogen free
    standards
    ISO 8877
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    prp.document.label.format pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /